Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 1200
Schneider Electric ATV1200A17301010 Image

ATV1200A17301010

Schneider Electric ATV1200A17301010 Image
ATV1200A17301010

medium voltage variable speed drive ATV1200 - 10 kV - 1730 kVA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 1200
    product or component type
    Medium voltage variable speed drive
    device short name
    ATV1200
    product destination
    Asynchronous motors
    product specific application
    Fan, pump, compressor, conveyor
    assembly style
    In floor-standing enclosure with separate air flows
    Complementary
    product composition
    2 x plinth
    Phase-shifting transformer
    Medium voltage arrestors
    Cooling fans
    Human machine interface
    24 x power cells
    EMC filter
    Integrated
    network number of phases
    3 phases
    input type
    48 pulse diode rectifier bridge
    [Us] rated supply voltage
    10 kV +/- 10 %
    supply voltage limits
    2970…3630 V
    [Uc] control circuit voltage
    220 V
    motor power kW
    1446 kW
    line current
    100 A
    drive efficiency with transformer (including fan power)
    96 % (standard efficiency)
    total losses at 100 % load including fan power
    58 kW (standard efficiency)
    apparent power
    1730 kVA
    prospective line Isc
    31.5 kA for 150 ms
    overload withstand
    1.2 In, standard overload, 60 s
    1.5 In, standard overload, 3 s
    1.5 In, high overload, 60 s
    1.85 In, high overload, 3 s
    continuous output current
    100 A (standard overload)
    80 A (high overload)
    maximum transient current
    120 A for 60 s
    speed drive output frequency
    0.5…120 Hz voltage/frequency ratio (V/f)
    0.5…70 Hz vector control with/without speed feedback
    nominal switching frequency
    600 Hz
    speed range
    20…100
    asynchronous motor control profile
    Voltage/frequency ratio (V/f)
    Closed-loop control with encoder
    Vector control with sensor, optional
    Sensorless flux vector control
    synchronous motor control profile
    Voltage/frequency ratio (V/f)
    Closed-loop control with encoder
    overvoltage category
    II conforming to EN/IEC 61800-5-1
    output voltage
    <= power supply voltage
    isolation
    Electrical between power and control
    electrical connection
    Bar - screw type M10, clamping capacity: 6 x 40 mm² (L1/R, L2/S, L3/T) entry from the bottom or from the top
    supply
    External supply for control at 220 V AC, 3 kVA
    Internal supply for cooling fan at 380 V AC
    External supply for control at 220 V AC/DC (optional)
    External supply for cooling fan at 380 V AC (optional)
    analogue input number
    4
    analogue input type
    software-configurable current: 0...20 mA/4...20 mA, 24 V max, impedance: 250 Ohm
    analogue output number
    2
    4 (optional)
    analogue output type
    software-configurable current: 0...20 mA/4...20 mA DC, impedance: 250 Ohm
    discrete output number
    10
    14 (optional)
    discrete input number
    6
    10 (optional)
    acceleration and deceleration ramps
    Linear from 0...3200 s
    protection type
    Ground fault protection: drive
    dielectric strength
    28 kV AC between earth and power terminals
    communication port protocol
    Human machine interface: Modbus with 2-wire RS485(1) - SUB-D 9
    Human machine interface: Modbus TCP with (1) - RJ45
    Human machine interface: Ethernet/IP with (1) - RJ45
    Human machine interface: Profibus with (1) - SUB-D 9
    Human machine interface: DeviceNet with (1) - SUB-D 9
    operating position
    Vertical +/- 10 degree
    colour of enclosure
    Grey (RAL 7032)
    width
    4260 mm (standard efficiency)
    depth
    1700 mm (standard efficiency)
    height
    2670 mm standard efficiency
    net weight
    5700 kg (standard efficiency)
    Environment
    IP degree of protection
    IP42
    IP41
    IP31
    standards
    EN/IEC 60204-11
    EN/IEC 60529
    EN/IEC 61800-3
    EN/IEC 61800-4
    EN/IEC 61800-5-1
    IEEE 519:1992
    marking
    CE
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    noise level
    80 dB
    vibration resistance
    4.9 m/s² (f= 10…50 Hz)
    relative humidity
    0…90 %
    0…95 % optional
    ambient air temperature for operation
    0…40 °C
    40…50 °C (with current derating of 2 % per °C)
    ambient air temperature for storage
    -10…60 °C
    volume of cooling air
    23100 m3/h (standard efficiency)
    type of cooling
    Forced convection
    operating altitude
    <= 1000 m without
    1000...2000 m with current derating 0.6 % per 100 m
  • View more View less

    Documents

    Language
    • Italian5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 18.5 MB
    Date 11/1/16
    Size pdf
    Size 13.3 MB
    Date 11/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Standard Efficiency



  • Mounting and Clearance

    Clearance



  • Connections and Schema

    Connections and Schema
    Standard Wiring Diagram


    (1)
    Integrated power supply
    (2)
    Control power supply
    (3)
    4-20mA speed setpoint
    (4)
    Input reserved
    (5)
    VFD is ready
    (6)
    Local 1 remote control
    (7)
    VFD running
    (8)
    Alarming
    (9)
    Detected fault
    (10)
    4-20mA Output current
    (11)
    4-20mA Output speed
    (12)
    Stop
    (13)
    Start
    (14)
    Main circuit breaker enable to close
    (15)
    Trip main circuit breaker
    (16)
    Undervoltage release module of circuit breaker
    (17)
    4-20mA reserved inputs
    (18)
    Reserved outputs
    (QF1)
    Main circuit breaker


  • Performance Curves

    Power Derating of Output Current
    Temperature Derating


    (x)
    Ambient temperature
    (y)
    Derating

    Altitude Derating


    (x)
    Altitude
    (y)
    Derating


Compare products: /