Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 12
Schneider Electric ATV12P037M2319 Image

ATV12P037M2319

Green premium brand logo
Schneider Electric ATV12P037M2319 Image
ATV12P037M2319
Green premium brand logo

DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 12
    product or component type
    Variable speed drive
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    assembly style
    On base plate
    component name
    ATV12
    quantity per set
    Set of 1
    EMC filter
    Integrated
    built-in fan
    Without
    network number of phases
    1 phase
    [Us] rated supply voltage
    200...240 V - 15...10 %
    motor power kW
    0.37 kW
    motor power hp
    0.55 hp
    communication port protocol
    Modbus
    line current
    5.9 A at 200 V
    4.9 A at 240 V
    speed range
    1…20
    transient overtorque
    150…170 % of nominal motor torque depending on drive rating and type of motor
    asynchronous motor control profile
    Sensorless flux vector control
    Voltage/frequency ratio (V/f)
    Quadratic voltage/frequency ratio
    IP degree of protection
    IP20 without blanking plate on upper part
    noise level
    0 dB
    Complementary
    supply frequency
    50/60 Hz +/- 5 %
    connector type
    1 RJ45 (on front face) for Modbus
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    4800 bit/s
    9600 bit/s
    19200 bit/s
    38400 bit/s
    number of addresses
    1…247 for Modbus
    communication service
    Read holding registers (03) 29 words
    Write single register (06) 29 words
    Write multiple registers (16) 27 words
    Read/write multiple registers (23) 4/4 words
    Read device identification (43)
    prospective line Isc
    1 kA
    continuous output current
    2.4 A at 4 kHz
    maximum transient current
    3.6 A for 60 s
    speed drive output frequency
    0.5…400 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    braking torque
    Up to 70 % of nominal motor torque without braking resistor
    motor slip compensation
    Adjustable
    Preset in factory
    output voltage
    200...240 V 3 phases
    electrical connection
    Terminal, clamping capacity: 3.5 mm², AWG 12 (L1, L2, L3, U, V, W, PA, PC)
    tightening torque
    0.8 N.m
    insulation
    Electrical between power and control
    supply
    Internal supply for reference potentiometer: 5 V DC (4.75…5.25 V), <10 mA, protection type: overload and short-circuit protection
    Internal supply for logic inputs: 24 V DC (20.4…28.8 V), <100 mA, protection type: overload and short-circuit protection
    analogue input number
    1
    analogue input type
    Configurable current AI1 0...20 mA 250 Ohm
    Configurable voltage AI1 0...10 V 30 kOhm
    Configurable voltage AI1 0...5 V 30 kOhm
    discrete input number
    4
    discrete input type
    Programmable LI1...LI4 24 V 18...30 V
    discrete input logic
    Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
    Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
    sampling duration
    20 ms, tolerance +/- 1 ms for logic input
    10 ms for analogue input
    linearity error
    +/- 0.3 % of maximum value for analogue input
    analogue output number
    1
    analogue output type
    AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
    AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
    discrete output number
    2
    discrete output type
    Logic output LO+, LO-
    Protected relay output R1A, R1B, R1C 1 C/O
    minimum switching current
    5 mA at 24 V DC for logic relay
    maximum switching current
    2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms logic relay
    2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms logic relay
    3 A 250 V AC resistive cos phi = 1 L/R = 0 ms logic relay
    4 A 30 V DC resistive cos phi = 1 L/R = 0 ms logic relay
    acceleration and deceleration ramps
    Linear from 0 to 999.9 s
    S
    U
    braking to standstill
    By DC injection, <30 s
    protection type
    Line supply overvoltage
    Line supply undervoltage
    Overcurrent between output phases and earth
    Overheating protection
    Short-circuit between motor phases
    Against input phase loss in three-phase
    Thermal motor protection via the drive by continuous calculation of I²t
    frequency resolution
    Analog input: converter A/D, 10 bits
    Display unit: 0.1 Hz
    time constant
    20 ms +/- 1 ms for reference change
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    143 mm
    width
    72 mm
    depth
    102.2 mm
    net weight
    0.7 kg
    motor starter type
    Variable speed drive
    Environment
    electromagnetic compatibility
    Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
    Immunity to conducted disturbances level 3 conforming to EN/IEC 61000-4-6
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
    Surge immunity test level 3 conforming to EN/IEC 61000-4-5
    Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11
    electromagnetic emission
    Radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable
    Conducted emissions with integrated EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable <5 m
    Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2...12 kHz shielded motor cable <5 m
    Conducted emissions with integrated EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 2, 4 and 16 kHz shielded motor cable <10 m
    Conducted emissions with additional EMC filter environment 1 category C1 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <20 m
    Conducted emissions with additional EMC filter environment 1 category C2 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m
    Conducted emissions with additional EMC filter environment 2 category C3 conforming to EN/IEC 61800-3 4...12 kHz shielded motor cable <50 m
    product certifications
    CSA
    GOST
    NOM
    UL
    C-Tick
    vibration resistance
    1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f = 3…13 Hz) - drive unmounted on symmetrical DIN rail - conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn conforming to EN/IEC 60068-2-27 for 11 ms
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…40 °C protective cover from the top of the drive removed
    40…60 °C with current derating 2.2 % per °C
    operating altitude
    > 1000...2000 m with current derating 1 % per 100 m
    <= 1000 m without
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Russian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATV12 user manual (Version 04)
    Description
    Software V1.4
    Size pdf
    Size 3.6 MB
    Date 7/2/18
    Description
    Software V1.4
    Size pdf
    Size 1.8 MB
    Date 4/29/16
    Size pdf
    Size 1.1 MB
    Date 2/20/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 456.3 KB
    Date 4/20/16
    Size pdf
    Size 134.4 KB
    Date 4/19/10
    Size pdf
    Size 1.7 MB
    Date 1/17/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    Description
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    Description
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    Description
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    DRIVE ATV12 0.37KW 240V 1PH BASE PLATE IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /