Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 212
Schneider Electric ATV212HD22M3X Image

ATV212HD22M3X

Green premium brand logo
Schneider Electric ATV212HD22M3X Image
ATV212HD22M3X
Green premium brand logo

variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 212
    product or component type
    Variable speed drive
    device short name
    ATV212
    product destination
    Asynchronous motors
    product specific application
    Pumps and fans in HVAC
    assembly style
    With heat sink
    network number of phases
    3 phases
    motor power kW
    22 kW
    motor power hp
    30 hp
    [Us] rated supply voltage
    200...240 V - 15...10 %
    supply voltage limits
    170…264 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    EMC filter
    Without EMC filter
    line current
    66.4 A at 240 V
    80.4 A at 200 V
    Complementary
    apparent power
    33.5 kVA at 240 V
    prospective line Isc
    22 kA
    continuous output current
    88 A at 230 V
    maximum transient current
    96.8 A for 60 s
    speed drive output frequency
    0.5…200 Hz
    nominal switching frequency
    8 kHz
    switching frequency
    6...16 kHz adjustable
    8...16 kHz with derating factor
    speed range
    1…10
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    120 % of nominal motor torque +/- 10 % for 60 s
    asynchronous motor control profile
    Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Automatic whatever the load
    Adjustable
    Not available in voltage/frequency ratio motor control
    local signalling
    1 LED (red)DC bus energized:
    output voltage
    <= power supply voltage
    isolation
    Electrical between power and control
    type of cable
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
    With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
    electrical connection
    VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5 mm² / AWG 14
    L1/R, L2/S, L3/T: terminal 50 mm² / AWG 1/0
    tightening torque
    0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
    24 N.m, 212 lb.in (L1/R, L2/S, L3/T)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
    Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
    analogue input number
    2
    analogue input type
    VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
    VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
    VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
    VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
    sampling duration
    2 ms +/- 0.5 ms F discrete
    2 ms +/- 0.5 ms R discrete
    2 ms +/- 0.5 ms RES discrete
    3.5 ms +/- 0.5 ms VIA analog
    22 ms +/- 0.5 ms VIB analog
    response time
    FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
    FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    accuracy
    +/- 0.6 % (VIA) for a temperature variation 60 °C
    +/- 0.6 % (VIB) for a temperature variation 60 °C
    +/- 1 % (FM) for a temperature variation 60 °C
    linearity error
    VIA: +/- 0.15 % of maximum value for input
    VIB: +/- 0.15 % of maximum value for input
    FM: +/- 0.2 % for output
    analogue output number
    1
    analogue output type
    FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
    FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Configurable relay logic: (FLA, FLC) NO - 100000 cycles
    Configurable relay logic: (FLB, FLC) NC - 100000 cycles
    Configurable relay logic: (RY, RC) NO - 100000 cycles
    minimum switching current
    3 mA at 24 V DC for configurable relay logic
    maximum switching current
    5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
    5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
    2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
    2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
    discrete input type
    F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
    R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
    RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
    discrete input logic
    Positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
    Negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
    acceleration and deceleration ramps
    Automatic based on the load
    Linear adjustable separately from 0.01 to 3200 s
    braking to standstill
    By DC injection
    protection type
    Overheating protection: drive
    Thermal power stage: drive
    Short-circuit between motor phases: drive
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overvoltages on the DC bus: drive
    Break on the control circuit: drive
    Against exceeding limit speed: drive
    Line supply overvoltage and undervoltage: drive
    Line supply undervoltage: drive
    Against input phase loss: drive
    Thermal protection: motor
    Motor phase break: motor
    With PTC probes: motor
    dielectric strength
    2830 V DC between earth and power terminals
    4230 V DC between control and power terminals
    insulation resistance
    >= 1 mOhm 500 V DC for 1 minute
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.024/50 Hz
    communication port protocol
    APOGEE FLN
    Modbus
    LonWorks
    BACnet
    METASYS N2
    connector type
    1 open style
    1 RJ45
    physical interface
    2-wire RS 485
    transmission frame
    RTU
    transmission rate
    9600 bps or 19200 bps
    data format
    8 bits, 1 stop, odd even or no configurable parity
    type of polarization
    No impedance
    number of addresses
    1…247
    communication service
    Write multiple registers (16) 2 words maximum
    Time out setting from 0.1 to 100 s
    Write single register (06)
    Monitoring inhibitable
    Read device identification (43)
    Read holding registers (03) 2 words maximum
    option card
    Communication card for LonWorks
    operating position
    Vertical +/- 10 degree
    width
    240 mm
    height
    420 mm
    depth
    214 mm
    net weight
    27.4 kg
    power dissipation in W
    763 W
    air flow
    261 m3/h
    specific application
    HVAC
    IP degree of protection
    IP21
    Variable speed drive application selection
    Building - HVAC Compressor for scroll
    Building - HVAC Fan
    Building - HVAC Pump
    Motor power range AC-3
    15…25 kW at 200…240 V 3 phases
    motor starter type
    Variable speed drive
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    pollution degree
    3 conforming to IEC 61800-5-1
    IP degree of protection
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
    IP21 conforming to EN/IEC 61800-5-1
    IP21 conforming to EN/IEC 60529
    IP41 on upper part conforming to EN/IEC 61800-5-1
    IP41 on upper part conforming to EN/IEC 60529
    vibration resistance
    1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-8
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    Classes 3S2 conforming to IEC 60721-3-3
    noise level
    59.9 dB conforming to 86/188/EEC
    operating altitude
    1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
    <= 1000 m without
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C (without)
    40…50 °C (with derating factor)
    ambient air temperature for storage
    -25…70 °C
    standards
    EN 61800-3 environments 2 category C1
    IEC 61800-3 environments 2 category C1
    EN 61800-3 environments 1 category C1
    IEC 61800-5-1
    IEC 61800-3 environments 2 category C2
    EN 61800-5-1
    EN 61800-3 environments 1 category C2
    IEC 61800-3 environments 1 category C2
    EN 61800-3 environments 2 category C3
    IEC 61800-3 environments 2 category C3
    IEC 61800-3
    EN 61800-3 environments 1 category C3
    EN 61800-3
    IEC 61800-3 environments 1 category C3
    UL Type 1
    EN 61800-3 environments 2 category C2
    IEC 61800-3 environments 1 category C1
    product certifications
    NOM 117
    UL
    C-Tick
    CSA
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages38
    • English21
    • Chinese6
    • French8
    • German6
    • Italian6
    • Russian4
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 16.6 MB
    Date 2/2/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 3/19/19
    Size pdf
    Size 978.7 KB
    Date 4/11/17
    Size pdf
    Size 1.3 MB
    Date 10/31/16
    3) ATV212 Programming Manual (Version 03)
    Description
    This programming manual is for Altivar 212 variable speed drives for synchronous and asynchronous motors.
    Size pdf
    Size 3.5 MB
    Date 11/7/14
    Description
    This programming manual is for Altivar 212 variable speed drives for synchronous and asynchronous motors.
    Size pdf
    Size 1.1 MB
    Date 9/28/12
    Size pdf
    Size 3 MB
    Date 1/31/11
    Size pdf
    Size 1.2 MB
    Date 1/28/11
    Size pdf
    Size 981.1 KB
    Date 1/28/11
    1) ATV212 快速入门指南 (Version 03)
    Description
    ATV212 Quick start (Chinese)
    Size pdf
    Size 1.7 MB
    Date 10/31/16
    Description
    ATV212 Quick start (Chinese)
    2_ATV212 安装手册 (Version 03)
    Description
    ATV212 Installation manual (Chinese)
    Size pdf
    Size 6.7 MB
    Date 11/7/14
    Description
    ATV212 Installation manual (Chinese)
    3) ATV212 编程手册 (Version 03)
    Description
    ATV212 programming manual (Chinese)
    Size pdf
    Size 5.1 MB
    Date 11/2/14
    Description
    ATV212 programming manual (Chinese)
    Size pdf
    Size 1.3 MB
    Date 10/31/16
    Size pdf
    Size 5.7 MB
    Date 11/7/14
    Size pdf
    Size 3.6 MB
    Date 11/7/14
    Size pdf
    Size 1.3 MB
    Date 10/31/16
    Size pdf
    Size 4.5 MB
    Date 11/10/14
    Size pdf
    Size 5.6 MB
    Date 11/7/14
    Size pdf
    Size 2 MB
    Date 10/31/16
    Size pdf
    Size 4.6 MB
    Date 11/10/14
    Size pdf
    Size 5.6 MB
    Date 11/7/14
    Size pdf
    Size 1.3 MB
    Date 10/31/16
    Size pdf
    Size 5.6 MB
    Date 11/7/14
    Size pdf
    Size 3.6 MB
    Date 11/7/14
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ATV212HD22M3X: variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ATV212HD22M3X: variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ATV212HD22M3X: variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ATV212HD22M3X: variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 120 KB
    Date 7/10/18
    Size pdf
    Size 682.4 KB
    Date 4/20/16
    Size pdf
    Size 2.3 MB
    Date 3/16/12
    Size pdf
    Size 1.7 MB
    Date 1/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 389.4 KB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    Description
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    Description
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    Description
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English1
    • Chinese1
    • French1
    • German1
    • Italian1
    • Spanish1
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version 12.8)
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    Size zip
    Size 422.7 MB
    Date 5/2/18
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /