Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 212
Schneider Electric ATV212W075N4C Image

ATV212W075N4C

Green premium brand logo
Schneider Electric ATV212W075N4C Image
ATV212W075N4C
Green premium brand logo

variable speed drive ATV212 - 0.75kW - 1hp - 480V - 3ph - EMC class C1 - IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 212
    product or component type
    Variable speed drive
    device short name
    ATV212
    product destination
    Asynchronous motors
    product specific application
    Pumps and fans in HVAC
    assembly style
    With heat sink
    network number of phases
    3 phases
    motor power kW
    0.75 kW
    motor power hp
    1 hp
    [Us] rated supply voltage
    380...480 V - 15...10 %
    supply voltage limits
    323…528 V
    supply frequency
    50...60 Hz - 5...5 %
    EMC filter
    Class C1 EMC filter integrated
    line current
    1.4 A at 480 V
    1.7 A at 380 V
    Complementary
    apparent power
    1.6 kVA at 380 V
    prospective line Isc
    5 kA
    continuous output current
    2.2 A at 380 V
    2.2 A at 460 V
    maximum transient current
    2.4 A for 60 s
    speed drive output frequency
    0.5…200 Hz
    nominal switching frequency
    12 kHz
    switching frequency
    6...16 kHz adjustable
    12...16 kHz with derating factor
    speed range
    1…10
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    120 % of nominal motor torque +/- 10 % for 60 s
    asynchronous motor control profile
    Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor, standard
    Voltage/frequency ratio, 5 points
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Adjustable
    Not available in voltage/frequency ratio motor control
    Automatic whatever the load
    local signalling
    1 LED (red)DC bus energized:
    output voltage
    <= power supply voltage
    isolation
    Electrical between power and control
    type of cable
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
    With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
    electrical connection
    VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5 mm² / AWG 14
    L1/R, L2/S, L3/T: terminal 6 mm² / AWG 10
    tightening torque
    1.3 N.m, 11.5 lb.in (L1/R, L2/S, L3/T)
    0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
    Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
    analogue input number
    2
    analogue input type
    VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
    VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
    VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
    VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
    sampling duration
    2 ms +/- 0.5 ms F discrete
    2 ms +/- 0.5 ms R discrete
    2 ms +/- 0.5 ms RES discrete
    3.5 ms +/- 0.5 ms VIA analog
    22 ms +/- 0.5 ms VIB analog
    response time
    FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
    FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    accuracy
    +/- 0.6 % (VIA) for a temperature variation 60 °C
    +/- 0.6 % (VIB) for a temperature variation 60 °C
    +/- 1 % (FM) for a temperature variation 60 °C
    linearity error
    VIA: +/- 0.15 % of maximum value for input
    VIB: +/- 0.15 % of maximum value for input
    FM: +/- 0.2 % for output
    analogue output number
    1
    analogue output type
    FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
    FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Configurable relay logic: (FLA, FLC) NO - 100000 cycles
    Configurable relay logic: (FLB, FLC) NC - 100000 cycles
    Configurable relay logic: (RY, RC) NO - 100000 cycles
    minimum switching current
    3 mA at 24 V DC for configurable relay logic
    maximum switching current
    5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
    5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
    2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
    2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
    discrete input type
    F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
    R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
    RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
    discrete input logic
    Positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
    Negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
    acceleration and deceleration ramps
    Automatic based on the load
    Linear adjustable separately from 0.01 to 3200 s
    braking to standstill
    By DC injection
    protection type
    Overheating protection: drive
    Thermal power stage: drive
    Short-circuit between motor phases: drive
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overvoltages on the DC bus: drive
    Break on the control circuit: drive
    Against exceeding limit speed: drive
    Line supply overvoltage and undervoltage: drive
    Line supply undervoltage: drive
    Against input phase loss: drive
    Thermal protection: motor
    Motor phase break: motor
    With PTC probes: motor
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    insulation resistance
    >= 1 mOhm 500 V DC for 1 minute
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.024/50 Hz
    communication port protocol
    BACnet
    LonWorks
    APOGEE FLN
    METASYS N2
    Modbus
    connector type
    1 RJ45
    1 open style
    physical interface
    2-wire RS 485
    transmission frame
    RTU
    transmission rate
    9600 bps or 19200 bps
    data format
    8 bits, 1 stop, odd even or no configurable parity
    type of polarization
    No impedance
    number of addresses
    1…247
    communication service
    Read device identification (43)
    Write single register (06)
    Time out setting from 0.1 to 100 s
    Write multiple registers (16) 2 words maximum
    Read holding registers (03) 2 words maximum
    Monitoring inhibitable
    option card
    Communication card for LonWorks
    operating position
    Vertical +/- 10 degree
    width
    215 mm
    height
    297 mm
    depth
    192 mm
    net weight
    7.5 kg
    specific application
    HVAC
    IP degree of protection
    IP55
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    pollution degree
    2 conforming to IEC 61800-5-1
    IP degree of protection
    IP55 conforming to EN/IEC 61800-5-1
    IP55 conforming to EN/IEC 60529
    vibration resistance
    1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-8
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    Classes 3S2 conforming to IEC 60721-3-3
    noise level
    48 dB conforming to 86/188/EEC
    operating altitude
    1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
    <= 1000 m without derating
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C (without derating)
    40…50 °C (with derating factor)
    ambient air temperature for storage
    -25…70 °C
    standards
    IEC 61800-3 environments 2 category C1
    EN 61800-5-1
    IEC 61800-3 category C1
    EN 61800-3
    EN 55011 group 1 class B
    EN 61800-3 environments 1 category C2
    EN 61800-3 environments 2 category C2
    IEC 61800-5-1
    EN 61800-3 environments 2 category C1
    IEC 61800-3
    EN 61800-3 environments 1 category C3
    EN 61800-3 environments 1 category C1
    IEC 61800-3 environments 2 category C3
    IEC 61800-3 environments 2 category C2
    EN 61800-3 environments 2 category C3
    EN 61800-3 category C1
    IEC 61800-3 environments 1 category C2
    IEC 61800-3 environments 1 category C3
    IEC 61800-3 environments 1 category C1
    product certifications
    CSA
    C-Tick
    UL
    NOM 117
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages37
    • English20
    • Chinese4
    • French5
    • German4
    • Italian4
    • Russian2
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/2/17
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/2/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    1) ATV212 Quick Start Annex (SCCR and Branch Circuit Protetion) (Version 04)
    Description
    Short Circuit Current Ratings (SCCR) and branch circuit protectionRecommended fuse ratings for UL and CSA requirements. Components for use together in accordance with standard UL508C
    prp.document.label.format pdf
    Size 160.2 KB
    Date 4/8/19
    Description
    Short Circuit Current Ratings (SCCR) and branch circuit protectionRecommended fuse ratings for UL and CSA requirements. Components for use together in accordance with standard UL508C
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/19/19
    prp.document.label.format pdf
    Size 978.7 KB
    Date 4/11/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/31/16
    3) ATV212 Programming Manual (Version 03)
    Description
    This programming manual is for Altivar 212 variable speed drives for synchronous and asynchronous motors.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 11/7/14
    Description
    This programming manual is for Altivar 212 variable speed drives for synchronous and asynchronous motors.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/28/12
    prp.document.label.format pdf
    Size 3 MB
    Date 1/31/11
    prp.document.label.format pdf
    Size 981.1 KB
    Date 1/28/11
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/28/11
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/29/19
    prp.document.label.format pdf
    Size 1.7 MB
    Date 10/31/16
    prp.document.label.format pdf
    Size 5.1 MB
    Date 11/2/14
    prp.document.label.format pdf
    Size 6.3 MB
    Date 3/31/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/31/16
    prp.document.label.format pdf
    Size 3.6 MB
    Date 11/7/14
    prp.document.label.format pdf
    Size 6.3 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/31/16
    prp.document.label.format pdf
    Size 4.5 MB
    Date 11/10/14
    prp.document.label.format pdf
    Size 6.2 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 2 MB
    Date 10/31/16
    prp.document.label.format pdf
    Size 4.6 MB
    Date 11/10/14
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/31/16
    prp.document.label.format pdf
    Size 3.6 MB
    Date 11/7/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 274.1 KB
    Date 3/11/20
    prp.document.label.format pdf
    Size 120 KB
    Date 7/10/18
    prp.document.label.format pdf
    Size 682.4 KB
    Date 4/20/16
    prp.document.label.format pdf
    Size 57.2 KB
    Date 7/26/11
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV212W075N4C : ATV212W075N4C_ROHS_CHINA_DECLARATION
    Description
    ATV212W075N4C_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    ATV212W075N4C_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 447.6 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV212W075N4C : ATV212W075N4C_ROHS_DECLARATION
    Description
    ATV212W075N4C_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    ATV212W075N4C_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 759.6 KB
    Date 12/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV212W075N4C : ATV212W075N4C_REACH_DECLARATION
    Description
    ATV212W075N4C_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    ATV212W075N4C_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    • Turkish1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    SoMove (FDT Standalone) (Version V2.8.1)
    Files in document
    exe
    326.5 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    prp.document.label.format zip
    Size 326.6 MB
    Date 3/19/20
    Files in document
    exe
    326.5 MB
    Description
    SoMove Standalone installer. Requires additional device DTM libraries download from our website
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version V12.8)
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    prp.document.label.format zip
    Size 422.7 MB
    Date 5/2/18
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.