Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 31C
Schneider Electric ATV31C055M2 Image
To be discontinued

ATV31C055M2

Schneider Electric ATV31C055M2 Image
To be discontinued
ATV31C055M2

enclosed variable speed drive ATV31 - 0.55kW - 240V - IP55

Show more characteristics
Commercial status
To be discontinued on 01 January 2021
End-of-service soon on 01 January 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 31
    product or component type
    Variable speed drive
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    assembly style
    Enclosed
    component name
    ATV31
    EMC filter
    Integrated
    power supply voltage
    200...240 V - 15...10 %
    power supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    Single phase
    motor power kW
    0.55 kW
    motor power hp
    0.75 hp
    line current
    5.8 A 240 V 1 kA
    6.8 A 200 V 1 kA
    apparent power
    1.4 kVA
    maximum prospective line Isc
    1 kA
    nominal output current
    3.7 A 4 kHz
    maximum transient current
    5.6 A for 60 s
    power dissipation in W
    46 W at nominal load
    speed range
    1…50
    transient overtorque
    150…170 % of nominal motor torque
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    Factory set : constant torque
    analogue input number
    3
    IP degree of protection
    IP55
    Complementary
    power supply voltage limit
    170…264 V
    power supply frequency limits
    47.5…63 Hz
    speed drive output frequency
    0.5…500 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    braking torque
    <= 150 % during 60 s with braking resistor
    100 % with braking resistor continuously
    100 % without braking resistor
    regulation loop
    Frequency PI regulator
    motor slip compensation
    Adjustable
    Suppressable
    Automatic whatever the load
    output voltage
    <= power supply voltage
    electrical connection
    Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6 terminal 2.5 mm² AWG 14
    L1, L2, L3, U, V, W, PA, PB, PA/+, PC/- terminal 2.5 mm² AWG 14
    tightening torque
    Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6: 0.6 N.m
    L1, L2, L3, U, V, W, PA, PB, PA/+, PC/-: 0.8 N.m
    insulation
    Electrical between power and control
    supply
    Internal supply for logic inputs 19…30 V, <100 mA overload protection
    Internal supply for logic inputs 19…30 V, <100 mA short-circuit protection
    Internal supply for reference potentiometer 10…10.8 V, <10 mA overload protection
    Internal supply for reference potentiometer 10…10.8 V, <10 mA short-circuit protection
    analogue input type
    AI3 configurable current 0...20 mA, impedance: 250 Ohm
    AI1 configurable voltage 0...10 V, input voltage 30 V max, impedance: 30000 Ohm
    AI2 configurable voltage +/- 10 V, input voltage 30 V max, impedance: 30000 Ohm
    input sampling time
    LI1...LI6: 4 ms discrete
    AI1, AI2, AI3: 8 ms analog
    output response time
    AOV, AOC 8 ms for analog
    R1A, R1B, R1C, R2A, R2B 8 ms for discrete
    linearity error
    +/- 0.2 % for output
    analogue output number
    2
    analogue output type
    AOC configurable current: 0...20 mA, impedance: 800 Ohm, resolution: 8 bits
    AOV configurable voltage: 0...10 V, impedance: 470 Ohm, resolution: 8 bits
    discrete input logic
    Positive logic (source) (LI1...LI6), < 5 V (state 0), > 11 V (state 1)
    Logic input not wired (LI1...LI4), < 13 V (state 1)
    Negative logic (source) (LI1...LI6), > 19 V (state 0)
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) 1 NO + 1 NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NC - 100000 cycles
    minimum switching current
    10 mA 5 V DC R1-R2
    maximum switching current
    2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1-R2)
    2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1-R2)
    5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (R1-R2)
    5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (R1-R2)
    discrete input number
    6
    discrete input type
    (LI1...LI6) programmable at 24 V, 0…100 mA for PLC, impedance: 3500 Ohm
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.1 to 999.9 s
    braking to standstill
    By DC injection
    protection type
    Input phase breaks: drive
    Line supply overvoltage and undervoltage safety circuits: drive
    Line supply phase loss safety function, for three phases supply: drive
    Motor phase breaks: drive
    Overcurrent between output phases and earth (on power up only): drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: motor
    insulation resistance
    >= 500 mOhm 500 V DC for 1 minute
    local signalling
    1 LED (red)drive voltage:
    Four 7-segment display unitsCANopen bus status:
    time constant
    5 ms for reference change
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.1...100 Hz
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 for CANopen via VW3 CANTAP2 adaptor
    1 RJ45 for Modbus
    physical interface
    RS485 multidrop serial link for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    10, 20, 50, 125, 250, 500 kbps or 1 Mbps for CANopen via VW3 CANTAP2 adaptor
    4800, 9600 or 19200 bps for Modbus
    number of addresses
    1…127 for CANopen via VW3 CANTAP2 adaptor
    1…247 for Modbus
    number of drive
    127 for CANopen via VW3 CANTAP2 adaptor
    31 for Modbus
    marking
    CE
    operating position
    Vertical +/- 10 degree
    net weight
    6.3 kg
    Environment
    dielectric strength
    2040 V DC between earth and power terminals
    2880 V AC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    standards
    EN 50178
    product certifications
    UL
    C-Tick
    CSA
    N998
    pollution degree
    2
    protective treatment
    TC
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…50 °C without derating (with protective cover on top of the drive)
    -10…60 °C with derating factor (without protective cover on top of the drive)
    operating altitude
    <= 1000 m without derating
    >= 1000 m with current derating 1 % per 100 m
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4.98 kg
    Package 1 Height
    25 cm
    Package 1 width
    27.5 cm
    Package 1 Length
    31 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    8
    Package 2 Weight
    52.84 kg
    Package 2 Height
    73.5 cm
    Package 2 width
    80 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English6
    • French4
    • Russian4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.9 MB
    Date 11/26/19
    prp.document.label.format pdf
    Size 8.2 MB
    Date 11/26/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/4/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 21.7 KB
    Date 5/10/16
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/17/17
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV31C055M2 : enclosed variable speed drive ATV31 - 0.55kW - 240V - IP55
    Description
    enclosed variable speed drive ATV31 - 0.55kW - 240V - IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    enclosed variable speed drive ATV31 - 0.55kW - 240V - IP55
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV31C055M2 : ATV31C055M2_ROHS_DECLARATION
    Description
    ATV31C055M2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    ATV31C055M2_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.