Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 31
Schneider Electric ATV31HU11M2A Image
Discontinued

ATV31HU11M2A

Schneider Electric ATV31HU11M2A Image
Discontinued
ATV31HU11M2A

variable speed drive ATV31 - 1.1kW - 240V 1-phase supply - EMC filter - IP20

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ATV31HU11M2A is replaced by:
Product
Qty
ATV312HU11M2
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 09 November 2009
1
  • Main
    range of product
    Altivar
    product or component type
    Variable speed drive
    product specific application
    Simple machine
    component name
    ATV31
    assembly style
    With heat sink
    variant
    With drive order potentiometer
    EMC filter
    Integrated
    [Us] rated supply voltage
    200...240 V - 5...5 %
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    Single phase
    motor power kW
    1.1 kW 4 kHz
    motor power hp
    1.5 hp 4 kHz
    line current
    10.2 A at 240 V
    12.1 A at 200 V, Isc = 1 kA
    apparent power
    2.4 kVA
    prospective line Isc
    1 kA
    nominal output current
    6.9 A 4 kHz
    maximum transient current
    10.4 A for 60 s
    power dissipation in W
    74 W at nominal load
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    Factory set : constant torque
    analogue input number
    4
    Complementary
    product destination
    Asynchronous motors
    supply voltage limits
    170…264 V
    network frequency
    47.5...63 Hz
    output frequency
    0.0005…0.5 kHz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    speed range
    1…50
    transient overtorque
    150…170 % of nominal motor torque
    braking torque
    <= 150 % during 60 s with braking resistor
    100 % with braking resistor continuously
    150 % without braking resistor
    regulation loop
    Frequency PI regulator
    motor slip compensation
    Adjustable
    Suppressable
    Automatic whatever the load
    output voltage
    <= power supply voltage
    electrical connection
    Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6 terminal 2.5 mm² AWG 14
    L1, L2, L3, U, V, W, PA, PB, PA/+, PC/- terminal 2.5 mm² AWG 14
    tightening torque
    Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6: 0.6 N.m
    L1, L2, L3, U, V, W, PA, PB, PA/+, PC/-: 0.8 N.m
    insulation
    Electrical between power and control
    supply
    Internal supply for logic inputs: 19...30 V 100 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (2.2 to 10 kOhm): 10...10.8 V 10 mA, protection type: overload and short-circuit protection
    analogue input type
    AI3 configurable current 0...20 mA, impedance: 250 Ohm
    AI1 configurable voltage 0...10 V, input voltage 30 V max, impedance: 30000 Ohm
    AI2 configurable voltage +/- 10 V, input voltage 30 V max, impedance: 30000 Ohm
    AIP potentiometer reference 8 ms 10 bits +/- 4.3 % +/- 0.2 %
    sampling duration
    LI1...LI6: 4 ms discrete
    AI1, AI2, AI3: 8 ms analog
    response time
    AOV, AOC 8 ms for analog
    R1A, R1B, R1C, R2A, R2B 8 ms for discrete
    linearity error
    +/- 0.2 % for output
    analogue output number
    2
    analogue output type
    AOC configurable current: 0...20 mA, impedance: 800 Ohm, resolution: 8 bits
    AOV configurable voltage: 0...10 V, impedance: 470 Ohm, resolution: 8 bits
    discrete input logic
    Positive logic (source) (LI1...LI6), < 5 V (state 0), > 11 V (state 1)
    Logic input not wired (LI1...LI4), < 13 V (state 1)
    Negative logic (source) (LI1...LI6), > 19 V (state 0)
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) 1 NO + 1 NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NC - 100000 cycles
    minimum switching current
    R1-R2 10 mA at 5 V DC
    maximum switching current
    R1-R2: 2 A at 250 V AC inductive load, cos phi = 0.4 and L/R = 7 ms
    R1-R2: 2 A at 30 V DC inductive load, cos phi = 0.4 and L/R = 7 ms
    R1-R2: 5 A at 250 V AC resistive load, cos phi = 1 and L/R = 0 ms
    R1-R2: 5 A at 30 V DC resistive load, cos phi = 1 and L/R = 0 ms
    discrete input number
    6
    discrete input type
    (LI1...LI6) programmable at 24 V, 0…100 mA for PLC, impedance: 3500 Ohm
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.1 to 999.9 s
    braking to standstill
    By DC injection
    protection type
    Input phase breaks: drive
    Line supply overvoltage and undervoltage safety circuits: drive
    Line supply phase loss safety function, for three phases supply: drive
    Motor phase breaks: drive
    Overcurrent between output phases and earth (on power up only): drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: motor
    insulation resistance
    >= 500 mOhm 500 V DC for 1 minute
    display type
    1 LED (red) for drive voltage
    Four 7-segment display units for CANopen bus status
    time constant
    5 ms for reference change
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.1...100 Hz
    connector type
    1 RJ45 for CANopen via VW3 CANTAP2 adaptor
    1 RJ45 for Modbus
    physical interface
    RS485 multidrop serial link for CANopen via VW3 CANTAP2 adaptor
    RS485 multidrop serial link for Modbus
    transmission frame
    RTU for CANopen via VW3 CANTAP2 adaptor
    RTU for Modbus
    transmission rate
    10, 20, 50, 125, 250, 500 kbps or 1 Mbps for CANopen via VW3 CANTAP2 adaptor
    4800, 9600 or 19200 bps for Modbus
    number of addresses
    1…127 for CANopen via VW3 CANTAP2 adaptor
    1…247 for Modbus
    number of drive
    127 for CANopen via VW3 CANTAP2 adaptor
    31 for Modbus
    marking
    CE
    operating position
    Vertical +/- 10 degree
    net weight
    1.8 kg
    Environment
    dielectric strength
    2040 V DC between earth and power terminals
    2880 V AC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    standards
    EN 50178
    product certifications
    N998
    UL
    C-Tick
    CSA
    IP degree of protection
    On upper part: IP20 (without cover plate)
    On connection terminals: IP21
    On upper part: IP31
    On upper part: IP41
    pollution degree
    2
    protective treatment
    TC
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…50 °C without (with protective cover on top of the drive)
    -10…60 °C with derating factor (without protective cover on top of the drive)
    operating altitude
    <= 1000 m without
    >= 1000 m with current derating 1 % per 100 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French3
    • Russian3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 482.6 KB
    Date 2/7/05
    Description
    None
    prp.document.label.format pdf
    Size 491.1 KB
    Date 2/4/05
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 71.9 KB
    Date 1/20/15
    prp.document.label.format pdf
    Size 741.2 KB
    Date 2/28/12
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.8 KB
    Date 7/1/11
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English1
    • Chinese1
    • French1
    • German1
    • Italian1
    • Spanish1
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version V12.8)
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    prp.document.label.format zip
    Size 422.7 MB
    Date 5/2/18
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.