Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 31
Schneider Electric ATV31K075M2T Image
Discontinued

ATV31K075M2T

Schneider Electric ATV31K075M2T Image
Discontinued
ATV31K075M2T

variable speed drive ATV31 - 0.75 kW - 200..240 V - 1 phase supply- wire guiding

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar
    product or component type
    Variable speed drive
    product specific application
    Simple machine
    Wire guiding
    component name
    ATV31
    assembly style
    Kit
    EMC filter
    Integrated
    [Us] rated supply voltage
    200...240 V
    network number of phases
    Single phase
    motor power kW
    0.75 kW <= 4 kHz
    motor power hp
    1 hp <= 4 kHz
    line current
    7.5 A at 240 V
    8.9 A at 200 V
    nominal output current
    4.8 A 4 kHz
    maximum transient current
    7.2 A for 60 s
    power dissipation in W
    60 W at nominal load
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    analogue input number
    3
    Complementary
    product destination
    Asynchronous motors
    supply frequency
    50...60 Hz
    apparent power
    1.8 kVA
    prospective line Isc
    1 kA
    speed drive output frequency
    0.5…500 Hz
    switching frequency
    2...16 kHz adjustable
    speed range
    1…50
    transient overtorque
    170…200 %
    braking torque
    150 % during 60 s with braking resistor
    100 % with braking resistor
    100 % without braking resistor
    motor slip compensation
    Suppressable
    Adjustable
    Automatic whatever the load
    supply voltage limits
    170…264 V
    network frequency limits
    47.5…63 Hz
    output voltage
    <= supply voltage
    electrical connection
    Terminal 2.5 mm² AWG 14 0.6 N.m Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6
    Terminal 2.5 mm² AWG 14 0.8 N.m L1, L2, L3
    Terminal 2.5 mm² AWG 14 0.8 N.m PA, PB
    Terminal 2.5 mm² AWG 14 0.8 N.m PA/+, PC/-
    Terminal 2.5 mm² AWG 14 0.8 N.m U, V, W
    insulation
    Electrical between power and control
    supply
    Internal supply for logic inputs: 24 V (19…30 V)DC, <100 mA with overload protection
    Internal supply for logic inputs: 24 V (19…30 V)DC, <100 mA with short-circuit protection
    Internal supply for reference potentiometer: 10 V (10…10.8 V)DC, <10 mA with overload protection
    Internal supply for reference potentiometer: 10 V (10…10.8 V)DC, <10 mA with short-circuit protection
    analogue input type
    AI3 configurable current 0...20 mA, impedance: 250 Ohm
    AI1 configurable voltage 0...10 V, input voltage 30 V max, impedance: 30000 Ohm
    AI2 configurable voltage +/- 10 V, input voltage 30 V max, impedance: 30000 Ohm
    analogue output number
    2
    analogue output type
    Configurable current AOC 0...20 mA 800 Ohm 8 ms 8 bits +/- 1 % +/- 0.2 %
    Configurable voltage AOV 0...10 V DC 470 Ohm 8 bits +/- 1 % +/- 0.2 %
    discrete output number
    2
    discrete output type
    Configurable relay logic R1A, R1B, R1C 1 NO + 1 NC 0…8 ms 100000 cycles
    Configurable relay logic R2A, R2B NC 0…8 ms 100000 cycles
    minimum switching current
    10 mA at 5 V DC for configurable relay logic
    maximum switching current
    5000 mA 250 V AC resistive 1 configurable relay logic
    5000 mA 30 V DC resistive 1 configurable relay logic
    2000 mA 250 V AC inductive 0.4 7 ms configurable relay logic
    2000 mA 30 V DC inductive 0.4 7 ms configurable relay logic
    discrete input number
    6
    discrete input type
    Programmable LI1...LI6 24 V <= 30 V 0…100 mA PLC 3500 Ohm 4 ms negative 19...30 V 0...13 V
    Programmable LI1...LI6 24 V <= 30 V 0…100 mA PLC 3500 Ohm 4 ms positive 0...5 V 11...30 V
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01 to 3200 s
    braking to standstill
    By DC injection, <30 s
    protection type
    Input phase breaks: drive
    Line supply overvoltage and undervoltage: drive
    Line supply phase loss: drive
    Line supply undervoltage: drive
    Motor phase breaks: drive
    Overcurrent between output phases and earth: drive
    Short-circuit between motor phases: drive
    Thermal protection: motor
    Undervoltage protection
    insulation resistance
    >= 500 mOhm 500 V DC for 1 minute
    display type
    1 LED (red) for drive voltage
    Four 7-segment display units for CANopen bus status
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.1...100 Hz
    communication port protocol
    Modbus 1 RJ45 RS485 multidrop serial link RTU 4800, 9600 or 19200 bps 1…247 31
    CANopen via VW3 CANTAP2 adaptor 1 RJ45 10, 20, 50, 125, 250, 500 kbps or 1 Mbps 1…127 127
    marking
    CE
    operating position
    Vertical +/- 10 degree
    net weight
    6.3 kg
    Environment
    dielectric strength
    2040 V DC between earth and power terminals
    2880 V AC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    standards
    EN 61800-3 environments 1
    EN 61800-3 environments 2
    IEC 61800-3 environments 2
    IEC 61800-3 environments 1
    EN 50178
    EN 61800-3 category C2
    EN 55011 class A group 1
    product certifications
    UL
    CSA
    C-Tick
    N998
    pollution degree
    2
    protective treatment
    TC
    vibration resistance
    1 gn conforming to EN 60068-2-6 (f = 13…150 Hz)
    1 gn conforming to IEC 60068-2-6 (f = 13…150 Hz)
    1.5 mm conforming to EN 60068-2-6 (f = 3…13 Hz)
    1.5 mm conforming to IEC 60068-2-6 (f = 3…13 Hz)
    shock resistance
    15 gn conforming to IEC 60068-2-27 for 11 ms
    16 gn conforming to EN 60068-2-28 for 11 ms
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -10…40 °C (without)
    operating altitude
    <= 1000 m without
    1000...3000 m 1 % per 100 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 462.4 KB
    Date 11/13/07
    prp.document.label.format zip
    Size 404.5 KB
    Date 11/13/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /