Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Machine ATV320
Schneider Electric ATV320U22N4WS Image

ATV320U22N4WS

Schneider Electric ATV320U22N4WS Image
ATV320U22N4WS

variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Machine ATV320
    product or component type
    Variable speed drive
    product specific application
    Complex machines
    device short name
    ATV320
    product destination
    Synchronous motors
    Asynchronous motors
    format of the control block
    Enclosed
    EMC filter
    Class C2 EMC filter integrated
    IP degree of protection
    IP65 conforming to IEC 61800-5-1
    IP65 conforming to IEC 60529
    degree of protection
    UL type 12
    type of cooling
    Fanless
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...500 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    motor power kW
    2.2 kW for heavy duty
    motor power hp
    3.0 hp for heavy duty
    line current
    8.0 A at 380 V (heavy duty)
    6.1 A at 500 V (heavy duty)
    prospective line Isc
    5 kA
    apparent power
    5.3 kVA at 500 V (heavy duty)
    continuous output current
    5.5 A at 4 kHz for heavy duty
    maximum transient current
    8.3 A during 60 s (heavy duty)
    power range
    2.2...3 kW at 380…500 V, 3 phases (based on load duty)
    asynchronous motor control profile
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor - Energy Saving
    Voltage/frequency ratio, 2 points
    synchronous motor control profile
    Vector control without sensor
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    SLS (safe limited speed)
    SS1 (safe stop 1)
    SMS (safe maximum speed)
    GDL (guard door locking)
    communication port protocol
    Modbus serial
    CANopen
    optional communication modules
    Communication module, CANopen daisy chain RJ45
    Communication module, CANopen SUB-D 9
    Communication module, CANopen open style terminal block
    Communication module, EtherCAT RJ45
    Communication module, DeviceNet
    Communication module, Ethernet/IP
    Communication module, Profibus DP V1
    Communication module, Profinet
    Communication module, Ethernet Powerlink
    Complementary
    variant
    With disconnect switch
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.5 x In during 60 s (heavy duty)
    speed range
    1…100 for asynchronous motor in open-loop mode
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    170…200 % of nominal motor torque
    braking torque
    <= 170 % during 60 s with braking resistor
    regulation loop
    Adjustable PID regulator
    motor slip compensation
    Automatic whatever the load
    Adjustable 0...300 %
    Not available in voltage/frequency ratio (2 or 5 points)
    acceleration and deceleration ramps
    Linear
    U
    S
    CUS
    Ramp switching
    Acceleration/deceleration ramp adaptation
    Acceleration/deceleration automatic stop with DC injection
    braking to standstill
    By DC injection
    protection type
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Screw terminal, clamping capacity: 0.5...1.5 mm², AWG 20...AWG 16 (control)
    Screw terminal, clamping capacity: 16 mm², AWG 6 (power supply)
    Screw terminal, clamping capacity: 16 mm², AWG 6 (motor/braking resistor)
    connector type
    1 RJ45 (on terminal) for Modbus/CANopen
    physical interface
    2-wire RS 485 for Modbus serial/CANopen
    transmission frame
    RTU for Modbus serial
    transmission rate
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…127 for CANopen
    1…247 for Modbus serial
    method of access
    Slave CANopen
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    local signalling
    1 LED (green)CANopen run:
    1 LED (red)CANopen error:
    1 LED (red)drive fault:
    width
    250.0 mm
    height
    340.0 mm
    depth
    235.0 mm
    net weight
    8.1 kg
    analogue input number
    3
    analogue input type
    AI1 voltage: 0...10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits
    discrete input number
    7
    discrete input type
    Programmable (sink/source) (DI1...DI4)24...30 V DC, with level 1 PLC
    Programmable as pulse input 20 kpps (DI5)24...30 V DC, with level 1 PLC
    Switch-configurable PTC probe (DI6)24...30 V DC
    Safe torque off (STO)24...30 V DC - 1500 Ohm
    discrete input logic
    Negative logic (sink) (DI1...DI6), > 19 V (state 0), < 13 V (state 1)
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    1
    analogue output type
    AQ1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 10 bits
    AQ1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 10 bits
    sampling duration
    2 ms (AI1, AI2, AI3) - analog input
    2 ms (AQ1) - analog output
    accuracy
    +/- 0.2 % AI1, AI2, AI3 for a temperature of -10...60 °C analog input
    +/- 0.5 % AI1, AI2, AI3 for a temperature of 25 °C analog input
    +/- 1 % AQ1 for a temperature of 25 °C analog output
    +/- 2 % AQ1 for a temperature of -10...60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.2...0.5 % of maximum value for analog input
    AQ1: +/- 0.3 % for analog output
    discrete output number
    3
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    Logic: (LO)
    refresh time
    Logic input (DI1...DI6): 8 ms (+/- 0.7 ms)
    Relay output (R1A, R1B, R1C): 2 ms
    Relay output (R2A, R2C): 2 ms
    minimum switching current
    Relay output R1, R2: 5 mA at 24 V DC
    maximum switching current
    Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1 on resistive load, cos phi = 1: 4 A at 30 V DC
    Relay output R1, R2 on inductive load, cos phi = 0.4: 2 A at 250 V AC
    Relay output R1, R2 on inductive load, cos phi = 0.4: 2 A at 30 V DC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 30 V DC
    specific application
    Machinery
    Variable speed drive application selection
    Hoisting Self erecting
    Material handling Carousel
    Material handling Conveyor
    Material handling Lifting platfrom
    Material handling Palletizers - medium performance
    Material handling Transfer table
    Material handling Turn table
    Material working (wood, ceramic, stone, pvc, metal) Cutting - medium accuracy
    Material working (wood, ceramic, stone, pvc, metal) Drilling
    Material working (wood, ceramic, stone, pvc, metal) Saw
    Packaging Bagging
    Packaging Feed conveyor low performance
    Packaging Filling bottles - intermittent operation
    Packaging Linear labeling
    Packaging Other application
    Packaging Stretching wrapping
    Packaging Tray take
    Textile Knitting
    Textile Printing machines
    Textile Spinning
    Washing machines Car
    Washing machines Other application
    Hoisting Standard crane - travelling or trolley
    Motor power range
    2.2…3 kW at 380…500 V 3 phases
    motor starter type
    Variable speed drive
    Environment
    isolation
    Between power and control terminals
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    0.0 dB conforming to 86/188/EEC
    power dissipation in W
    Self-cooled: 8.6 W at 380 V, switching frequency 4 kHz
    volume of cooling air
    37.7 m3/h
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    3 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 2…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C without
    40…60 °C with derating factor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...3000 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    CE
    ATEX
    NOM
    EAC
    RCM
    KC
    marking
    CE
    ATEX
    UL
    CSA
    EAC
    RCM
    KC
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages37
    • English24
    • Chinese10
    • French11
    • German9
    • Italian10
    • Portuguese8
    • Spanish10
    • Turkish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.5 MB
    Date 10/4/18
    Size pdf
    Size 9.5 MB
    Date 11/22/18
    Size pdf
    Size 4.4 MB
    Date 9/1/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    1) ATV320 Getting Started Annex (SCCR) (Version 08)
    Description
    Short Circuit Current Ratings (SCCR) and branch circuit protection.The combinations in the table have been tested per UL61800-5-1. (Reference UL file E116875)
    Size pdf
    Size 202.3 KB
    Date 10/31/19
    Description
    Short Circuit Current Ratings (SCCR) and branch circuit protection.The combinations in the table have been tested per UL61800-5-1. (Reference UL file E116875)
    Size pdf
    Size 4.2 MB
    Date 4/1/19
    Size pdf
    Size 4 MB
    Date 3/19/19
    Size pdf
    Size 1.2 MB
    Date 5/31/18
    Size pdf
    Size 2.5 MB
    Date 5/18/18
    Size xlsx
    Size 191.6 KB
    Date 4/19/18
    2) ATV320 安装手册 (Version 04)
    Description
    ATV 机器 ATV320 用于异步和同步电机的变频器 安装手册
    Size pdf
    Size 13 MB
    Date 8/31/18
    Description
    ATV 机器 ATV320 用于异步和同步电机的变频器 安装手册
    1) 快速入门指南 ATV320 (Version 02)
    Description
    快速入门指南 ATV320
    Size pdf
    Size 1.3 MB
    Date 5/31/18
    Description
    快速入门指南 ATV320
    Size pdf
    Size 5.6 MB
    Date 4/1/18
    Size pdf
    Size 23.9 MB
    Date 10/1/18
    Size pdf
    Size 1.1 MB
    Date 5/31/18
    Size pdf
    Size 7.1 MB
    Date 4/1/18
    Size pdf
    Size 13.2 MB
    Date 8/31/18
    Size pdf
    Size 1.2 MB
    Date 5/31/18
    Size pdf
    Size 13.2 MB
    Date 8/31/18
    Size pdf
    Size 1.2 MB
    Date 5/31/18
    Size pdf
    Size 5 MB
    Date 4/1/18
    Size pdf
    Size 13.3 MB
    Date 8/31/18
    Size pdf
    Size 1.2 MB
    Date 5/31/18
    Size pdf
    Size 7.2 MB
    Date 4/1/18
    Size pdf
    Size 13 MB
    Date 8/31/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ATV320U22N4WS: variable speed drive ATV320 - 2,2kW - 400V - 3ph - with vario - IP65 (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ATV320U22N4WS: variable speed drive ATV320 - 2,2kW - 400V - 3ph - with vario - IP65 (Version 1.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 338.6 KB
    Date 6/5/19
    Size pdf
    Size 2 MB
    Date 7/16/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.1 MB
    Date 4/30/18
    Description
    VZ3V32066S2, VZ3V32066S3, VZ3V32066S4
    Size pdf
    Size 1.2 MB
    Date 4/30/18
    Description
    VW3A9911, VW3A9912
    Size pdf
    Size 1.2 MB
    Date 4/30/18
    Size pdf
    Size 192.2 KB
    Date 10/1/19
    Size pdf
    Size 751.8 KB
    Date 5/31/18
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Altivar Application Note for Hoisting (ATV900, ATV340, ATV320) (Version 01)
    Description
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    Size pdf
    Size 3.7 MB
    Date 5/14/19
    Description
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    Description
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    Description
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    Description
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    variable speed drive, ATV320, 2.2 kW, 380…500 V, 3 phases, enclosed
  • View more View less

    Software and Firmware

    Language
    • All Languages7
    • English7
    • Chinese1
    • French1
    • German1
    • Italian1
    • Spanish1
    DTM files
    Format
    Size
    Date
    Add to My Documents
    EDS files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 51.7 KB
    Date 12/6/18
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    Size zip
    Size 106.6 KB
    Date 12/6/18
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    ATV320 CANopen EDS V2.9 (Version 2.9)
    Description
    V2.9 IE36
    Size zip
    Size 25.8 KB
    Date 11/7/18
    Description
    V2.9 IE36
    Size zip
    Size 143.3 KB
    Date 5/18/18
    GSD files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 74 KB
    Date 10/1/18
    Software Pre-Sales
    Format
    Size
    Date
    Add to My Documents
    Altivar Regenerative Unit : Sizing Tool (ATVRU75N4, ATVRD15N4) (Version 6.0)
    Description
    Define how many Regenerative unit you need to order. - Simple Application - Centrifugal Application - Hoisting Application
    Size xlsx
    Size 284.4 KB
    Date 6/23/18
    Description
    Define how many Regenerative unit you need to order. - Simple Application - Centrifugal Application - Hoisting Application
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Front and Left View


  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Minimum value corresponding to thermal constraints.


  • Connections and Schema

    Connection Diagrams
    Diagram with Line Contactor

    Connection diagrams conforming to standards ISO13849 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1.


    (1)
    Line choke (if used)
    (2)
    Fault relay contacts, for remote signaling of drive status

    Diagram with Switch Disconnect

    Connection diagrams conforming to standards EN 954-1 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1.


    (1)
    Line choke (if used)
    (2)
    Fault relay contacts, for remote signaling of drive status


    Control Connection Diagram in Source Mode


    (1)
    Analog output
    (2)
    Analog inputs
    (3)
    Reference potentiometer (10 kOhm maxi)
    (4)
    Digital inputs


    Digital Inputs Wiring

    The logic input switch (SW1) is used to adapt the operation of the logic inputs to the technology of the programmable controller outputs.

    Switch SW1 set to “Source” position and use of the output power supply for the DIs.


    Switch SW1 set to “Source” position and use of an external power supply for the DIs.


    Switch SW1 set to “Sink Int” position and use of the output power supply for the DIs.


    Switch SW1 set to “Sink Ext” position and use of an external power supply for the DIs.



Compare products: /