Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Machine ATV320
Schneider Electric ATV320U40N4WS Image

ATV320U40N4WS

Schneider Electric ATV320U40N4WS Image
ATV320U40N4WS

variable speed drive, ATV320, 4 kW, 380…500 V, 3 phases, enclosed

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Complementary
    number of HW interfaces other
    1.0
    nominal output power
    4.0 W
    number of HW interfaces serial RS232
    0.0
    number of HW interfaces serial RS422
    0.0
    number of HW interfaces serial RS485
    1.0
    number of HW interfaces serial TTY
    0.0
    number of HW interfaces USB
    0.0
    [Us] rated supply voltage
    380...500 V - 15...10 %
    number of HW interfaces industrial Ethernet
    0.0
    number of HW interfaces parallel
    0.0
    number of HW interfaces PROFINET
    0.0
    range of product
    Altivar Machine ATV320
    line current
    13.7 A at 380 V (heavy duty)
    10.6 A at 500 V (heavy duty)
    product or component type
    Variable speed drive
    prospective line Isc
    5 kA
    product specific application
    Complex machines
    device short name
    ATV320
    variant
    With disconnect switch
    format of the control block
    Enclosed
    continuous output current
    9.5 A at 4 kHz for heavy duty
    product destination
    Synchronous motors
    Asynchronous motors
    EMC filter
    Class C2 EMC filter integrated
    IP degree of protection
    IP65 conforming to IEC 61800-5-1
    IP65 conforming to IEC 60529
    power range
    4...5.5 kW at 380…500 V, 3 phases (based on load duty)
    asynchronous motor control profile
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor - Energy Saving
    Voltage/frequency ratio, 2 points
    degree of protection
    UL type 12 conforming to UL 61800-5-1
    synchronous motor control profile
    Vector control without sensor
    type of cooling
    Fanless
    speed drive output frequency
    0.1…599 Hz
    network number of phases
    3 phases
    nominal switching frequency
    4 kHz
    supply frequency
    50...60 Hz - 5...5 %
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    motor power kW
    4.0 kW for heavy duty
    motor power hp
    5.0 hp for heavy duty
    communication port protocol
    Modbus serial
    CANopen
    apparent power
    9.2 kVA at 500 V (heavy duty)
    output voltage
    <= power supply voltage
    maximum transient current
    14.3 A during 60 s (heavy duty)
    permissible temporary current boost
    1.5 x In during 60 s (heavy duty)
    speed range
    1…100 for asynchronous motor in open-loop mode
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    170…200 % of nominal motor torque
    braking torque
    <= 170 % during 60 s with braking resistor
    safety function
    STO (safe torque off) SIL 3
    SLS (safe limited speed)
    SS1 (safe stop 1)
    SMS (safe maximum speed)
    GDL (guard door locking)
    regulation loop
    Adjustable PID regulator
    motor slip compensation
    Automatic whatever the load
    Adjustable 0...300 %
    Not available in voltage/frequency ratio (2 or 5 points)
    optional communication modules
    Communication module, CANopen daisy chain RJ45
    Communication module, CANopen SUB-D 9
    Communication module, CANopen open style terminal block
    Communication module, EtherCAT RJ45
    Communication module, DeviceNet
    Communication module, Ethernet/IP
    Communication module, Profibus DP V1
    Communication module, Profinet
    Communication module, Ethernet Powerlink
    acceleration and deceleration ramps
    Linear
    U
    S
    CUS
    Ramp switching
    Acceleration/deceleration ramp adaptation
    Acceleration/deceleration automatic stop with DC injection
    braking to standstill
    By DC injection
    protection type
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Screw terminal, clamping capacity: 4...6 mm², AWG 12...AWG 10 (power supply)
    Screw terminal, clamping capacity: 2.5...6 mm², AWG 14...AWG 10 (DC bus)
    Screw terminal, clamping capacity: 2.5...6 mm², AWG 14...AWG 10 (motor/braking resistor)
    Screw terminal, clamping capacity: 0.5...1.5 mm², AWG 20...AWG 16 (control)
    connector type
    1 RJ45 (on terminal) for Modbus/CANopen
    physical interface
    2-wire RS 485 for Modbus serial/CANopen
    transmission frame
    RTU for Modbus serial
    transmission rate
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…127 for CANopen
    1…247 for Modbus serial
    method of access
    Slave CANopen
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    local signalling
    1 LED (green)CANopen run:
    1 LED (red)CANopen error:
    1 LED (red)drive fault:
    width
    250.0 mm
    height
    340.0 mm
    depth
    235.0 mm
    net weight
    8.2 kg
    analogue input number
    3
    analogue input type
    AI1 voltage: 0...10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits
    discrete input number
    7
    discrete input type
    Programmable (sink/source) (DI1...DI4)24...30 V DC, with level 1 PLC
    Programmable as pulse input 20 kpps (DI5)24...30 V DC, with level 1 PLC
    Switch-configurable PTC probe (DI6)24...30 V DC
    Safe torque off (STO)24...30 V DC - 1500 Ohm
    discrete input logic
    Negative logic (sink) (DI1...DI6), > 19 V (state 0), < 13 V (state 1)
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    1
    analogue output type
    AQ1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 10 bits
    AQ1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 10 bits
    sampling duration
    2 ms (AI1, AI2, AI3) - analog input
    2 ms (AQ1) - analog output
    accuracy
    +/- 0.2 % AI1, AI2, AI3 for a temperature of -10...60 °C analog input
    +/- 0.5 % AI1, AI2, AI3 for a temperature of 25 °C analog input
    +/- 1 % AQ1 for a temperature of 25 °C analog output
    +/- 2 % AQ1 for a temperature of -10...60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.2...0.5 % of maximum value for analog input
    AQ1: +/- 0.3 % for analog output
    discrete output number
    3
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    Logic: (LO)
    refresh time
    Logic input (DI1...DI6): 8 ms (+/- 0.7 ms)
    Relay output (R1A, R1B, R1C): 2 ms
    Relay output (R2A, R2C): 2 ms
    minimum switching current
    Relay output R1, R2: 5 mA at 24 V DC
    maximum switching current
    Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1 on resistive load, cos phi = 1: 4 A at 30 V DC
    Relay output R1, R2 on inductive load, cos phi = 0.4: 2 A at 250 V AC
    Relay output R1, R2 on inductive load, cos phi = 0.4: 2 A at 30 V DC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 30 V DC
    isolation
    Between power and control terminals
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    0.0 dB conforming to 86/188/EEC
    power dissipation in W
    Self-cooled: 111.0 W at 380 V, switching frequency 4 kHz
    operating position
    Vertical +/- 10 degree
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    standards
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    UL 508C
    UL 61800-5-1
    CSA C22.2 No 274
    product certifications
    CE
    ATEX
    NOM
    GOST
    EAC
    RCM
    KC
    REACH
    marking
    CE
    ATEX
    UL
    CSA
    EAC
    RCM
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    pollution degree
    3 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 2…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C without derating
    40…60 °C with derating factor
    ambient air temperature for storage
    -25…70 °C
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    10.2 kg
    Package 1 Height
    29.3 cm
    Package 1 width
    30.5 cm
    Package 1 Length
    45 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages44
    • English19
    • Chinese10
    • French13
    • German11
    • Italian12
    • Portuguese8
    • Spanish12
    • Turkish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 2/13/20
    prp.document.label.format pdf
    Size 9.5 MB
    Date 11/22/18
    prp.document.label.format pdf
    Size 4.4 MB
    Date 9/1/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    4) ATV320 additionnal manuals (English) (Version 02)
    Files in document
    Description
    ATV320 Getting Started AnnexATV320_Safety_Function_manualATV320_ATV_Logic_Manual_ENATV320 communication parametersATV320_Modbus_manualATV320 CANopen Manual ENATV320_PROFIBUS_DP_Manual_ENATV320_PROFINET_Manual_ENATV320_POWERLINK_manualATV320_Modbus_TCP_EtherNet_IP_ManualATV320_DeviceNet_ManualATV320_EtherCAT_ManualATV_Regenerative_Unit_Manual_ENATV312_to_ATV320_Migration_Manual_ENATV312_to_ATV32_CANopen_migration_noteATV320 DC Bus Sharing Technical Note (EN)ATV320_ATEX_manual_ENMulti-Loader User Manual VW3A8121Multi-Loader Simplified Manual VW3A8121
    prp.document.label.format zip
    Size 59.3 MB
    Date 7/28/20
    Files in document
    Description
    ATV320 Getting Started AnnexATV320_Safety_Function_manualATV320_ATV_Logic_Manual_ENATV320 communication parametersATV320_Modbus_manualATV320 CANopen Manual ENATV320_PROFIBUS_DP_Manual_ENATV320_PROFINET_Manual_ENATV320_POWERLINK_manualATV320_Modbus_TCP_EtherNet_IP_ManualATV320_DeviceNet_ManualATV320_EtherCAT_ManualATV_Regenerative_Unit_Manual_ENATV312_to_ATV320_Migration_Manual_ENATV312_to_ATV32_CANopen_migration_noteATV320 DC Bus Sharing Technical Note (EN)ATV320_ATEX_manual_ENMulti-Loader User Manual VW3A8121Multi-Loader Simplified Manual VW3A8121
    prp.document.label.format pdf
    Size 10.5 MB
    Date 3/11/20
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/31/18
    prp.document.label.format pdf
    Size 2.5 MB
    Date 5/18/18
    prp.document.label.format pdf
    Size 13 MB
    Date 8/31/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/31/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 10.6 MB
    Date 3/11/20
    prp.document.label.format pdf
    Size 1.9 MB
    Date 4/3/19
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/31/18
    prp.document.label.format pdf
    Size 7.1 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 2.7 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 10.6 MB
    Date 3/3/20
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/3/19
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/31/18
    prp.document.label.format pdf
    Size 2.7 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 10.6 MB
    Date 3/1/20
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/3/19
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/31/18
    prp.document.label.format pdf
    Size 5 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 11.2 MB
    Date 3/1/20
    prp.document.label.format pdf
    Size 1.8 MB