Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 32
Schneider Electric ATV32H055N4437 Image
Discontinued

ATV32H055N4437

Schneider Electric ATV32H055N4437 Image
Discontinued
ATV32H055N4437

variable speed drive ATV32 - 0.55kW 400V - 3P - Bluetooth built-in - w heat sink

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 32
    product or component type
    Variable speed drive
    product destination
    Synchronous motors
    Asynchronous motors
    product specific application
    Complex machines
    function available
    Configure over bluetooth
    assembly style
    With heat sink
    component name
    ATV32
    EMC filter
    Class C2 EMC filter integrated
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...500 V - 15...10 %
    supply voltage limits
    323…550 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    motor power kW
    0.55 kW at 380...480 V
    motor power hp
    0.75 hp at 380...480 V
    Complementary
    line current
    2.2 A for 500 V 3 phases 0.55 kW / 0.75 hp
    2.8 A for 380 V 3 phases 0.55 kW / 0.75 hp
    apparent power
    1.9 kVA at 500 V 3 phases 0.55 kW / 0.75 hp
    prospective line Isc
    5 kA for 3 phases
    nominal output current
    1.9 A at 4 kHz 500 V 0.55 kW / 0.75 hp
    maximum transient current
    2.9 A for 60 s 0.55 kW / 0.75 hp
    output frequency
    0.0005…0.599 kHz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    speed range
    1…100 for asynchronous motor in open-loop mode
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    170…200 %
    braking torque
    <= 170 % with braking resistor
    asynchronous motor control profile
    Voltage/frequency ratio, 2 points
    Flux vector control without sensor - Energy Saving, NoLoad law
    Voltage/frequency ratio, 5 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor, standard
    synchronous motor control profile
    Vector control without sensor
    regulation loop
    Adjustable PID regulator
    motor slip compensation
    Automatic whatever the load
    Adjustable 0...300 %
    Not available in voltage/frequency ratio (2 or 5 points)
    local signalling
    1 LED red for drive voltage
    1 LED blue for bluetooth
    1 LED green for CANopen run
    1 LED red for CANopen error
    1 LED red for drive fault
    output voltage
    <= power supply voltage
    noise level
    43 dB conforming to 86/188/EEC
    insulation
    Electrical between power and control
    electrical connection
    Screw terminal, clamping capacity: 0.5...1.5 mm², AWG 18...AWG 14 (control)
    Removable screw terminals, clamping capacity: 1.5...2.5 mm², AWG 14...AWG 12 (motor/braking resistor)
    Screw terminal, clamping capacity: 1.5...4 mm², AWG 14...AWG 10 (power supply)
    tightening torque
    0.5 N.m, 4.4 lb/ft (control)
    0.7 N.m, 7.1 lb/ft (motor/braking resistor)
    0.6 N.m, 5.3 lb/ft (power supply)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    analogue input number
    3
    analogue input type
    AI1 voltage: 0...10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits
    sampling duration
    2 ms (AI1, AI2, AI3) - analog input(s)
    2 ms (AO1) - analog input(s)
    response time
    LI1...LI6 8 ms, tolerance +/- 0.7 ms for logic output(s)
    R1A, R1B, R1C 2 ms for relay output(s)
    R2A, R2C 2 ms for relay output(s)
    accuracy
    +/- 0.2 % (AI1, AI2, AI3) for a temperature of -10...60 °C
    +/- 0.5 % (AI1, AI2, AI3) for a temperature of 25 °C
    +/- 1 % (AO1) for a temperature of 25 °C
    +/- 2 % (AO1) for a temperature of -10...60 °C
    linearity error
    +/- 0.2...0.5 % of maximum value (AI1, AI2, AI3)
    +/- 0.3 % (AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable current 0...20 mA, impedance: 800 Ohm, resolution 10 bits
    AO1 software-configurable voltage 0...10 V, impedance: 470 Ohm, resolution 10 bits
    discrete output number
    3
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    Logic: (LO)
    minimum switching current
    5 mA at 24 V DC for configurable relay logic
    maximum switching current
    R1: 3 A at 250 V AC resistive load, cos phi = 1
    R1: 4 A at 30 V DC resistive load, cos phi = 1
    R1, R2: 2 A at 250 V AC inductive load, cos phi = 0.4
    R1, R2: 2 A at 30 V DC inductive load, cos phi = 0.4
    R2: 5 A at 250 V AC resistive load, cos phi = 1
    R2: 5 A at 30 V DC resistive load, cos phi = 1
    discrete input number
    7
    discrete input type
    Programmable (sink/source) (LI1...LI4)24...30 V DC, with level 1 PLC
    Programmable as pulse input 20 kpps (LI5)24...30 V DC, with level 1 PLC
    Switch-configurable PTC probe (LI6)24...30 V DC
    Safe torque off (STO)24...30 V DC - 1500 Ohm
    discrete input logic
    Negative logic (sink) (LI1...LI6), > 19 V (state 0), < 13 V (state 1)
    Positive logic (source) (LI1...LI6), < 5 V (state 0), > 11 V (state 1)
    acceleration and deceleration ramps
    Linear
    CUS
    U
    Deceleration ramp adaptation
    Deceleration ramp automatic stop DC injection
    S
    Ramp switching
    braking to standstill
    By DC injection
    protection type
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 (on front face) for Modbus/CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    type of polarization
    No impedance for Modbus
    number of addresses
    1…127 for CANopen
    1…247 for Modbus
    method of access
    Slave CANopen
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test, level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test, level 3 conforming to IEC 61000-4-6
    Electrical fast transient/burst immunity test, level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test, level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test, level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    width
    45 mm
    height
    325 mm
    depth
    245 mm
    net weight
    2.5 kg
    option card
    Communication card for CANopen daisy chain
    Communication card for CANopen open style
    Communication card for DeviceNet
    Communication card for Ethernet/IP
    Communication card for Profibus DP V1
    functionality
    Mid
    specific application
    Other applications
    Environment
    standards
    EN 55011 class A group 1
    EN 61800-3 environments 1 category C2
    EN 61800-3 environments 2 category C2
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    UL
    CSA
    NOM 117
    C-Tick
    GOST
    marking
    CE
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP20 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f = 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C without
    50…60 °C with derating factor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...3000 m with current derating 1 % per 100 m
    operating position
    Vertical +/- 10 degree
  • View more View less

    Documents

    Language
    • All Languages18
    • English6
    • Chinese4
    • French3
    • German3
    • Italian3
    • Portuguese2
    • Russian2
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    BMP Synchronous Motor manual (Version 1.3)
    Description
    ATV32, ATV320
    prp.document.label.format pdf
    Size 1 MB
    Date 1/31/17
    Description
    ATV32, ATV320
    ATV32: safety integrated functions manual (Version 07)
    Description
    The safety functions in Altivar32, allow you to develop applications oriented in the protection of man and machine. The safety functions are configured with SoMove software. The content of this manual is also accessible through the ATV32 DTM online help.
    prp.document.label.format pdf
    Size 4.9 MB
    Date 1/31/17
    Description
    The safety functions in Altivar32, allow you to develop applications oriented in the protection of man and machine. The safety functions are configured with SoMove software. The content of this manual is also accessible through the ATV32 DTM online help.
    prp.document.label.format xlsx
    Size 203.9 KB
    Date 6/18/15
    Description
    Soft V2.5
    prp.document.label.format pdf
    Size 4.4 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 4.8 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 4.4 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 4.5 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 6.7 MB
    Date 6/1/12
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/31/17
    prp.document.label.format pdf
    Size 4.7 MB
    Date 1/31/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 787.2 KB
    Date 12/12/19
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 6/17/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/30/16
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
  • View more View less

    Software and Firmware

    Language
    • English10
    EDS files
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 51.7 KB
    Date 12/6/18
    POWERLINK XDD VW3A3619 (Version V1.2.1)
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    prp.document.label.format zip
    Size 106.6 KB
    Date 12/6/18
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    prp.document.label.format zip
    Size 143.3 KB
    Date 5/18/18
    prp.document.label.format zip
    Size 25.2 KB
    Date 6/23/17
    prp.document.label.format zip
    Size 70.5 KB
    Date 8/30/16
    prp.document.label.format zip
    Size 155.4 KB
    Date 8/30/16
    prp.document.label.format zip
    Size 53.7 KB
    Date 8/30/16
    prp.document.label.format zip
    Size 25.2 KB
    Date 6/18/15
    GSD files
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 32.8 KB
    Date 7/19/19
    prp.document.label.format zip
    Size 74 KB
    Date 10/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.