Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 32
Schneider Electric ATV32HU22M2437 Image
Discontinued

ATV32HU22M2437

Schneider Electric ATV32HU22M2437 Image
Discontinued
ATV32HU22M2437

variable speed drive ATV32 - 2.2kW 200V - 1P - Bluetooth built-in - w heat sink

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 32
    product or component type
    Variable speed drive
    product destination
    Asynchronous motors
    Synchronous motors
    product specific application
    Complex machines
    function available
    Configure over bluetooth
    assembly style
    With heat sink
    component name
    ATV32
    EMC filter
    Class C2 EMC filter integrated
    network number of phases
    1 phase
    [Us] rated supply voltage
    200...240 V - 15...10 %
    supply voltage limits
    170…264 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    motor power kW
    2.2 kW at 200...240 V
    motor power hp
    3 hp at 200...240 V
    Complementary
    line current
    20.1 A for 240 V 1 phase 2.2 kW / 3 hp
    23.9 A for 200 V 1 phase 2.2 kW / 3 hp
    apparent power
    4.8 kVA at 240 V 1 phase 2.2 kW / 3 hp
    prospective line Isc
    1 kA for 1 phase
    nominal output current
    11 A at 4 kHz 240 V 2.2 kW / 3 hp
    maximum transient current
    16.5 A for 60 s 2.2 kW / 3 hp
    output frequency
    0.0005…0.599 kHz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    speed range
    1…100 for asynchronous motor in open-loop mode
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    170…200 %
    braking torque
    <= 170 % with braking resistor
    asynchronous motor control profile
    Flux vector control without sensor, standard
    Flux vector control without sensor - Energy Saving, NoLoad law
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Voltage/frequency ratio, 5 points
    synchronous motor control profile
    Vector control without sensor
    regulation loop
    Adjustable PID regulator
    motor slip compensation
    Adjustable 0...300 %
    Not available in voltage/frequency ratio (2 or 5 points)
    Automatic whatever the load
    local signalling
    1 LED red for drive voltage
    1 LED blue for bluetooth
    1 LED green for CANopen run
    1 LED red for CANopen error
    1 LED red for drive fault
    output voltage
    <= power supply voltage
    noise level
    43 dB conforming to 86/188/EEC
    insulation
    Electrical between power and control
    electrical connection
    Screw terminal, clamping capacity: 4 mm², AWG 10 (power supply)
    Screw terminal, clamping capacity: 0.5...1.5 mm², AWG 18...AWG 14 (control)
    Removable screw terminals, clamping capacity: 1.5...2.5 mm², AWG 14...AWG 12 (motor/braking resistor)
    tightening torque
    0.5 N.m, 4.4 lb/ft (control)
    0.7 N.m, 7.1 lb/ft (motor/braking resistor)
    0.6 N.m, 5.3 lb/ft (power supply)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    analogue input number
    3
    analogue input type
    AI1 voltage: 0...10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits
    sampling duration
    2 ms (AI1, AI2, AI3) - analog input(s)
    2 ms (AO1) - analog input(s)
    response time
    LI1...LI6 8 ms, tolerance +/- 0.7 ms for logic output(s)
    R1A, R1B, R1C 2 ms for relay output(s)
    R2A, R2C 2 ms for relay output(s)
    accuracy
    +/- 0.2 % (AI1, AI2, AI3) for a temperature of -10...60 °C
    +/- 0.5 % (AI1, AI2, AI3) for a temperature of 25 °C
    +/- 1 % (AO1) for a temperature of 25 °C
    +/- 2 % (AO1) for a temperature of -10...60 °C
    linearity error
    +/- 0.2...0.5 % of maximum value (AI1, AI2, AI3)
    +/- 0.3 % (AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable current 0...20 mA, impedance: 800 Ohm, resolution 10 bits
    AO1 software-configurable voltage 0...10 V, impedance: 470 Ohm, resolution 10 bits
    discrete output number
    3
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    Logic: (LO)
    minimum switching current
    5 mA at 24 V DC for configurable relay logic
    maximum switching current
    R1: 3 A at 250 V AC resistive load, cos phi = 1
    R1: 4 A at 30 V DC resistive load, cos phi = 1
    R1, R2: 2 A at 250 V AC inductive load, cos phi = 0.4
    R1, R2: 2 A at 30 V DC inductive load, cos phi = 0.4
    R2: 5 A at 250 V AC resistive load, cos phi = 1
    R2: 5 A at 30 V DC resistive load, cos phi = 1
    discrete input number
    7
    discrete input type
    Programmable (sink/source) (LI1...LI4)24...30 V DC, with level 1 PLC
    Programmable as pulse input 20 kpps (LI5)24...30 V DC, with level 1 PLC
    Switch-configurable PTC probe (LI6)24...30 V DC
    Safe torque off (STO)24...30 V DC - 1500 Ohm
    discrete input logic
    Negative logic (sink) (LI1...LI6), > 19 V (state 0), < 13 V (state 1)
    Positive logic (source) (LI1...LI6), < 5 V (state 0), > 11 V (state 1)
    acceleration and deceleration ramps
    Deceleration ramp automatic stop DC injection
    U
    Ramp switching
    Linear
    Deceleration ramp adaptation
    CUS
    S
    braking to standstill
    By DC injection
    protection type
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 (on front face) for Modbus/CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    type of polarization
    No impedance for Modbus
    number of addresses
    1…127 for CANopen
    1…247 for Modbus
    method of access
    Slave CANopen
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test, level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test, level 3 conforming to IEC 61000-4-6
    Electrical fast transient/burst immunity test, level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test, level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test, level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    width
    60 mm
    height
    325 mm
    depth
    245 mm
    net weight
    2.9 kg
    option card
    Communication card for CANopen daisy chain
    Communication card for CANopen open style
    Communication card for DeviceNet
    Communication card for Ethernet/IP
    Communication card for Profibus DP V1
    Environment
    standards
    EN 55011 class A group 1
    EN 61800-3 environments 2 category C2
    EN 61800-3 environments 1 category C2
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    GOST
    NOM 117
    C-Tick
    UL
    CSA
    marking
    CE
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP20 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f = 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f = 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C without
    50…60 °C with derating factor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...2000 m with current derating 1 % per 100 m
    operating position
    Vertical +/- 10 degree
  • View more View less

    Documents

    Language
    • All Languages18
    • English6
    • Chinese4
    • French3
    • German3
    • Italian3
    • Portuguese2
    • Russian2
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    BMP Synchronous Motor manual (Version 1.3)
    Description
    ATV32, ATV320
    Size pdf
    Size 1 MB
    Date 1/31/17
    Description
    ATV32, ATV320
    ATV32: safety integrated functions manual (Version 07)
    Description
    The safety functions in Altivar32, allow you to develop applications oriented in the protection of man and machine. The safety functions are configured with SoMove software. The content of this manual is also accessible through the ATV32 DTM online help.
    Size pdf
    Size 4.9 MB
    Date 1/31/17
    Description
    The safety functions in Altivar32, allow you to develop applications oriented in the protection of man and machine. The safety functions are configured with SoMove software. The content of this manual is also accessible through the ATV32 DTM online help.
    Size xlsx
    Size 203.9 KB
    Date 6/18/15
    Description
    Soft V2.5
    BMP 同步电机 电机手册 (Version 1.3)
    Description
    ATV32, ATV320
    Size pdf
    Size 1.1 MB
    Date 1/31/17
    Description
    ATV32, ATV320
    ATV32: 安全集成功能手册 (Version 07)
    Description
    本手册的内容亦可通过 ATV32 DTM 联机帮助访问。
    Size pdf
    Size 4.4 MB
    Date 1/31/17
    Description
    本手册的内容亦可通过 ATV32 DTM 联机帮助访问。
    ATV32: Manuel des fonctions de sécurité intégrées (Version 07)
    Description
    Le contenu de ce manuel est également disponible dans l’aide en ligne du DTM de l'ATV32.
    Size pdf
    Size 4.8 MB
    Date 1/31/17
    Description
    Le contenu de ce manuel est également disponible dans l’aide en ligne du DTM de l'ATV32.
    BMP moteur synchrone : manuel (Version 1.3)
    Description
    ATV32, ATV320
    Size pdf
    Size 1.1 MB
    Date 1/31/17
    Description
    ATV32, ATV320
    ATV32: Handbuch zu integrierten Sicherheitsfunktionen (Version 07)
    Description
    Der Inhalt dieses Handbuchs ist auch über die Online-Hilfe des ATV32 DTM zugänglich
    Size pdf
    Size 4.4 MB
    Date 1/31/17
    Description
    Der Inhalt dieses Handbuchs ist auch über die Online-Hilfe des ATV32 DTM zugänglich
    BMP Synchronmotor Motorhandbuch (Version 1.3)
    Description
    ATV32, ATV320
    Size pdf
    Size 1.1 MB
    Date 1/31/17
    Description
    ATV32, ATV320
    ATV32: Manuale sulle funzioni di sicurezza integrate (Version 07)
    Description
    Il contenuto di questo manuale è accessibile anche dalla guida online DTM ATV32.
    Size pdf
    Size 4.5 MB
    Date 1/31/17
    Description
    Il contenuto di questo manuale è accessibile anche dalla guida online DTM ATV32.
    Size pdf
    Size 1.1 MB
    Date 1/31/17
    Description
    ATV32, ATV320
    Size pdf
    Size 6.7 MB
    Date 6/1/12
    ATV32: Manual de funciones de seguridad integradas (Version 07)
    Description
    También se puede acceder al contenido de este manual a través de la ayuda en línea de ATV32 DTM
    Size pdf
    Size 4.7 MB
    Date 1/31/17
    Description
    También se puede acceder al contenido de este manual a través de la ayuda en línea de ATV32 DTM
    Size pdf
    Size 1.1 MB
    Date 1/31/17
    Description
    ATV32, ATV320
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 803 KB
    Date 2/2/16
    Size pdf
    Size 1.7 MB
    Date 1/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet - ATV320/32 Fan Kit (Version 02)
    Description
    VZ3V32C100, VZ3V32D100, VZ3V32A100, VZ3V32B100, VZ3V303S2001, VZ3V303S3001
    Size pdf
    Size 3.9 MB
    Date 6/17/16
    Description
    VZ3V32C100, VZ3V32D100, VZ3V32A100, VZ3V32B100, VZ3V303S2001, VZ3V303S3001
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    Size pdf
    Size 1.1 MB
    Date 5/30/16
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
  • View more View less

    Software and Firmware

    Language
    • English10
    EDS files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 51.7 KB
    Date 12/6/18
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    Size zip
    Size 106.6 KB
    Date 12/6/18
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    Size zip
    Size 143.3 KB
    Date 5/18/18
    Size zip
    Size 25.2 KB
    Date 6/23/17
    Size zip
    Size 155.4 KB
    Date 8/30/16
    Size zip
    Size 70.5 KB
    Date 8/30/16
    Size zip
    Size 53.7 KB
    Date 8/30/16
    Size zip
    Size 25.2 KB
    Date 6/18/15
    GSD files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 32.8 KB
    Date 7/19/19
    Size zip
    Size 74 KB
    Date 10/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /