Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 38
Schneider Electric ATV38HC10N4X Image
Discontinued

ATV38HC10N4X

Schneider Electric ATV38HC10N4X Image
Discontinued
ATV38HC10N4X

ATV38 380/460V 90KW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ATV38HC10N4X is replaced by:
Product
Qty
ATV61HD90N4
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 September 2005
1
  • Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    1.000 cm
    Package 1 width
    1.000 cm
    Package 1 Length
    1.000 cm
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    User's manual ATV38 (Version 1)
    Description
    Variable speed controllers for asynchronous motors
    prp.document.label.format pdf
    Size 8.9 MB
    Date 8/12/02
    Description
    Variable speed controllers for asynchronous motors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.