Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 58
Schneider Electric ATV58FHD54N4 Image
Discontinued

ATV58FHD54N4

Schneider Electric ATV58FHD54N4 Image
Discontinued
ATV58FHD54N4

ATV58F 500V 37KW/HEATSK FVC 380/500V 5

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ATV58FHD54N4 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2005
  • Main
    range of product
    Altivar 58
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...500 V - 10...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    3 phases
    motor power kW
    37 kW
    motor power hp
    50 hp
    line current
    68 A at 380 V
    55 A at 500 V
    prospective line Isc
    5 kA
    continuous output current
    79 A
    speed drive output frequency
    0.1…500 Hz
    switching frequency
    4 kHz
    local signalling
    1 graphic display terminal
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    350 mm
    width
    650 mm
    depth
    304 mm
    option card
    Communication card for Profibus DP
    Communication card for CANopen
    Communication card for DeviceNet
    Communication card for Ethernet
    Communication card for Fipio
    Communication card for Uni-Telway
    Communication card for Interbus-S
    Communication card for Modbus Plus
    Communication card for AS-Interface
    Environment
    IP degree of protection
    IP21
    IP41 on upper part
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000 m with current derating 3 % per 1000 m
    Packing Units
    Package 1 Weight
    57.500 kg
    Package 1 Height
    5.750 dm
    Package 1 width
    6.000 dm
    Package 1 Length
    8.000 dm
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Programming manual ATV58F (Version 3)
    Description
    Variable speed controllers for asynchronous motors
    prp.document.label.format pdf
    Size 3.7 MB
    Date 3/31/03
    Description
    Variable speed controllers for asynchronous motors
    User's manual ATV58F (Version 2)
    Description
    Variable speed controllers for asynchronous motors
    prp.document.label.format pdf
    Size 1.6 MB
    Date 8/12/02
    Description
    Variable speed controllers for asynchronous motors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.