Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 61 Plus-LH
Schneider Electric ATV61EXA5M12YH Image

ATV61EXA5M12YH

Schneider Electric ATV61EXA5M12YH Image
ATV61EXA5M12YH

enclosed variable speed drive ATV61 Plus-LH -1200 KW - 690V - IP54- low harmonic

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 61 Plus-LH
    product or component type
    Variable speed drive
    device short name
    ATV61
    product destination
    Synchronous motors
    Asynchronous motors
    assembly style
    In floor-standing enclosure compact version
    kit composition
    A switch and fast-acting fuses
    Terminals/bars for motor connection
    Control transformer 230 V AC
    A line choke
    Clean power filter with integrated EMC filter
    A wired ready-assembled Schneider Spacial SF enclosure
    Power supply 24 V DC
    An IP65 remote mounting kit for graphic display terminal
    ATV61EM12Y standard drive IP00
    Active infeed converter
    EMC filter
    Integrated
    network number of phases
    3 phases
    rated supply voltage
    690 V +/- 10 %
    supply voltage limits
    621…759 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    motor power kW
    1200 kW, 3 phases at 690 V
    line current
    1075 A at 690 V3 phases / 1200 kW
    IP degree of protection
    IP54
    Complementary
    apparent power
    1285 kVA for 690 V, 3 phases 1200 kW
    prospective line Isc
    100 kA with external fuses
    continuous output current
    1230 A, 2.5 kHz at 690 V 3 phases
    maximum transient current
    1476 A (duration=60 s) at 690 V 3 phases
    speed drive output frequency
    0.1…500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...4.9 kHz adjustable
    speed range
    1…100 in open-loop mode, without speed feedback
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    transient overtorque
    120 % of nominal motor torque for 60 s
    braking torque
    100 % continuous
    120 % for 60 seconds
    asynchronous motor control profile
    Flux vector control without sensor, standard
    Voltage/frequency ratio (2 or 5 points)
    Energy saving ratio
    synchronous motor control profile
    Vector control without sensor, standard
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Not available in voltage/frequency ratio (2 or 5 points)
    Can be suppressed
    Automatic whatever the load
    Adjustable
    overvoltage category
    Class 3 conforming to EN 50178
    local signalling
    LCD display unitoperation function, status and configuration - mounted in the front door:
    output voltage
    <= power supply voltage
    isolation
    Between power and control terminals
    type of cable
    IEC cable at 40 °C, copper 70 °C / PVC
    electrical connection
    Terminal - 2.5 mm² / AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR) entry from the bottom
    Terminal M12 - 10 x 240 mm² (L1/R, L2/S, L3/T) entry from the bottom
    Terminal M12 - 16 x 240 mm² (U/T1, V/T2, W/T3) entry from the bottom
    motor recommanded cable cross section
    6 (3 x 185) mm²
    5 (3 x 240) mm²
    short-circuit protection
    1600 A 1 fuse type gI - power supply upstream
    supply
    External supply: 24 V (19…30 V)DC, <1 A, 30 W
    Internal supply for reference potentiometer: 10 V (10…11 V)DC, <10 mA
    Internal supply: 24 V (21…27 V)DC, <100 mA
    analogue input number
    2
    analogue input type
    AI2 software-configurable voltage: 0...10 V DC, 24 V max, impedance: 30 kOhm, sampling time: 1.5…2.5 ms, resolution: 11 bits
    AI1-/Al1+ bipolar differential voltage: +/- 10 V DC, 24 V max, sampling time: 1.5…2.5 ms, resolution: 11 bits + sign
    AI2 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, sampling time: 1.5…2.5 ms, resolution: 11 bits
    analogue output number
    1
    analogue output type
    Software-configurable voltage: (AO1) 0...10 V DC - 470 Ohm - sampling time: 1.5…2.5 ms - resolution: 10 bits
    Software-configurable current: (AO1) 0...20 mA/4...20 mA - 500 Ohm - sampling time: 1.5…2.5 ms - resolution: 10 bits
    discrete output number
    1
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C)NO/NC - 6.5...7.5 ms - 100000 cycles
    minimum switching current
    3 mA at 24 V DC (configurable relay logic)
    maximum switching current
    5 A at 250 V AC on resistive load - cos phi = 1 for configurable relay logic
    5 A at 30 V DC on resistive load - L/R = 0 ms for configurable relay logic
    2 A at 250 V AC on inductive load - cos phi = 0.4 for configurable relay logic
    2 A at 30 V DC on inductive load - L/R = 7 ms for configurable relay logic
    discrete input number
    6
    discrete input type
    Programmable (LI1...LI4) at 24 V DC <= 30 V level 1 PLC 3.5 kOhm (duration=1.5…2.5 ms)
    Switch-configurable (LI6) at 24 V DC <= 30 V level 1 PLC 1.5 kOhm (duration=1.5…2.5 ms)
    Safety input (PWR) at 24 V DC <= 30 V 1.5 kOhm
    discrete input logic
    Positive logic (source) (LI1...LI6), 0...5 V (state 0), 11...30 V (state 1)
    Negative logic (sink) (LI1...LI6), 16...30 V (state 0), 0...10 V (state 1)
    Positive logic (source) (PWR), 0...2 V (state 0), 17...30 V (state 1)
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By regenerative braking with active front end
    protection type
    Against exceeding limit speed: drive
    Against input phase loss: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Overvoltages on the DC bus: drive
    Power removal: drive
    Short-circuit between motor phases: drive
    Thermal protection: motor
    Motor phase break: motor
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Analog input: 0.024/50 Hz
    Display unit: 0.1 Hz
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 (on front face) for Modbus
    1 RJ45 (on terminal) for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    9600 bps, 19200 bps for Modbus on front face
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    type of polarization
    No impedance for Modbus
    number of addresses
    1…127 for CANopen
    1…247 for Modbus
    method of access
    Slave CANopen
    function available
    Safe standstill for power circuit
    PTC relay for power circuit
    Pt100 relay for power circuit
    Insulation monitoring for power circuit
    Design for IT networks for power circuit
    External 230 V supply terminals for power circuit
    Buffer voltage 24 V DC power supply for power circuit
    Enclosure lighting for power circuit
    Key switch (local/remote) for power circuit
    Motor heating for power circuit
    External motor fan for power circuit
    Voltmeter for power circuit
    Door handle for main switch for power circuit
    Ammeter for power circuit
    Enclosure heating for power circuit
    Motor choke for power circuit
    Cable entry via the top for power circuit
    Enclosure plinth for power circuit
    Relay output C/O for control circuit
    External 24 V DC supply terminals for power circuit
    Control terminals for control circuit
    Adaptor for 115 V logic inputs for control circuit
    Isolated amplifier for control circuit
    option card
    Communication card for APOGEE FLN
    Communication card for BACnet
    Communication card for CC-Link
    Communication card for DeviceNet
    Communication card for Ethernet/IP
    Communication card for Fipio
    Communication card for Interbus-S
    Communication card for LonWorks
    Communication card for METASYS N2
    Communication card for Modbus Plus
    Communication card for Modbus TCP
    Communication card for Modbus/Uni-Telway
    Communication card for Profibus DP
    Communication card for Profibus DP V1
    Controller inside programmable card
    Multi-pump card
    Basic I/O extension card
    Extended I/O extension card
    Encoder interface cards
    operating position
    Vertical +/- 10 degree
    colour of enclosure
    Light grey (RAL 7035)
    width
    3800 mm
    height
    2237 mm
    depth
    642 mm
    net weight
    2940 kg
    Environment
    standards
    EN 61800-2
    EN 61800-3 environments 2 category C3
    EN 61800-5-1
    EN 60204-1
    product certifications
    ATEX
    GOST
    C-Tick
    marking
    CE
    noise level
    77 dB
    pollution degree
    3 conforming to EN/IEC 61800-5-1
    vibration resistance
    0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
    3M3 conforming to EN/IEC 60721-3-3
    shock resistance
    4 gn for 11 ms conforming to EN/IEC 60068-2-27
    3M2 conforming to EN/IEC 60721-3-3
    environmental characteristic
    3K3 without condensation conforming to IEC 60721-3-3
    relative humidity
    0…95 %
    ambient air temperature for operation
    0…40 °C (without)
    40…50 °C (with current derating of 1.8 % per °C)
    ambient air temperature for storage
    -25…70 °C
    volume of cooling air
    12500 m3/h
    operating altitude
    <= 1000 m without
    1000...3000 m with current derating 1 % per 100 m
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/20/16
    Size pdf
    Size 1.7 MB
    Date 1/17/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    A1
    Drive
    A2
    Enclosure
    AIC
    Active Infeed Converter
    M
    Motor
    Q1
    Main switch built-in as standard
    Q2
    Optional circuit breaker
    F1
    Main fuses
    KM1
    Line contactor
    EMC
    EMC filter
    LFC
    Line Filter Choke
    (1)
    Control
    (2)
    Relay control
    (3)
    Reference potentiometer
    (4)
    Option motor choke


  • Performance Curves

    Derating Curves


    X :
    Switching frequency (kHz)


Compare products: /