Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 61
Schneider Electric ATV61HD37N4T1BN Image
Restricted Sales for Services

ATV61HD37N4T1BN

Schneider Electric ATV61HD37N4T1BN Image
Restricted Sales for Services
ATV61HD37N4T1BN

50HP460VATV61w/ BacNetandConduitBox

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    asynchronous motor control profile
    Variable torque standard
    device short name
    ATV61
    range of product
    Altivar 61
    Complementary
    [In] rated current
    79 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    BACnet
    Modbus
    CANopen
    input voltage
    400/480 V AC
    keypad type
    LCD keypad
    motor power hp
    50 hp
    motor power kW
    37 kW
    network number of phases
    3 phases output
    1 phase input
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/20/16
    Size pdf
    Size 1.7 MB
    Date 1/17/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /