Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 61
Schneider Electric ATV61HU30N4T1LW Image

ATV61HU30N4T1LW

Schneider Electric ATV61HU30N4T1LW Image
ATV61HU30N4T1LW

4HP460VATV61w/ lonworksandconduitbox

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    asynchronous motor control profile
    Variable torque standard
    device short name
    ATV61
    range of product
    Altivar 61
    Complementary
    [In] rated current
    7.8 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    CANopen
    Modbus
    LonWorks
    input voltage
    400/480 V AC
    keypad type
    LCD keypad
    motor power hp
    4 hp
    motor power kW
    3 kW
    network number of phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/20/16
    Size pdf
    Size 1.7 MB
    Date 1/17/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /