Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar Process ATV600
Schneider Electric ATV630D22M3 Image

ATV630D22M3

Green premium brand logo
Schneider Electric ATV630D22M3 Image
ATV630D22M3
Green premium brand logo

variable speed drive ATV630 - 22kW/30HP - 200...240V - IP21/UL type 1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV630
    variant
    Standard version
    product destination
    Synchronous motors
    Asynchronous motors
    EMC filter
    Without EMC filter
    IP degree of protection
    IP21 conforming to IEC 61800-5-1
    IP21 conforming to IEC 60529
    degree of protection
    UL type 1 conforming to UL 508C
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    200...240 V - 15...10 %
    motor power kW
    22 kW (normal duty)
    18.5 kW (heavy duty)
    motor power hp
    30 hp normal duty
    25 hp heavy duty
    line current
    76 A at 200 V (normal duty)
    64.3 A at 240 V (normal duty)
    64.8 A at 200 V (heavy duty)
    54.5 A at 240 V (heavy duty)
    prospective line Isc
    50 kA
    apparent power
    26.7 kVA at 240 V (normal duty)
    22.7 kVA at 240 V (heavy duty)
    continuous output current
    92.6 A at 4 kHz for normal duty
    78.4 A at 4 kHz for heavy duty
    maximum transient current
    101.9 A during 60 s (normal duty)
    117.6 A during 60 s (heavy duty)
    asynchronous motor control profile
    Variable torque standard
    Constant torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    output frequency
    0.0001…0.5 kHz
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...12 kHz adjustable
    4...12 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Modbus TCP
    Ethernet
    Modbus serial
    option card
    Slot A: communication module, Profibus DP V1
    Slot A: communication module, Profinet
    Slot A: communication module, DeviceNet
    Slot A: communication module, Modbus TCP/EtherNet/IP
    Slot A: communication module, CANopen daisy chain RJ45
    Slot A: communication module, CANopen SUB-D 9
    Slot A: communication module, CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
    Communication module, BACnet MS/TP
    Communication module, Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s (normal duty)
    1.5 x In during 60 s (heavy duty)
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Not available in permanent magnet motor law
    Can be suppressed
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: removable screw terminals0.5...1.5 mm²/AWG 20...AWG 16
    Line side: screw terminal35...50 mm²/AWG 2...AWG 1
    Motor: screw terminal50 mm²/AWG 1
    connector type
    RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
    RJ45 (on the remote graphic terminal) for Modbus serial
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    3 LEDslocal diagnostic:
    3 LEDs (dual colour)embedded communication status:
    4 LEDs (dual colour)communication module status:
    1 LED (red)presence of voltage:
    width
    226 mm
    height
    673 mm
    depth
    271 mm
    net weight
    14.3 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    input compatibility
    DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI6), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI5, DI6), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AO1, AO2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AO1, AO2: 0...20 mA, resolution 10 bits
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI4) - discrete input
    5 ms +/- 1 ms (DI5, DI6) - discrete input
    5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms (AO1) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AO1, AO2: +/- 0.2 % for analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    maximum switching current
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Building - HVAC Compressor centrifugal
    Food and beverage processing Other application
    Mining mineral and metal Fan
    Mining mineral and metal Pump
    Oil and gas Fan
    Water and waste water Other application
    Building - HVAC Screw compressor
    Food and beverage processing Pump
    Food and beverage processing Fan
    Food and beverage processing Atomization
    Oil and gas Electro submersible pump (ESP)
    Oil and gas Water injection pump
    Oil and gas Jet fuel pump
    Oil and gas Compressor for refinery
    Water and waste water Centrifuge pump
    Water and waste water Positive displacement pump
    Water and waste water Electro submersible pump (ESP)
    Water and waste water Screw pump
    Water and waste water Lobe compressor
    Water and waste water Screw compressor
    Water and waste water Compressor centrifugal
    Water and waste water Fan
    Water and waste water Conveyor
    Water and waste water Mixer
    Motor power range AC-3
    15…25 kW at 200…240 V 3 phases
    mounting mode
    Wall mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    63.5 dB conforming to 86/188/EEC
    power dissipation in W
    Natural convection: 107 W at 200 V, switching frequency 4 kHz
    Forced convection: 707 W at 200 V, switching frequency 4 kHz
    volume of cooling air
    240 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % from 80...100 % of load conforming to IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15…50 °C (without derating)
    50…60 °C (with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without derating
    1000...4800 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    DNV-GL
    ATEX zone 2/22
    CSA
    REACH
    TÜV
    UL
    ATEX INERIS
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages81
    • English50
    • Chinese11
    • French11
    • German10
    • Italian10
    • Portuguese11
    • Russian14
    • Spanish11
    • Turkish10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.7 MB
    Date 12/9/19
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.9 MB
    Date 2/18/20
    prp.document.label.format pdf
    Size 7.3 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 3.5 MB
    Date 3/31/15
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATV600 Embedded Safety function manual (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680Altivar Process Modular
    prp.document.label.format pdf
    Size 970.6 KB
    Date 8/1/19
    Description
    ATV630, ATV650, ATV660, ATV680Altivar Process Modular
    prp.document.label.format pdf
    Size 2.6 MB
    Date 6/5/19
    ATV600 - Communication parameters addresses V2.5 (Version V2.5)
    Description
    fieldbus addresses to use with each Fieldbus manuals
    prp.document.label.format xlsx
    Size 258.6 KB
    Date 5/16/19
    Description
    fieldbus addresses to use with each Fieldbus manuals
    3) ATV600 Programming manual (Firmware V2.5) (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680
    prp.document.label.format pdf
    Size 9.5 MB
    Date 5/14/19
    Description
    ATV630, ATV650, ATV660, ATV680
    2) ATV630-650 Installation manual (Version 09)
    Description
    ATV630, ATV650
    prp.document.label.format pdf
    Size 6 MB
    Date 3/19/19
    Description
    ATV630, ATV650
    1) ATV630/ATV650 Getting started Annex: SCCR (Version 11)
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    prp.document.label.format pdf
    Size 193.4 KB
    Date 3/1/19
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    prp.document.label.format pdf
    Size 1.1 MB
    Date 10/30/18
    1) ATV630/ATV650 Getting Started User Guide (Version 03)
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/30/17
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/30/17
    ATV600 EthernetIP/Modbus TCP Manual: VW3A3720, VW3A3721 (Version 03)
    Description
    VW3A3720 = For ATV600 firmware V1.5 and upper VW3A3721 = For ATV600 firmware V1.6 and upper
    prp.document.label.format pdf
    Size 2.4 MB
    Date 10/31/17
    Description
    VW3A3720 = For ATV600 firmware V1.5 and upper VW3A3721 = For ATV600 firmware V1.6 and upper
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/31/17
    ATV600 & ATV900 ATEX manual (Version 03)
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    prp.document.label.format pdf
    Size 1.5 MB
    Date 4/28/17
    Description
    ATV630, 650, 660 & 680, ATV930, 950, 960 & 980 Altivar Process Modular
    prp.document.label.format pdf
    Size 5.2 MB
    Date 4/27/17
    prp.document.label.format pdf
    Size 3.5 MB
    Date 8/31/16
    prp.document.label.format pdf
    Size 1.8 MB
    Date 8/7/15
    prp.document.label.format pdf
    Size 2.3 MB
    Date 4/8/15
    prp.document.label.format pdf
    Size 5 MB
    Date 11/27/14
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 8.6 MB
    Date 5/31/18
    prp.document.label.format pdf
    Size 459.2 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/19/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/1/19
    prp.document.label.format pdf
    Size 371.8 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/19/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/1/19
    prp.document.label.format pdf
    Size 770.2 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/19/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/1/19
    prp.document.label.format pdf
    Size 364.3 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 6 MB
    Date 3/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/31/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/20/18
    prp.document.label.format pdf
    Size 3.2 MB
    Date 6/5/19
    prp.document.label.format pdf
    Size 29.7 MB
    Date 12/8/14
    prp.document.label.format pdf
    Size 1.2 MB
    Date 12/8/14
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/28/14
    prp.document.label.format pdf
    Size 6 MB
    Date 3/19/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/1/19
    prp.document.label.format pdf
    Size 369.3 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/19/19