Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Process ATV600
Schneider Electric ATV630U15N4Z Image

ATV630U15N4Z

Green premium brand logo
Schneider Electric ATV630U15N4Z Image
ATV630U15N4Z
Green premium brand logo

variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV630
    variant
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Cabinet mount
    EMC filter
    Integrated with 10 m conforming to EN/IEC 61800-3 category C2
    Integrated with 50 m conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP20 conforming to IEC 61800-5-1
    IP20 conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    1.5 kW (normal duty)
    0.75 kW (heavy duty)
    motor power hp
    2 hp normal duty
    1 hp heavy duty
    line current
    3 A at 380 V (normal duty)
    2.6 A at 480 V (normal duty)
    1.7 A at 380 V (heavy duty)
    1.5 A at 480 V (heavy duty)
    prospective line Isc
    50 kA
    apparent power
    2.2 kVA at 480 V (normal duty)
    1.2 kVA at 480 V (heavy duty)
    continuous output current
    4 A at 4 kHz for normal duty
    2.2 A at 4 kHz for heavy duty
    maximum transient current
    4.4 A during 60 s (normal duty)
    3.3 A during 60 s (heavy duty)
    asynchronous motor control profile
    Variable torque standard
    Constant torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    output frequency
    0.0001…0.5 kHz
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...12 kHz adjustable
    4...12 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Modbus TCP
    Ethernet
    Modbus serial
    option card
    Slot A: communication module, Profibus DP V1
    Slot A: communication module, Profinet
    Slot A: communication module, DeviceNet
    Slot A: communication module, Modbus TCP/EtherNet/IP
    Slot A: communication module, CANopen daisy chain RJ45
    Slot A: communication module, CANopen SUB-D 9
    Slot A: communication module, CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
    Communication module, BACnet MS/TP
    Communication module, Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s (normal duty)
    1.5 x In during 60 s (heavy duty)
    motor slip compensation
    Can be suppressed
    Adjustable
    Not available in permanent magnet motor law
    Automatic whatever the load
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: removable screw terminals0.5...1.5 mm²/AWG 20...AWG 16
    Motor: screw terminal2.5...6 mm²/AWG 14...AWG 10
    Line side: screw terminal2.5...6 mm²/AWG 14...AWG 10
    connector type
    RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
    RJ45 (on the remote graphic terminal) for Modbus serial
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    3 LEDslocal diagnostic:
    3 LEDs (dual colour)embedded communication status:
    4 LEDs (dual colour)communication module status:
    1 LED (red)presence of voltage:
    width
    130 mm
    height
    285 mm
    depth
    196 mm
    net weight
    3.7 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    input compatibility
    DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI6), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI5, DI6), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AO1, AO2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AO1, AO2: 0...20 mA, resolution 10 bits
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI4) - discrete input
    5 ms +/- 1 ms (DI5, DI6) - discrete input
    5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms (AO1) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AO1, AO2: +/- 0.2 % for analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    maximum switching current
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Compressor centrifugal Building - HVAC
    Other application Food and beverage processing
    Fan Mining mineral and metal
    Pump Mining mineral and metal
    Fan Oil and gas
    Other application Water and waste water
    Screw compressor Building - HVAC
    Pump Food and beverage processing
    Fan Food and beverage processing
    Atomization Food and beverage processing
    Electro submersible pump (ESP) Oil and gas
    Water injection pump Oil and gas
    Jet fuel pump Oil and gas
    Compressor for refinery Oil and gas
    Centrifuge pump Water and waste water
    Positive displacement pump Water and waste water
    Electro submersible pump (ESP) Water and waste water
    Screw pump Water and waste water
    Lobe compressor Water and waste water
    Screw compressor Water and waste water
    Compressor centrifugal Water and waste water
    Fan Water and waste water
    Conveyor Water and waste water
    Mixer Water and waste water
    Motor power range AC-3
    1.1…2 kW at 380…440 V 3 phases
    1.1…2 kW at 480…500 V 3 phases
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    54.5 dB conforming to 86/188/EEC
    power dissipation in W
    Natural convection: 28 W at 380 V, switching frequency 4 kHz
    Forced convection: 41 W at 380 V, switching frequency 4 kHz
    volume of cooling air
    38 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % full load conforming to IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15…50 °C (without)
    50…60 °C (with derating factor)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without
    1000...4800 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    ATEX INERIS
    DNV-GL
    ATEX zone 2/22
    REACH
    UL
    CSA
    TÜV
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages32
    • English14
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese4
    • Russian2
    • Spanish3
    • Turkish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.3 MB
    Date 11/1/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.6 MB
    Date 6/5/19
    ATV600 - Communication parameters addresses V2.5 (Version 2.5)
    Description
    fieldbus addresses to use with each Fieldbus manuals
    Size xlsx
    Size 258.6 KB
    Date 5/16/19
    Description
    fieldbus addresses to use with each Fieldbus manuals
    3) ATV600 Programming manual (V2.5) (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.5 MB
    Date 5/14/19
    Description
    ATV630, ATV650, ATV660, ATV680
    2) ATV630-650 Installation manual (Version 09)
    Description
    ATV630, ATV650
    Size pdf
    Size 6 MB
    Date 3/19/19
    Description
    ATV630, ATV650
    1) ATV630/ATV650 Getting started Annex: SCCR (Version 11)
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    Size pdf
    Size 193.4 KB
    Date 3/1/19
    Description
    Short-Circuit Current Ratings (SCCR) and Branch Circuit ProtectionAltivar Process
    Size pdf
    Size 1.1 MB
    Date 10/30/18
    2) ATV630, ATV650 安装手册 (Version 09)
    Description
    ATV 御程系列 变频器 ATV630、ATV650 安装手册
    Size pdf
    Size 6.1 MB
    Date 3/1/19
    Description
    ATV 御程系列 变频器 ATV630、ATV650 安装手册
    3) ATV600 编程手册 (Version 05)
    Description
    ATV 御程系列 变频器 ATV630、ATV650、ATV660、ATV680 编程手册
    Size pdf
    Size 8.6 MB
    Date 5/31/18
    Description
    ATV 御程系列 变频器 ATV630、ATV650、ATV660、ATV680 编程手册
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    3) ATV600 guide de programmation (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 7.8 MB
    Date 5/31/18
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    3) ATV600 Programmieranleitung (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.4 MB
    Date 5/31/18
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    3) ATV600 Manuale di programmazione (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.6 MB
    Date 2/28/18
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 6 MB
    Date 3/1/19
    Size pdf
    Size 2.2 MB
    Date 5/20/18
    Size pdf
    Size 6 MB
    Date 3/19/19
    3) ATV600 Manual de programación (Version 05)
    Description
    ATV630, ATV650, ATV660, ATV680
    Size pdf
    Size 9.6 MB
    Date 5/31/18
    Description
    ATV630, ATV650, ATV660, ATV680
    2) ATV630-650 Kurulum Kılavuzu (Version 09)
    Description
    ATV630, ATV650
    Size pdf
    Size 5.9 MB
    Date 3/19/19
    Description
    ATV630, ATV650
    Size pdf
    Size 1.6 MB
    Date 11/2/17
    Size pdf
    Size 8.1 MB
    Date 1/31/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    Description
    VW3A9510, VW3A9511, VW3A9512, VW3A9513, VW3A9514, VW3A9515
    Size pdf
    Size 2.1 MB
    Date 2/1/19
    Description
    VW3A9510, VW3A9511, VW3A9512, VW3A9513, VW3A9514, VW3A9515
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    Description
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    Description
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    Description
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    variable speed drive ATV630 - cabinet Integration - IP20 - 1,5KW - 380...480V
  • View more View less

    Software and Firmware

    Language
    • All Languages14
    • English9
    • Bulgarian1
    • Chinese2
    • Czech1
    • Danish1
    • Dutch1
    • Finnish1
    • French2
    • German2
    • Greek1
    • Hungarian1
    • Italian2
    • Korean1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Russian1
    • Slovak1
    • Spanish2
    • Swedish1
    • Turkish1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar Process ATV6xx DTM Library (Version 2.5.1)
    Files in document
    Description
    The DTM libraries are installed individually, independently of the FDT container.The DTMs can be used in Schneider Electric environments:- SoMove- Unity (Device-dependant)- SoMachine (Device-dependant) For other Languages, you can download a dedicated EXE file on https://www.se.com/ww/en/product-range/2714-somoveALWAYS INSTALL FIRST THE ENGLISH EXE
    Size zip
    Size 85.2 MB
    Date 5/16/19
    Files in document
    Description
    The DTM libraries are installed individually, independently of the FDT container.The DTMs can be used in Schneider Electric environments:- SoMove- Unity (Device-dependant)- SoMachine (Device-dependant) For other Languages, you can download a dedicated EXE file on https://www.se.com/ww/en/product-range/2714-somoveALWAYS INSTALL FIRST THE ENGLISH EXE
    Altivar Process ATV6xx DTM Language: Chinese V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 111.7 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Altivar Process ATV6xx DTM Language: Français V2.5.1 (Version 2.5.1)
    Description
    Compatibilité avec le DTM ATV6xx Library:Les packs de Langues sont liés au DTM Library en Anglais. Il faut utiliser la même version entre ce package Français et le DTM Library. Prérequis:Avant dinstaller ce pack langue "Français":1) Fermer le FDT (SoMove, ou autre FDT)2) Installer le DTM ATV9xx_DTM_Library_EN (in English).https://www.se.com/ww/en/download/document/ATV9xx_DTM_Library_EN/3) Installer ce pack de langue en Français
    Size exe
    Size 112.8 MB
    Date 5/22/19
    Description
    Compatibilité avec le DTM ATV6xx Library:Les packs de Langues sont liés au DTM Library en Anglais. Il faut utiliser la même version entre ce package Français et le DTM Library. Prérequis:Avant dinstaller ce pack langue "Français":1) Fermer le FDT (SoMove, ou autre FDT)2) Installer le DTM ATV9xx_DTM_Library_EN (in English).https://www.se.com/ww/en/download/document/ATV9xx_DTM_Library_EN/3) Installer ce pack de langue en Français
    Altivar Process ATV6xx DTM Language: German V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 112.2 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Altivar Process ATV6xx DTM Language: Italian V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 112 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Altivar Process ATV6xx DTM Language: Spanish V2.5.1 (Version 2.5.1)
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    Size exe
    Size 112.2 MB
    Date 5/22/19
    Description
    Compatibility with ATV6xx DTM LibraryLanguage pack is version specific; that is the language pack created for version N of Altivar Process ATV6xx DTM library cannot be used with N-1 or N+1 version of the ATV6xx DTM library. Pre-RequisitesBefore installing a language pack:· Close the FDT container.· Install the ATV6xx DTM library (in English).
    EDS files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 27.3 KB
    Date 5/16/19
    Size zip
    Size 27.2 KB
    Date 2/1/19
    Size zip
    Size 2.9 KB
    Date 12/20/18
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    Size zip
    Size 106.6 KB
    Date 12/6/18
    Description
    on ATV32, ATV320, ATV340, ATV600, ATV900
    Size zip
    Size 26.9 KB
    Date 11/6/18
    Size zip
    Size 26.4 KB
    Date 8/31/18
    GSD files
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 74 KB
    Date 10/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Front, Left and Rear Views


  • Mounting and Clearance

    Mounting Types
    Mounting Type A : Individual IP21 and IP55


    Frame sizes 1, 2, 3, 3S and 5S: a ≥ 100 mm (3.9 in.)

    Frame sizes 4, 5 and 6: a ≥ 110 mm (4.33 in.)


    Clearance

    Frame Size

    X1

    X2

    X3

    mm

    in.

    mm

    in.

    mm

    in.

    1...5

    ≥ 100

    ≥ 3.94

    ≥ 100

    ≥ 3.94

    ≥ 10

    ≥ 0.39

    6

    ≥ 250

    ≥ 10

    ≥ 250

    ≥ 10

    ≥ 100

    ≥ 3.94


  • Connections and Schema

    Three-Phase Power Supply with Upstream Breaking via Line Contactor

    Connection diagrams conforming to standards EN 954-1 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1


    (1)
    Line choke if used
    (2)
    Use relay R1 set to operating state Fault to switch Off the product once an error is detected.
    A1 :
    Drive
    KM1 :
    Line Contactor
    Q2, Q3 :
    Circuit breakers
    S1, S2 :
    Pushbuttons
    T1 :
    Transformer for control part


    Three-Phase Power Supply with Downstream Breaking via Contactor

    Connection diagrams conforming to standards EN 954-1 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1


    (1)
    Line choke if used
    (2)
    Use relay R1 set to operating state Fault to switch Off the product once an error is detected.
    A1 :
    Drive
    KM1 :
    Contactor


    Control Block Wiring Diagram


    (1)
    Safe Torque Off
    (2)
    Analog Output
    (3)
    Digital Input
    (4)
    Reference potentiometer
    (5)
    Analog Input
    R1A, R1B, R1C :
    Fault relay
    R2A, R2C :
    Sequence relay
    R3A, R3C :
    Sequence relay

    Sensor Connection

    It is possible to connect either 1 or 3 sensors on terminals AI2 or AI3.



    Sink / Source Switch Configuration

    The switch is used to adapt the operation of the logic inputs to the technology of the programmable controller outputs.

    • Set the switch to Source (factory setting) if using PLC outputs with PNP transistors.

    • Set the switch to Ext if using PLC outputs with NPN transistors.

    Switch Set to SRC (Source) Position Using the Output Power Supply for the Digital Inputs


    Switch Set to SRC (Source) Position and Use of an External Power Supply for the DIs


    Switch Set to SK (Sink) Position Using the Output Power Supply for the Digital Inputs


    Switch Set to EXT Position Using an External Power Supply for the DIs



  • Performance Curves

    Derating Curves


    40 °C (104 °F) - Mounting type A, B and C
    50 °C (122 °F) - Mounting type A, B and C
    60 °C (140 °F) - Mounting type B and C
    In :
    Nominal Drive Current
    SF :
    Switching Frequency


Compare products: /