Welcome to the Schneider Electric corporate Website

Select your location

View all Altivar 66
Schneider Electric ATV66U90N4G Image
Discontinued

ATV66U90N4G

Schneider Electric ATV66U90N4G Image
Discontinued
ATV66U90N4G

adjustable speed drive ATV66 9.0KVA 400/460V

Show more characteristics
The maximum number of products that can be compared is 4

ATV66U90N4G is replaced by:
Product
Qty
ATV930U55N4
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2001
1
  • Main
    range of product
    Altivar 66
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...460 V - 10...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    network number of phases
    3 phases
    motor power kW
    7.5 kW at 380...460 V
    motor power hp
    10 hp
    line current
    34.7 A at 380 V
    30 A at 460 V
    apparent power
    9 kVA at 400 V
    continuous output current
    24.2 A at 400 V
    output frequency
    0…0.3 kHz
    nominal switching frequency
    2.5 kHz
    switching frequency
    0.5...4 kHz
    8...16 kHz with current derating
    local signalling
    1 graphic display terminal
    output voltage
    400 V
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    325 mm
    width
    234 mm
    depth
    195 mm
    option card
    Communication card for Profibus DP
    Communication card for CANopen
    Communication card for DeviceNet
    Communication card for Ethernet
    Communication card for Fipio
    Communication card for Uni-Telway
    Communication card for Interbus-S
    Communication card for Modbus Plus
    Communication card for AS-Interface
    Environment
    IP degree of protection
    IP00
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000...2000 m 1 % per 100 m
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French2
    • German1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Programming manual ATV66 (Version 1)
    Description
    Variable speed controllers for asynchronous motors
    Size pdf
    Size 956.5 KB
    Date 8/12/02
    Description
    Variable speed controllers for asynchronous motors
    User's manual ATV66 (Version 1)
    Description
    Variable speed controllers for asynchronous motors
    Size pdf
    Size 2 MB
    Date 8/12/02
    Description
    Variable speed controllers for asynchronous motors
    Guide de programmation ATV66 (Version 1)
    Description
    Variateurs de vitesse pour moteurs asynchrones
    Size pdf
    Size 963.9 KB
    Date 8/12/02
    Description
    Variateurs de vitesse pour moteurs asynchrones
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /