Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 71
Schneider Electric ATV71E5C25N4F Image
Discontinued

ATV71E5C25N4F

Schneider Electric ATV71E5C25N4F Image
Discontinued
ATV71E5C25N4F

ATV71 ENCLOSURE IP54 480V 250KW with breaking resistor

Show more characteristics
Commercial status
Discontinued on 24 June 2010
End-of-service on 24 June 2010
ATV71E5C25N4F has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 71
    product or component type
    Variable speed drive
    product specific application
    Complex, high-power machines
    component name
    ATV71
    motor power kW
    250 kW
    motor power hp
    400 hp
    power supply voltage
    380...480 V - 15...10 %
    network number of phases
    3 phases
    line current
    396 A at 480 V
    350 A at 380 V
    EMC filter
    Integrated
    Class A EMC filter
    assembly style
    Enclosed with Vario switch disconnector
    variant
    With EMC plate
    apparent power
    260.6 kVA at 380 V
    maximum transient current
    640 A for 60 s
    704 A for 2 s
    speed drive output frequency
    0…1600 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    1...16 kHz adjustable
    4...16 kHz with derating factor
    asynchronous motor control profile
    Voltage/frequency ratio (2 or 5 points)
    Flux vector control (FVC) with sensor (current vector)
    ENA (Energy adaptation) system for unbalanced loads
    Sensorless flux vector control (SFVC) (voltage or current vector)
    type of polarization
    No impedance for Modbus
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    power supply voltage limits
    323…528 V
    power supply frequency
    50...60 Hz +/- 5 %
    power supply frequency limits
    47.5…63 Hz
    prospective line Isc
    50 kA
    continuous output current
    481 A at 4 kHz, 460 V
    481 A at 4 kHz, 380 V
    speed range
    1…100 for asynchronous motor in open-loop mode, without speed feedback
    1…1000 for asynchronous motor in closed-loop mode with encoder feedback
    1…50 for synchronous motor in open-loop mode, without speed feedback
    speed accuracy
    +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
    +/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    170 % of nominal motor torque +/- 10 % for 60 s
    220 % of nominal motor torque +/- 10 % for 2 s
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    synchronous motor control profile
    Vector control without speed feedback
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Automatic whatever the load
    Suppressable
    Adjustable
    Not available in voltage/frequency ratio (2 or 5 points)
    diagnostic
    1 LED (red)drive voltage:
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable for mounting in an enclosure
    With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
    With NEMA Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
    electrical connection
    Terminal, clamping capacity: 2.5 mm², AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    Terminal, clamping capacity: 10 mm², AWG 4/0 (L1/R, L2/S, L3/T)
    Terminal, clamping capacity: 4 mm² (U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    tightening torque
    0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    22.6 N.m, 200 lb.in (L1/R, L2/S, L3/T)
    41 N.m, 360 lb.in (U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage: +/- 10 V DC, resolution 11 bits + sign
    AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage: 0...10 V DC, impedance: 30000 Ohm, resolution 11 bits
    input sampling time
    AI1-/Al1+2 ms, +/- 0.5 ms for analog input(s)
    Al22 ms, +/- 0.5 ms for analog input(s)
    LI1...LI52 ms, +/- 0.5 ms for discrete input(s)
    LI6 (if configured as logic input) 2 ms, +/- 0.5 ms for discrete input(s)
    response time
    <= 100 ms in STO (Safe Torque Off)
    AO1 2 ms, tolerance +/- 0.5 ms for analog output(s)
    R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    R2A, R2B 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    absolute accuracy precision
    +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
    +/- 0.6 % (AI2) for a temperature variation 60 °C
    +/- 1 % (AO1) for a temperature variation 60 °C
    linearity error
    +/- 0.15 % of maximum value (AI1-/Al1+, AI2)
    +/- 0.2 % (AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable logic output 10 V 20 mA
    AO1 software-configurable current 0...20 mA, impedance: 500 Ohm
    AO1 software-configurable voltage 0...10 V DC, impedance: 470 Ohm
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    minimum switching current
    3 mA at 24 V DC for configurable relay logic
    maximum switching current
    2 A at 250 V AC on inductive load - cos phi = 0.4 (R1, R2)
    2 A at 30 V DC on inductive load - cos phi = 0.4 (R1, R2)
    5 A at 250 V AC on resistive load - cos phi = 1 (R1, R2)
    5 A at 30 V DC on resistive load - cos phi = 1 (R1, R2)
    discrete input number
    7
    discrete input type
    Programmable (LI1...LI5)24 V DC, with level 1 PLC - 3500 Ohm
    Switch-configurable (LI6)24 V DC, with level 1 PLC - 3500 Ohm
    Switch-configurable PTC probe (LI6) - 0…6 probes - 1500 Ohm
    Safety input (PWR)24 V DC - 1500 Ohm
    discrete input logic
    Negative logic (sink) (LI1...LI5), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (LI1...LI5), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (LI6)if configured as logic input, > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (LI6)if configured as logic input, < 5 V (state 0), > 11 V (state 1)
    acceleration and deceleration ramps
    S, U or customized
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    braking to standstill
    By DC injection
    protection type
    Against exceeding limit speed: drive
    Against input phase loss: drive
    Break on the control circuit: drive
    Input phase breaks: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Overvoltages on the DC bus: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    Input phase breaks: motor
    Power removal: motor
    Thermal protection: motor
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Analog input: 0.024/50 Hz
    Display unit: 0.1 Hz
    communication port protocol
    Modbus
    CANopen
    connector type
    1 RJ45 (on front face) for Modbus
    1 RJ45 (on terminal) for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    9600 bps, 19200 bps for Modbus on front face
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    number of addresses
    1…127 for CANopen
    1…247 for Modbus
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    2368 mm
    width
    816 mm
    depth
    616 mm
    net weight
    603 kg
    option card
    Communication card for CC-Link
    Controller inside programmable card
    Communication card for DeviceNet
    Communication card for Ethernet/IP
    Communication card for Fipio
    I/O extension card
    Communication card for Interbus-S
    Interface card for encoder
    Communication card for Modbus Plus
    Communication card for Modbus TCP
    Communication card for Modbus/Uni-Telway
    Overhead crane card
    Communication card for Profibus DP
    Communication card for Profibus DP V1
    Environment
    noise level
    43 dB conforming to 86/188/EEC
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    standards
    EN 61800-3 environments 2 category C3
    EN/IEC 61800-5-1
    EN 55011 class A group 2
    EN 61800-3 environments 1 category C3
    IEC 60721-3-3 class 3C2
    EN/IEC 61800-3
    UL Type 12
    product certifications
    CSA
    UL
    C-Tick
    NOM 117
    GOST
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    3 conforming to UL 840
    IP degree of protection
    IP54
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C (without derating)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    Packing Units
    Package 1 Weight
    655.000 kg
    Package 1 Height
    8.500 dm
    Package 1 width
    9.500 dm
    Package 1 Length
    25.000 dm
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 687.9 KB
    Date 6/1/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.