Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 71
Schneider Electric ATV71HD30M3XT1 Image

ATV71HD30M3XT1

Schneider Electric ATV71HD30M3XT1 Image
ATV71HD30M3XT1

SPEEDDRIVE,40HP,230V,ATV71 + conduit box

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    asynchronous motor control profile
    Constant torque standard
    device short name
    ATV71
    range of product
    Altivar 71
    Complementary
    [In] rated current
    120 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    Modbus
    CANopen
    input voltage
    208/240 V AC
    keypad type
    LCD keypad
    motor power hp
    40 hp
    motor power kW
    30 kW
    network number of phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Without EMC filter
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Russian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    ATV71 Installation Manual 0,37 - 90 kW (Version 05)
    Description
    0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V 0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V 1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V 1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
    prp.document.label.format pdf
    Size 4.9 MB
    Date 4/28/17
    Description
    0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V 0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V 1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V 1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 4/20/16
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/17/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /