Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS
Schneider Electric BC750-RS Image

BC750-RS

Schneider Electric BC750-RS Image
BC750-RS

APC Back-UPS 750VA, 230V, Schuko Model

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS 750VA, 230V, Schuko Model
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Moldova, Republic Of , Mongolia , Russian Federation , Tajikistan , Turkmenistan , Ukraine , Uzbekistan
    Output
    Output Power Capacity
    415 Watts / 750 VA
    Max Configurable Power (Watts)
    415 Watts / 750 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) Schuko CEE 7 (Surge Protection) , (3) Schuko CEE 7 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    0.46 meters
    Input voltage range for main operations
    180 - 266 V
    Input voltage adjustable range for mains operation
    160 - 278V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    273 Joules
    Physical
    Maximum Height
    200.0 mm
    Maximum Width
    115.0 mm
    Maximum Depth
    256.0 mm
    Net Weight
    5.8 kg
    Shipping Weight
    6.15 kg
    Shipping Height
    287.0 mm
    Shipping Width
    450.0 mm
    Shipping Depth
    221.0 mm
    SCC Codes
    1073130432791 9
    Units per Pallet
    60.0
    # of Layers per Pallet
    5
    # of Units per Layer per Pallet
    12
    Pallet Weight
    377.03 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    EAC
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • Russian2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BC750-RS (Version 1)
    Description
    User Manual Back-UPS BC750-RS
    Size pdf
    Size 236.7 KB
    Date 8/31/16
    Description
    User Manual Back-UPS BC750-RS
    QUICK GUIDE BACK-UPS BC750-RS (Version 1)
    Description
    Quick Installation Guide Back-UPS BC750-RS
    Size pdf
    Size 161.8 KB
    Date 6/8/16
    Description
    Quick Installation Guide Back-UPS BC750-RS
    Size pdf
    Size 407.5 KB
    Date 8/31/16
    Size pdf
    Size 240.8 KB
    Date 6/8/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Back-UPS 750VA BC750-RS with Schuko Brochure (Version 1)
    Description
    Three page brochure with top level features, benefits and specifications
    Size pdf
    Size 600.7 KB
    Date 11/8/16
    Description
    Three page brochure with top level features, benefits and specifications
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EAC certificate for BackUPS (Version 2)
    Description
    EAC Certification for BackUPS
    Size pdf
    Size 519.4 KB
    Date 6/25/19
    Description
    EAC Certification for BackUPS
    Size pdf
    Size 330.5 KB
    Date 2/3/16
    Description
    IEC 62040-1(ed.1);am1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /