Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 28 & Motors
Schneider Electric BCH2LF0730CF5C Image

BCH2LF0730CF5C

Green premium brand logo
Schneider Electric BCH2LF0730CF5C Image
BCH2LF0730CF5C
Green premium brand logo

servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium 28
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    5000 rpm
    [Us] rated supply voltage
    220 V
    network number of phases
    Single phase
    Three phase
    continuous stall current
    4.01 A
    continuous stall torque
    2.39 N.m for LXM28... at 4.5 A, 220 V, single phase
    2.39 N.m for LXM28... at 4.5 A, 220 V, three phase
    2.39 N.m for LXM28... at 9 A, 110 V, single phase
    continuous power
    750 W
    peak stall torque
    7.16 N.m for LXM28... at 4.5 A, 220 V, single phase
    7.16 N.m for LXM28... at 4.5 A, 220 V, three phase
    7.16 N.m for LXM28... at 9 A, 110 V, single phase
    nominal output power
    750 W for LXM28... at 4.5 A, 220 V, single phase
    750 W for LXM28... at 4.5 A, 220 V, three phase
    750 W for LXM28... at 9 A, 110 V, single phase
    nominal torque
    2.39 N.m for LXM28... at 4.5 A, 220 V, single phase
    2.39 N.m for LXM28... at 4.5 A, 220 V, three phase
    2.39 N.m for LXM28... at 9 A, 110 V, single phase
    nominal speed
    3000 rpm for LXM28... at 4.5 A, 220 V, single phase
    3000 rpm for LXM28... at 4.5 A, 220 V, three phase
    3000 rpm for LXM28... at 9 A, 110 V, single phase
    maximum current Irms
    13.23 A for LXM28... at 0.75 kW, 220 V
    13.23 A for LXM28... at 0.75 kW, 110 V
    maximum permanent current
    4.29 A
    product compatibility
    LXM28... servo drive motor at 0.75 kW, 220 V, single phase
    LXM28... servo drive motor at 0.75 kW, 220 V, three phase
    LXM28... servo drive motor at 0.75 kW, 110 V, single phase
    shaft end
    Smooth shaft
    shaft diameter
    19 mm
    shaft length
    35 mm
    feedback type
    20 bits single turn absolute encoder
    holding brake
    With
    holding torque
    2.5 N.m built-in
    mounting support
    Asian standard flange
    motor flange size
    80 mm
    electrical connection
    Free lead
    torque constant
    0.6 N.m/A at 20 °C
    back emf constant
    36 V/krpm at 20 °C
    rotor inertia
    1.24 kg.cm²
    stator resistance
    1.5 Ohm at 20 °C
    stator inductance
    6.1 mH at 20 °C
    stator electrical time constant
    4.07 ms at 20 °C
    maximum radial force Fr
    332 N at 3000 rpm
    maximum axial force Fa
    115 N
    brake pull-in power
    10.2 W
    type of cooling
    Natural convection
    length
    178 mm
    number of motor stacks
    2
    centring collar diameter
    70 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    6.6 mm
    circle diameter of the mounting holes
    90 mm
    distance shaft shoulder-flange
    4 mm
    net weight
    3.6 kg
    Environment
    IP degree of protection
    IP54 IM B5, IM V1
    IP50 IM V3
    ambient air temperature for operation
    0…40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages23
    • English11
    • Chinese6
    • French6
    • German5
    • Italian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexium 28 servo drives & Lexium BCH2 servo motors (Version 3.0)
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 28E and BCH2 Servo Drive System, User Guide (Version 01)
    Description
    This document describes the functions of the Servo Drive LXM28E and the BCH2 motor.
    Size pdf
    Size 9.8 MB
    Date 9/1/19
    Description
    This document describes the functions of the Servo Drive LXM28E and the BCH2 motor.
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 04)
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Size pdf
    Size 13.2 MB
    Date 7/1/19
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    LXM28A and BCH2 Servo drive system, Product manual (Version 2.1)
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    Lexium 28E 和 BCH2 伺服驱动系统 , 用户指南 (Version 00)
    Description
    本文档介绍 LXM28E 和 BCH2 伺服驱动器的各项功能。
    Size pdf
    Size 8 MB
    Date 10/1/18
    Description
    本文档介绍 LXM28E 和 BCH2 伺服驱动器的各项功能。
    Lexium 28A 和 BCH2 伺服驱动系统 , 用户指南 (Version 02)
    Description
    本文档介绍 LXM28A 和 BCH2 伺服驱动电机的功能。
    Size pdf
    Size 11.5 MB
    Date 11/1/17
    Description
    本文档介绍 LXM28A 和 BCH2 伺服驱动电机的功能。
    LXM28A 和 BCH2 伺服驱动系统 , 产品手册 (Version 2.1)
    Description
    本手册适用于LXM28 和BCH2 和标准产品。
    Size pdf
    Size 7.8 MB
    Date 4/1/16
    Description
    本手册适用于LXM28 和BCH2 和标准产品。
    Lexium 28E et BCH2 - Système de servo-entraînement, Guide de l''utilisateur (Version 00)
    Description
    Ce document décrit les fonctions du servo-variateur LXM28E et du moteur BCH2.
    Size pdf
    Size 7.9 MB
    Date 10/1/18
    Description
    Ce document décrit les fonctions du servo-variateur LXM28E et du moteur BCH2.
    LXM28A et BCH2 Système de servo-entraînement, Manuel produit (Version 2.1)
    Description
    Ce manuel s'applique à LXM28 et à tous les produits BCH2 standard.
    Size pdf
    Size 8 MB
    Date 4/1/16
    Description
    Ce manuel s'applique à LXM28 et à tous les produits BCH2 standard.
    Lexium 28E und BCH2 Servoantriebssystem, Handbuch (Version 00)
    Description
    In diesem Dokument werden die Funktionen des Servoverstärkers LXM28E und des Motors BCH2 beschrieben.
    Size pdf
    Size 7.9 MB
    Date 10/1/18
    Description
    In diesem Dokument werden die Funktionen des Servoverstärkers LXM28E und des Motors BCH2 beschrieben.
    LXM28A und BCH2 Servo-Antriebssystem, Produkthandbuch (Version 2.1)
    Description
    Dieses Handbuch ist gültig für LXM28 und BCH2 Standardprodukte.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    Dieses Handbuch ist gültig für LXM28 und BCH2 Standardprodukte.
    Lexium 28E e BCH2 Sistema di servoazionamento, Manuale (Version 00)
    Description
    Questo capitolo descrive le funzioni del servoazionamento LXM28E e del motore BCH2.
    Size pdf
    Size 7.9 MB
    Date 10/1/18
    Description
    Questo capitolo descrive le funzioni del servoazionamento LXM28E e del motore BCH2.
    LXM28A e BCH2 Sistema di servoazionamento, Manuale del prodotto (Version 2.1)
    Description
    Il presente manuale è valido per i prodotti standard LXM28 e BCH2.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    Il presente manuale è valido per i prodotti standard LXM28 e BCH2.
    Lexium 28E y BCH2 Sistema de servoaccionamiento, Manual (Version 00)
    Description
    Este documento describe las funciones del servoaccionamiento LXM28E y del motor BCH2.
    Size pdf
    Size 7.9 MB
    Date 10/1/18
    Description
    Este documento describe las funciones del servoaccionamiento LXM28E y del motor BCH2.
    LXM28A y BCH2 Sistema de servoaccionamiento, Manual del producto (Version 2.1)
    Description
    Este manual es válido para productos estándar LXM28 y BCH2.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    Este manual es válido para productos estándar LXM28 y BCH2.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for BCH2LF0730CF5C: servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for BCH2LF0730CF5C: servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 115.3 KB
    Date 2/20/16
    Size pdf
    Size 317.1 KB
    Date 8/4/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 665.9 KB
    Date 8/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    Description
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    Description
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    Description
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    servo motor BCH - 80mm - 750W - no oil seal - smooth - brake - leads con
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    L (without holding brake)

    138

    5.43

    L (with holding brake)

    178

    7.01

    A

    35

    1.38

    C

    29.5

    1.16

    D

    19

    0.75

    F

    25

    0.98

    R

    15.5

    0.61

    T

    6

    0.24

    V

    6

    0.24

    W

    6

    0.24

    Z

    93

    3.66


  • Performance Curves

    Torque/Speed Curves with 230 V Single/Three Phase Supply Voltage

    Servo Motor with LXM28AU02●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque


Compare products: /