Welcome to the Schneider Electric corporate Website

Select your location

View all PowerLogic BCPM
Schneider Electric BCPMA242S Image

BCPMA242S

Schneider Electric BCPMA242S Image
BCPMA242S

BCPM power monitoring advanced - 42 solid core 100 A - 18 mm CT spacing

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product name
    PowerLogic BCPM
    product or component type
    Multi-circuit energy meter
    device short name
    BCPMA
    Model type
    Advanced
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    device application
    Sub billing
    power quality analysis
    voltage sag and swell detection
    type of measurement
    Voltage
    Current
    Frequency
    Active power
    Power factor
    Active energy
    [Us] rated supply voltage
    90...277 V AC 50/60 Hz +/- 1 %
    network frequency
    50 Hz
    60 Hz
    Complementary
    current transformer input
    Solid core CT 100 A42 x
    update time
    1.8 s
    measurement voltage
    90…277 V phase to neutral
    150…480 V phase to phase
    measurement accuracy
    Branch current 2 % 0.25…2 A
    Branch current 1 % 2…100 A
    Mains current 3 % 1…100 %
    Mains current 3 % 2…100 %
    Voltage 1 % 90…277 V
    sampling rate
    256 samples/cycle
    connection pitch
    18 mm
    provided equipment
    42 x current transformer
    2 x cables
    communication port protocol
    Modbus RTU
    communication port support
    RS485
    communication of data
    Low-low current alarm
    High-high current alarm
    High current alarm
    Under voltage alarm
    Low current alarm
    Over voltage alarm
    Environment
    mounting mode
    Panel-mounted
    mounting support
    Enclosure
    Panel
    relative humidity
    0…95 % at 0…60 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    3000 m
    standards
    EN 61010
    ANSI C12.1
    IEC 61036
    UL 508
    product certifications
    UL
    width
    288 mm
    height
    146 mm
    net weight
    1.5 kg
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    Size pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BCPMA242S : BCPM power monitoring advanced - 42 solid core 100 A - 18 mm CT spacing
    Description
    BCPM power monitoring advanced - 42 solid core 100 A - 18 mm CT spacing
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    BCPM power monitoring advanced - 42 solid core 100 A - 18 mm CT spacing
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BCPMA242S : BCPM power monitoring advanced - 42 solid core 100 A - 18 mm CT spacing
    Description
    BCPM power monitoring advanced - 42 solid core 100 A - 18 mm CT spacing
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    BCPM power monitoring advanced - 42 solid core 100 A - 18 mm CT spacing
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 12/15/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /