Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS
Schneider Electric BE350G-LM Image

BE350G-LM

Schneider Electric BE350G-LM Image
BE350G-LM

APC Back-UPS BE350G-LM [NEW MODEL AVAILABLE, BE425M-LM]

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    APC's Back-UPS® ES series is now "greener" than ever. The ES 350 utilizes an ultra-efficient design that consumes less power during normal operation than any other battery backup in its class, saving you money on your electricity bill. It's also RoHS compliant, which means its manufacture and ultimate disposal is easier on the environment. Even the packaging has been carefully selected to minimize energy use in it's creation, and to maximize the use of recycled materials. Coupled with all the standard features of the Back-UPS ES series, the ES 350 is the best value for home and home office computers.
    Model Name
    APC Back-UPS BE350G-LM [NEW MODEL AVAILABLE, BE425M-LM]
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    200 Watts / 350 VA
    Max Configurable Power (Watts)
    200 Watts / 350 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) NEMA 5-15R (Battery Backup) , (3) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.52 meters
    Input voltage range for main operations
    88 - 139 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC35
    RBC Quantity
    1
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    365 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
    Physical
    Maximum Height
    88.0 mm
    Maximum Width
    160.0 mm
    Maximum Depth
    288.0 mm
    Net Weight
    4.1 kg
    Shipping Weight
    4.6 kg
    Shipping Height
    221.0 mm
    Shipping Width
    267.0 mm
    Shipping Depth
    383.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    383.0 inches
    Master Carton Weight
    9.6 kg
    Color
    Charcoal
    SCC Codes
    1073130425891 6
    Units per Pallet
    72.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    14.000 BTU/hr
    Conformance
    Approvals
    FCC Part 15 Class B , FCC Part 68 , NOM , UL 1778 , UL 497A , UL 498 , cUL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Family Specification Sheet (North American BE units) (Version 0)
    Description
    Four page brochure with top level features, benefits and specs
    Size pdf
    Size 443.6 KB
    Date 5/25/11
    Description
    Four page brochure with top level features, benefits and specs
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BE350G-LM (Version 4)
    Description
    User manual for Back-UPS BE350G-LM
    Size pdf
    Size 92.6 KB
    Date 12/23/13
    Description
    User manual for Back-UPS BE350G-LM
    Back-UPS 350 Installation and Operation (Version 1)
    Description
    Installation, usage, and troubleshooting
    Size pdf
    Size 526.3 KB
    Date 10/29/08
    Description
    Installation, usage, and troubleshooting
    Size pdf
    Size 234 KB
    Date 10/29/08
    Size pdf
    Size 223.8 KB
    Date 12/23/13
    Size pdf
    Size 232.9 KB
    Date 10/29/08
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 889.9 KB
    Date 5/8/19
    Description
    UL 1778:2014 R8.15; CSA C22.2 NO. 107.3-14
    Back-UPS Certificate of Origin (Version 0)
    Description
    Certificate of Origin for Back-UPS
    Size pdf
    Size 25.8 KB
    Date 11/20/15
    Description
    Certificate of Origin for Back-UPS
    Size pdf
    Size 655.5 KB
    Date 10/22/12
    Description
    FCC Part 15 approval for BE350G
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version 0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Size pdf
    Size 404.8 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version 0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    Size zip
    Size 921.3 KB
    Date 7/31/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /