Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS
Schneider Electric BK200 Image
Restricted Sales for Services

BK200

Schneider Electric BK200 Image
Restricted Sales for Services
The maximum number of products that can be compared is 4. Remove already added products.

BK200 is replaced by:
Product
Qty
BK350
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    Usually in Stock
    Physical
    cable length
    1.83 m
    number of rack unit
    0U
    colour
    Beige
    depth
    33.3 cm
    height
    15.2 cm
    net weight
    5.96 kg
    width
    8.6 cm
    Input
    network frequency
    60 Hz +/- 5 Hz
    plug standard
    NEMA 5-15P
    input voltage limits
    88...150 V adjustable
    103...150 V
    input voltage
    120 V
    Output
    rated power in W
    130 W
    Maximum configurable power in W
    130 W
    UPS type
    Standby
    nb of power socket outlets
    2 NEMA 5-15R
    output voltage
    120 V
    Conformance
    product certifications
    CSA
    standards
    UL 1778
    equipment protection policy
    Lifetime : $25000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    40 dBA
    heat dissipation
    8 Btu/h
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    4.8 h
    number of battery replacement quantity
    1
    additional information
    For any BK200 or BK200B, please verify battery configuration before purchasing. To verify, open the battery door and check the number of batteries inside the unit. If your unit has one battery, you will need (1)RBC2 unit. If your unit has two batteries, you will need (1)RBC1 unit.
    liquid value
    0
    Communications & Management
    free slots
    0
    control panel
    Output power on indicator LED
    alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rate
    320 J
    noise suppression
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Packing Units
    Package 1 Weight
    7.18 kg
    SCC14
    10731304005855
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 120 V (Sheet) (Version V1)
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 18.7 KB
    Date 4/17/09
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 28.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 29.8 KB
    Date 4/17/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certified,UL Listed for Back-UPS (Version V0)
    Description
    CSA Certified,UL Listed for Back-UPS and complies to UL 1778,CAN/CSA-C22.2 No. 107.1-M91 - Commercial and Industrial Power Supplies.
    prp.document.label.format zip
    Size 504.3 KB
    Date 12/22/94
    Description
    CSA Certified,UL Listed for Back-UPS and complies to UL 1778,CAN/CSA-C22.2 No. 107.1-M91 - Commercial and Industrial Power Supplies.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.