Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BK450 Image

BK450

Schneider Electric BK450 Image
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    BK450
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Standby
    Input
    Nominal Input Voltage
    120V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Replacement Battery
    RBC3
    RBC Quantity
    1
    Physical
    Net Weight
    15.92 kg
    Shipping Weight
    16.61 kg
    Environmental
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 120 V (Sheet) (Version 1)
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 18.7 KB
    Date 4/17/09
    Description
    Safety Guide for APC 120V Products
    Back-UPS BK250 BK400 BK450 BK600 BK900 BK1250 (Sheet) (Version 0)
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250 400 450 600 900 and 1250.
    prp.document.label.format pdf
    Size 275.1 KB
    Date 9/15/03
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250 400 450 600 900 and 1250.
    Back-UPS BK250 BK400 BK450 BK600 BK900 BK1250 (Version 0)
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    prp.document.label.format pdf
    Size 275.1 KB
    Date 9/15/03
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    Back-UPS BK250 BK400 BK450 BK600 BK900 BK1250 (Version 0)
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    prp.document.label.format pdf
    Size 275.1 KB
    Date 7/6/99
    Description
    Installation and operation instructions for the Back-UPS products. Includes Models 250, 400, 450, 600, 900, and 1250.
    Onduleur Back-UPS 120 V (fiche) (Version 1)
    Description
    Guide de sécurité pour les produits APC 120 V
    prp.document.label.format pdf
    Size 28.8 KB
    Date 4/17/09
    Description
    Guide de sécurité pour les produits APC 120 V
    Back-UPS de 120 V (hoja) (Version 1)
    Description
    Guía de seguridad para los productos APC de 120 V
    prp.document.label.format pdf
    Size 29.8 KB
    Date 4/17/09
    Description
    Guía de seguridad para los productos APC de 120 V
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certified,UL Listed for Back-UPS (Version 0)
    Description
    CSA Certified,UL Listed for Back-UPS and complies to UL 1778,CAN/CSA-C22.2 No. 107.1-M91 - Commercial and Industrial Power Supplies.
    prp.document.label.format zip
    Size 504.3 KB
    Date 12/22/94
    Description
    CSA Certified,UL Listed for Back-UPS and complies to UL 1778,CAN/CSA-C22.2 No. 107.1-M91 - Commercial and Industrial Power Supplies.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /