Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS
Schneider Electric BK500 Image

BK500

Green premium brand logo
Schneider Electric BK500 Image
BK500
Green premium brand logo

APC Back-UPS 500 (beige)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    CD with software
    Cord management straps
    User manual
    USB cable
    Physical
    cable length
    1.83 m
    colour
    Beige
    depth
    28.4 cm
    height
    16.5 cm
    net weight
    6.27 kg
    width
    9.1 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    NEMA 5-15P
    input voltage limits
    98...140 V
    input voltage
    120 V
    Output
    rated power in W
    300 W
    Maximum configurable power in W
    300 W
    output frequency
    50/60 Hz +/- 3 Hz sync to mains
    UPS type
    Standby
    Wave type
    Stepped approximation to a sinewave
    nb of power socket outlets
    3 NEMA 5-15R
    3 NEMA 5-15R surge
    output voltage
    120 V
    Conformance
    product certifications
    CUL listed
    California Energy Commission (CEC)
    ENERGY STAR V2.0 (USA)
    Industry Canada
    standards
    FCC part 15 class B
    UL 1778
    equipment protection policy
    Lifetime : $100000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    45 dBA
    heat dissipation
    24 Btu/h
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    8 h
    number of battery replacement quantity
    1
    liquid value
    0
    Communications & Management
    control panel
    LED status display with on line : on battery : replace battery and overload indicators
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    480 J
    noise suppression
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data line protection
    RJ11 analog phone line for phone/fax/modem/DSL
    Packing Units
    Package 1 Weight
    6.95 kg
    Package 1 Height
    26.3 cm
    Package 1 width
    17.5 cm
    Package 1 Length
    35.7 cm
    SCC14
    10731304016301
    Number of Units in Package 2
    2
    Package 2 Weight
    14.29 kg
    Package 2 Length
    370.84 mm
    Number of Units in Package 3
    36
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Optimized Energy Efficiency
    Energy efficient product
    Contractual warranty
    Warranty
    3 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages26
    • English20
    • French3
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS CS BK350/BK500 Series (Version V2)
    Description
    User manual for Back-UPS CS BK350 and BK500 series
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/11/19
    Description
    User manual for Back-UPS CS BK350 and BK500 series
    Addendum - California Proposition 65 Warning Statement (Version Initial Release)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    prp.document.label.format pdf
    Size 112.8 KB
    Date 1/7/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Back-UPS 120 V (Sheet) (Version V1)
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 18.7 KB
    Date 4/17/09
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 533.6 KB
    Date 12/16/19
    prp.document.label.format pdf
    Size 28.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 535.8 KB
    Date 12/16/19
    prp.document.label.format pdf
    Size 29.8 KB
    Date 4/17/09
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Family Specification Sheet (North American BK units) (Version V0)
    Description
    Four page brochure with top level features, benefits and specs
    prp.document.label.format pdf
    Size 314.4 KB
    Date 5/26/11
    Description
    Four page brochure with top level features, benefits and specs
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Energy Efficiency Certification - ENERGY STAR For UPS V2.0 (Version V0)
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    prp.document.label.format pdf
    Size 227.4 KB
    Date 2/17/19
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    FCC Part 68 certificate for Back-UPS (Version V2)
    Description
    FCC Part 68 certificate for Back-UPS
    prp.document.label.format pdf
    Size 36.6 KB
    Date 2/28/13
    Description
    FCC Part 68 certificate for Back-UPS
    Back UPS BK350/500 series 100 & 120V cTUVus certificate (Version V0)
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    prp.document.label.format pdf
    Size 896.3 KB
    Date 10/26/12
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    cTUV for Specified Back-UPS CS 350VA and 500VA models (Version V0)
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    prp.document.label.format pdf
    Size 653.8 KB
    Date 10/26/12
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    FCC Part 68 Certificate for Back-UPS, Smart-UPS, AV Power Conditioner, SurgeArrest (Version V1)
    Description
    FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
    prp.document.label.format pdf
    Size 152.4 KB
    Date 10/24/12
    Description
    FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
    FCC part 15 approval for Back-UPS 500VA 120V (Version V0)
    Description
    FCC part 15 approval for BK500X545
    prp.document.label.format pdf
    Size 84.6 KB
    Date 6/4/10
    Description
    FCC part 15 approval for BK500X545
    TUVus for Specified Back-UPS CS 350VA and 500VA models (Version V2)
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    prp.document.label.format pdf
    Size 653.8 KB
    Date 4/8/10
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    cUL NRTL Certification for Back-UPS CS 350 VA, 350 VA, and CS 500 VA (Version V0)
    Description
    UL 1778: 1994; CAN/CSA-C22.2 No. 107-1
    prp.document.label.format pdf
    Size 375.4 KB
    Date 4/10/08
    Description
    UL 1778: 1994; CAN/CSA-C22.2 No. 107-1
    NOM Certificate of Approval for BK500, BK500BLK (Version V0)
    Description
    NOM Certificate of Approval for BK500, BK500BLK
    prp.document.label.format zip
    Size 1 MB
    Date 1/18/08
    Description
    NOM Certificate of Approval for BK500, BK500BLK
    prp.document.label.format pdf
    Size 375.4 KB
    Date 12/12/07
    Description
    UL 1778:1994; CSA C22.2 No.107.1
    Back UPS BK350/500 series 100 & 120V cTUVus certificate (Version V0)
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    prp.document.label.format pdf
    Size 896.3 KB
    Date 1/17/07
    Description
    UL 1778:1994; CSA C22.2 No.107.1-01
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Back-UPS CS 350/500 120 V (Sheet) (Version V2)
    Description
    User manual for Back-UPS CS 350 and CS 500 120 V
    prp.document.label.format pdf
    Size 446 KB
    Date 6/20/17
    Description
    User manual for Back-UPS CS 350 and CS 500 120 V
    prp.document.label.format pdf
    Size 776.4 KB
    Date 6/20/17
    prp.document.label.format pdf
    Size 754.5 KB
    Date 6/20/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version V0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    prp.document.label.format pdf
    Size 404.8 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BK500 : BK500_ROHS_DECLARATION
    Description
    BK500_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    BK500_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version V0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 921.3 KB
    Date 7/31/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BK500 : BK500_REACH_DECLARATION
    Description
    BK500_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20