Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyCan
Schneider Electric BLRCS042A050B40 Image

BLRCS042A050B40

Green premium brand logo
Schneider Electric BLRCS042A050B40 Image
BLRCS042A050B40
Green premium brand logo

EasyCan Capacitor - 4.2/5 kvar - 400 V - 50/60Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyCan
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    EasyCan
    network harmonic content
    <= 10 %
    Electrical parameters
    3.8 kvar 380 V 50 Hz
    4.5 kvar 380 V 60 Hz
    4.2 kvar 400 V 50 Hz
    5 kvar 400 V 60 Hz
    4.5 kvar 415 V 50 Hz
    5.4 kvar 415 V 60 Hz
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    continuous overcurrent capacity
    1.5 x In
    rated voltage
    380…415 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC between terminals for 10 s
    <= 660 V - 3 kV AC between terminal and container for 10 s
    >= 660 V - 6 kV AC between terminal and container for 10 s
    inrush current
    200 x In
    maximum switching operation per year
    5000
    service life in hours
    100000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy,
    impregnation material
    Non-PCB soft PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    Double Faston terminal
    mounting mode
    Vertical
    diameter
    50 mm
    height
    245 mm
    net weight
    0.7 kg
    Environment
    standards
    IEC 60831-1
    IEC 60831-2
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    relative humidity
    95 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 253.7 KB
    Date 3/2/13
    Size pdf
    Size 213.7 KB
    Date 12/2/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 2/1/17
    Size pdf
    Size 15.4 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 625.5 KB
    Date 4/13/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.6 KB
    Date 5/13/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EasyCan Capacitor - 4.2/5 kvar - 400 V - 50/60Hz
    Description
    EasyCan Capacitor - 4.2/5 kvar - 400 V - 50/60Hz
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    EasyCan Capacitor - 4.2/5 kvar - 400 V - 50/60Hz
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 352.7 KB
    Date 5/13/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EasyCan Capacitor - 4.2/5 kvar - 400 V - 50/60Hz
    Description
    EasyCan Capacitor - 4.2/5 kvar - 400 V - 50/60Hz
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    EasyCan Capacitor - 4.2/5 kvar - 400 V - 50/60Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /