Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyCan
Schneider Electric BLRCS139A167B40 Image
Discontinued

BLRCS139A167B40

Schneider Electric BLRCS139A167B40 Image
Discontinued
BLRCS139A167B40

EasyCan Capacitor 13.9/16.7 kvar - 400V - 50/60Hz

Show more characteristics
BLRCS139A167B40 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyCan
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    EasyCan
    network harmonic content
    <= 10 %
    Electrical parameters
    13.9 kvar 400 V 50 Hz
    16.7 kvar 400 V 60 Hz
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    continuous overcurrent capacity
    1.5 x In
    rated voltage
    400 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC between terminals for 10 s
    <= 660 V - 3 kV AC between terminal and container for 10 s
    >= 660 V - 6 kV AC between terminal and container for 10 s
    inrush current
    200 x In
    maximum switching operation per year
    5000
    service life in hours
    100000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy,
    impregnation material
    Non-PCB soft PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    ClampTite terminal
    mounting mode
    Vertical
    diameter
    75 mm
    height
    308 mm
    net weight
    1.3 kg
    Environment
    standards
    IEC 60831-2
    IEC 60831-1
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    relative humidity
    95 %
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 14.9 MB
    Date 5/14/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 393.6 KB
    Date 5/13/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 352.7 KB
    Date 5/13/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /