Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon X80 modules
Schneider Electric BMXDRA0815H Image

BMXDRA0815H

Green premium brand logo
Schneider Electric BMXDRA0815H Image
BMXDRA0815H
Green premium brand logo

discrete module X80 - 8 NO Type A - Isolated relays - 125 V DC/250 V AC - severe

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon X80
    product or component type
    Relay discrete output module
    product specific application
    For severe environments
    discrete output number
    8 conforming to EN/IEC 61131-2
    discrete output logic
    Positive
    discrete output voltage
    24...240 V 19...264 V AC
    24...125 V 5...150 V DC
    Complementary
    electrical connection
    20 ways terminal block
    network frequency
    50/60 Hz
    network frequency limits
    47…63 Hz
    sensor power supply
    5…150 V
    19…264 V
    [Ith] conventional free air thermal current
    1.2 A
    2 A
    insulation resistance
    > 10 MOhm 500 V DC
    maximum power dissipation in W
    3.6 W
    response time on output
    <= 10 ms activation
    <= 13 ms deactivation
    typical current consumption
    40 mA at 3.3 V DC
    101 mA at 24 V DC
    MTBF reliability
    2683411 H
    protection type
    External short-circuit protection
    External overload protection
    External overvoltage protection, inductive AC network
    External overvoltage protection, inductive DC network
    output overload protection
    Use 1 fast blow fuse per channel or group of channel
    output overvoltage protection
    Use discharge diode on each output DC
    Use RC circuit on each output AC
    Use ZNO surge limiter on each output AC
    output short-circuit protection
    Use 1 fast blow fuse per channel or group of channel
    minimum switching current
    1 mA 5 V DC
    electrical durability
    AC-12: 200000 cycles at 48 VA 24 V at -25…60 °C
    AC-12: 200000 cycles at 28.8 VA 24 V at 70 °C
    AC-12: 300000 cycles at 48 VA 48 V at -25…60 °C
    AC-12: 300000 cycles at 28.8 VA 48 V at 70 °C
    AC-12: 150000 cycles at 96 VA 48 V at -25…60 °C
    AC-12: 150000 cycles at 57.6 VA 48 V at 70 °C
    AC-12: 300000 cycles at 110 VA 100...120 V at -25…60 °C
    AC-12: 300000 cycles at 66 VA 100...120 V at 70 °C
    AC-12: 150000 cycles at 220 VA 100...120 V at -25…60 °C
    AC-12: 150000 cycles at 132 VA 100...120 V at 70 °C
    AC-12: 300000 cycles at 220 VA 200...250 V at -25…60 °C
    AC-12: 300000 cycles at 132 VA 200...250 V at 70 °C
    AC-12: 150000 cycles at 500 VA 200...250 V at -25…60 °C
    AC-12: 150000 cycles at 300 VA 200...250 V at 70 °C
    AC-15: 700000 cycles at 10 VA 24 V at -25…60 °C (load factor 0.4)
    AC-15: 700000 cycles at 6 VA 24 V at 70 °C (load factor 0.4)
    AC-15: 500000 cycles at 24 VA 24 V at -25…60 °C (load factor 0.4)
    AC-15: 500000 cycles at 14.4 VA 24 V at 70 °C (load factor 0.4)
    AC-15: 200000 cycles at 48 VA 24 V at -25…60 °C (load factor 0.4)
    AC-15: 200000 cycles at 28.8 VA 24 V at 70 °C (load factor 0.4)
    AC-15: 700000 cycles at 10 VA 48 V at -25…60 °C (load factor 0.4)
    AC-15: 700000 cycles at 6 VA 48 V at 70 °C (load factor 0.4)
    AC-15: 500000 cycles at 24 VA 48 V at -25…60 °C (load factor 0.4)
    AC-15: 500000 cycles at 14.4 VA 48 V at 70 °C (load factor 0.4)
    AC-15: 300000 cycles at 48 VA 48 V at -25…60 °C (load factor 0.4)
    AC-15: 300000 cycles at 28.8 VA 48 V at 70 °C (load factor 0.4)
    AC-15: 100000 cycles at 96 VA 48 V at -25…60 °C (load factor 0.4)
    AC-15: 100000 cycles at 57.6 VA 48 V at 70 °C (load factor 0.4)
    AC-15: 1000000 cycles at 10 VA 100...120 V at -25…60 °C (load factor 0.4)
    AC-15: 1000000 cycles at 6 VA 100...120 V at 70 °C (load factor 0.4)
    AC-15: 300000 cycles at 50 VA 100...120 V at -25…60 °C (load factor 0.4)
    AC-15: 300000 cycles at 30 VA 100...120 V at 70 °C (load factor 0.4)
    AC-15: 200000 cycles at 110 VA 100...120 V at -25…60 °C (load factor 0.4)
    AC-15: 200000 cycles at 66 VA 100...120 V at 70 °C (load factor 0.4)
    AC-15: 70000 cycles at 220 VA 100...120 V at -25…60 °C (load factor 0.4)
    AC-15: 70000 cycles at 132 VA 100...120 V at 70 °C (load factor 0.4)
    AC-15: 1000000 cycles at 10 VA 200...250 V at -25…60 °C (load factor 0.4)
    AC-15: 1000000 cycles at 6 VA 200...250 V at 70 °C (load factor 0.4)
    AC-15: 500000 cycles at 50 VA 200...250 V at -25…60 °C (load factor 0.4)
    AC-15: 500000 cycles at 30 VA 200...250 V at 70 °C (load factor 0.4)
    AC-15: 200000 cycles at 110 VA 200...250 V at -25…60 °C (load factor 0.4)
    AC-15: 200000 cycles at 66 VA 200...250 V at 70 °C (load factor 0.4)
    AC-15: 150000 cycles at 220 VA 200...250 V at -25…60 °C (load factor 0.4)
    AC-15: 150000 cycles at 132 VA 200...250 V at 70 °C (load factor 0.4)
    DC-12: 200000 cycles at 24 W 24 V at -25…60 °C
    DC-12: 200000 cycles at 14.4 W 24 V at 70 °C
    DC-12: 150000 cycles at 48 W 24 V at -25…60 °C
    DC-12: 150000 cycles at 28.8 W 24 V at 70 °C
    DC-12: 150000 cycles at 40 W 48...60 V at -25…60 °C
    DC-12: 150000 cycles at 24 W 48...60 V at 70 °C
    DC-12: 100000 cycles at 45 W 100...125 V at -25…60 °C
    DC-12: 60000 cycles at 45 W 100...125 V at 70 °C
    DC-13: 100000 cycles at 10 W 24 V at -25…60 °C
    DC-13: 100000 cycles at 6 W 24 V at 70 °C
    DC-13: 60000 cycles at 24 W 24 V at -25…60 °C
    DC-13: 60000 cycles at 14.4 W 24 V at 70 °C
    DC-13: 40000 cycles at 48 W 24 V at -25…60 °C
    DC-13: 40000 cycles at 28.8 W 24 V at 70 °C
    DC-13: 40000 cycles at 40 W 48...60 V at -25…60 °C
    DC-13: 40000 cycles at 24 W 48...60 V at 70 °C
    DC-13: 100000 cycles at 15 W 100...125 V at -25…60 °C
    DC-13: 40000 cycles at 15 W 100...125 V at 70 °C
    status LED
    1 LED (green)RUN:
    1 LED per channel (green)channel diagnostic:
    1 LED (red)ERR:
    1 LED (red)I/O:
    net weight
    0.169 kg
    Environment
    IP degree of protection
    IP20
    product certifications
    EAC
    UL
    RCM
    CSA
    CE
    standards
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    UL 61010-2-201
    CSA C22.2 No 61010-2-201
    dielectric strength
    1780 V AC at 50/60 Hz 1 min
    vibration resistance
    3 gn
    shock resistance
    30 gn
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -25…70 °C
    relative humidity
    0…95 % at 60 °C without condensation
    protective treatment
    Conformal coating
    environmental characteristic
    Gas resistant class Gx
    Gas resistant class 3C4
    Dust resistant class 3S4
    Sand resistant class 3S4
    Salt resistant level 2
    Mold growth resistant class 3B2
    Fungal spore resistant class 3B2
    operating altitude
    0...2000 m
    2000...5000 m with derating factor
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages18
    • English17
    • French9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.7 MB
    Date 1/31/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    EAC - M340_M580_X80 (Version 1.0)
    Files in document
    Description
    Eurasian Conformity
    prp.document.label.format zip
    Size 2.2 MB
    Date 2/9/19
    Files in document
    Description
    Eurasian Conformity
    CSA 225844 - M340_M580_X80 (Version 1.0)
    Description
    Ordinary location by CSA for US and Canada
    prp.document.label.format pdf
    Size 242.2 KB
    Date 1/21/19
    Description
    Ordinary location by CSA for US and Canada
    prp.document.label.format zip
    Size 5.9 MB
    Date 12/21/18
    Description
    ATEX-IECEx
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BMXDRA0815H : BMXDRA0815H_ROHS_CHINA_DECLARATION
    Description
    BMXDRA0815H_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    BMXDRA0815H_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity - M340_M580_X80 (Version 1.0)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 3.3 MB
    Date 9/4/18
    Description
    EU Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BMXDRA0815H : BMXDRA0815H_ROHS_DECLARATION
    Description
    BMXDRA0815H_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    BMXDRA0815H_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    KRS Marine Certificate Modicon M340 X80 PLC (Version 1.0)
    Description
    Korean Register of Shipping
    prp.document.label.format pdf
    Size 563.2 KB
    Date 3/7/19
    Description
    Korean Register of Shipping
    NK Marine Certificate Modicon M340 M580 X80 PLCs (Version 1.0)
    Description
    ClassNK Marine Certificate Modicon M340-M580
    prp.document.label.format pdf
    Size 4.6 MB
    Date 2/18/19
    Description
    ClassNK Marine Certificate Modicon M340-M580
    prp.document.label.format pdf
    Size 317.6 KB
    Date 1/21/19
    Description
    Lloyds Register
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    ABS Marine Certificate M340_M580_X80 PLCs (Version 1.0)
    Description
    American Bureau of Shipping
    prp.document.label.format pdf
    Size 678.6 KB
    Date 1/8/19
    Description
    American Bureau of Shipping
    BV Marine Certificate M340_M580_X80 PLCs (Version 1.0)
    Description
    Bureau Veritas - marine certificate for QUANTUM PLCs
    prp.document.label.format pdf
    Size 412.5 KB
    Date 1/7/19
    Description
    Bureau Veritas - marine certificate for QUANTUM PLCs
    DNV-GL_Marine Certificate_Modicon_M340_M580_X80_PLCs (Version 1.0)
    Description
    Det Norske Veritas - Germanischer Lloyd
    prp.document.label.format pdf
    Size 205 KB
    Date 5/18/18
    Description
    Det Norske Veritas - Germanischer Lloyd
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BMXDRA0815H : BMXDRA0815H_REACH_DECLARATION
    Description
    BMXDRA0815H_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    BMXDRA0815H_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.