Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon M340
Schneider Electric BMXP3420302CL Image

BMXP3420302CL

Green premium brand logo
Schneider Electric BMXP3420302CL Image
BMXP3420302CL
Green premium brand logo

processor module M340 - without memory card - max 1024 discrete - CANOpen

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon M340 automation platform
    product or component type
    Processor module
    condition of use
    Requires a memory card to work (not supplied)
    concept
    Transparent Ready
    CANopen
    number of racks
    4
    number of slots
    11
    discrete I/O processor capacity
    1024 I/O multi-rack configuration
    704 I/O single-rack configuration
    analogue I/O processor capacity
    256 I/O multi-rack configuration
    66 I/O single-rack configuration
    number of application specific channel
    36
    Complementary
    control channels
    Programmable loops
    motion control
    Independent axis CANopen
    integrated connection type
    USB port at 12 Mbit/s
    CANopen master bus SUB-D 9, transmission mode: 2 twisted shielded pairs at 20 kbit/s...1 Mbit/s
    Ethernet TCP/IP RJ45, transmission mode: 1 twisted pair at 10/100 Mbit/s
    communication module processor capacity
    2 Ethernet communication module
    4 AS-Interface module
    embedded communication service
    Network management (NMT) CANopen
    Process Data Object (PDO) CANopen
    Service Data Object (SDO) CANopen
    Special functions (SYNC, EMCY, TIME) CANopen
    Bandwidth management, Ethernet TCP/IP
    Data Editor, Ethernet TCP/IP
    Modbus TCP messaging, Ethernet TCP/IP
    Rack Viewer, Ethernet TCP/IP
    SNMP network administrator, Ethernet TCP/IP
    port Ethernet
    10BASE-T/100BASE-TX
    transmission rate
    1 Mbit/s 0…20 m 0…0.6 m
    125 kbit/s 0…500 m 0…10 m
    20 kbit/s 0…2500 m 0…300 m
    250 kbit/s 0…250 m 0…10 m
    50 kbit/s 0…1000 m 0…120 m
    500 kbit/s 0…100 m 0…10 m
    800 kbit/s 0…40 m 0…6 m
    bus type
    CANopen M20 DS 301 V4.02 devices linked by daisy-chaining or tap junctions CSMA/CA
    CANopen M20 DS 303-2 devices linked by daisy-chaining or tap junctions CSMA/CA
    CANopen M20 DS 405 devices linked by daisy-chaining or tap junctions CSMA/CA
    number of slave
    63 CANopen
    number of devices per segment
    0…16 for <205 m (CANopen)
    0…32 for <185 m (CANopen)
    0…64 for <160 m (CANopen)
    memory description
    Internal RAM 4096 kB
    Internal RAM 256 kB data
    Internal RAM 3584 kB program constants and symbols
    maximum size of object areas
    256 kB unlocated internal data
    32634 %Mi located internal bits
    default size of object areas
    1024 %MWi internal words located internal data
    256 %KWi constant words located internal data
    512 %Mi located internal bits
    application structure
    64 event tasks
    1 cyclic/periodic master task
    1 periodic fast task
    No auxiliary task
    execution time per instruction
    0.12 µs Boolean
    0.17 µs double-length words
    0.25 µs single-length words
    1.16 µs floating points
    number of instructions per ms
    6.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic
    8.1 Kinst/ms 100 % Boolean
    system overhead
    0.13 ms for fast task
    0.7 ms for master task
    current consumption
    135 mA at 24 V DC
    supply
    Internal power supply via rack
    marking
    CE
    status LED
    1 LED (green)activity on Ethernet network (ETH ACT):
    1 LED (green)integrated machine/installation bus operational (CAN RUN):
    1 LED (green)processor running (RUN):
    1 LED (green)status of Ethernet network (ETH STS):
    1 LED (red)data rate (ETH 100):
    1 LED (red)I/O module fault (I/O):
    1 LED (red)integrated machine/installation bus fault (CAN ERR):
    1 LED (red)memory card fault (CARD ERR):
    1 LED (red)processor or system fault (ERR):
    1 LED (yellow)activity on Modbus (SER COM):
    net weight
    0.215 kg
    Environment
    ambient air temperature for operation
    0…60 °C
    relative humidity
    10…95 % without condensation
    IP degree of protection
    IP20
    protective treatment
    TC
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    2012/19/EU - WEEE directive
    standards
    EN 61131-2
    EN 61000-6-4
    EN 61000-6-2
    EN 61010-2-201
    Packing Units
    Package 1 Weight
    0.277 kg
    Package 1 Height
    55.000 mm
    Package 1 width
    110.000 mm
    Package 1 Length
    125.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages32
    • English25
    • Chinese1
    • French13
    • German1
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8 MB
    Date 10/29/14
    prp.document.label.format pdf
    Size 14.3 MB
    Date 2/21/20
    prp.document.label.format pdf
    Size 8.7 MB
    Date 10/29/14
    User guide
    Format
    Size
    Date
    Add to My Documents
    Firmware Compatibility Rules - Modicon M580, Modicon Momentum, Modicon MC80, and Modicon X80 I/O Modules (Version 03)
    Description
    This document addresses the firmware compatibility, exceptions, and recommendations for Modicon modules.
    prp.document.label.format pdf
    Size 293.1 KB
    Date 1/1/20
    Description
    This document addresses the firmware compatibility, exceptions, and recommendations for Modicon modules.
    Modicon M340 - Processors, Setup Manual (Version 14)
    Description
    This manual describes the hardware installation of PLCs in the Modicon M340 range as well as the installation of their main accessories. This document is also valid for the Modicon M340H PLCs and their accessories.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 10/1/19
    Description
    This manual describes the hardware installation of PLCs in the Modicon M340 range as well as the installation of their main accessories. This document is also valid for the Modicon M340H PLCs and their accessories.
    prp.document.label.format pdf
    Size 1 MB
    Date 10/1/19
    prp.document.label.format pdf
    Size 947.5 KB
    Date 10/1/19
    prp.document.label.format pdf
    Size 953.5 KB
    Date 10/1/19
    prp.document.label.format pdf
    Size 935.4 KB
    Date 10/1/19
    prp.document.label.format pdf
    Size 942.7 KB
    Date 10/1/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    EAC - M340_M580_X80 (Version 1.0)
    Files in document
    Description
    Eurasian Conformity
    prp.document.label.format zip
    Size 2.2 MB
    Date 2/9/19
    Files in document
    Description
    Eurasian Conformity
    HazLoc by CSA - Class I Division 2 - M340_M580_X80 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by CSA for US and Canada
    prp.document.label.format pdf
    Size 92.9 KB
    Date 1/23/19
    Description
    Hazardous location Class I Division 2 by CSA for US and Canada
    CSA 225844 - M340_M580_X80 (Version 1.0)
    Description
    Ordinary location by CSA for US and Canada
    prp.document.label.format pdf
    Size 242.2 KB
    Date 1/21/19
    Description
    Ordinary location by CSA for US and Canada
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Modicon M340 Modules Firmware Compatibility Rules, Instruction Sheet (Version 00)
    Description
    This document concerns firmware compatibility, exceptions and recommendations for Modicon M340 modules.
    prp.document.label.format pdf
    Size 58.5 KB
    Date 8/1/14
    Description
    This document concerns firmware compatibility, exceptions and recommendations for Modicon M340 modules.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BMXP3420302CL : BMXP3420302CL_ROHS_CHINA_DECLARATION
    Description
    BMXP3420302CL_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    BMXP3420302CL_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    RCM - M340_M580_X80 (Version 1.0)
    Description
    RCM
    prp.document.label.format pdf
    Size 238.3 KB
    Date 10/17/18
    Description
    RCM
    EU Declaration of Conformity - M340_M580_X80 (Version 1.0)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 3.3 MB
    Date 9/4/18
    Description
    EU Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 926.8 KB
    Date 7/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BMXP3420302CL : BMXP3420302CL_ROHS_DECLARATION
    Description
    BMXP3420302CL_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    BMXP3420302CL_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    KRS Marine Certificate Modicon M340 X80 PLC (Version 1.0)
    Description
    Korean Register of Shipping
    prp.document.label.format pdf
    Size 563.2 KB
    Date 3/7/19
    Description
    Korean Register of Shipping
    NK Marine Certificate Modicon M340 M580 X80 PLCs (Version 1.0)
    Description
    ClassNK Marine Certificate Modicon M340-M580
    prp.document.label.format pdf
    Size 4.6 MB
    Date 2/18/19
    Description
    ClassNK Marine Certificate Modicon M340-M580
    prp.document.label.format pdf
    Size 317.6 KB
    Date 1/21/19
    Description
    Lloyds Register
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions