Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BN1350M2-CA Image

BN1350M2-CA

Schneider Electric BN1350M2-CA Image
BN1350M2-CA

Back UPS PRO BN 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, Canada

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Back UPS PRO BN 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface, Canada
    Includes
    USB cable , User Manual , Coaxial cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Output Power Capacity
    810 Watts / 1350 VA
    Max Configurable Power (Watts)
    810 Watts / 1350 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Surge Protection) , (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC162
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    1080 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    -- , Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , RJ45 10/100/1000 Base-T Ethernet protection
    Physical
    Maximum Height
    260.0 mm
    Maximum Width
    100.0 mm
    Maximum Depth
    368.0 mm
    Net Weight
    10.4 kg
    Shipping Weight
    13.0 kg
    Shipping Height
    380.0 mm
    Shipping Width
    241.0 mm
    Shipping Depth
    495.0 mm
    Master Carton Units
    1.0
    Master Carton Weight
    13.0 kg
    Color
    Black
    SCC Codes
    1073130433588 4
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    ENERGY STAR V2.0 (USA) , FCC Part 15 Class B , NOM , TUV C-US certified
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $250000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Pro BN 1100/1350/1375/1400/1500 M2 / M2-CA (Version 0)
    Description
    User manual for Back-UPS Pro BN1100M2, BN1100M2-CA, BN1350M2, BN1350M2-CA, BN1375M2, BN1400M2, BN1500M2, and BR1500M2-CA
    Size pdf
    Size 410.1 KB
    Date 9/25/17
    Description
    User manual for Back-UPS Pro BN1100M2, BN1100M2-CA, BN1350M2, BN1350M2-CA, BN1375M2, BN1400M2, BN1500M2, and BR1500M2-CA
    Size pdf
    Size 506.8 KB
    Date 9/25/17
    Size pdf
    Size 508 KB
    Date 9/25/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Energy Efficiency Certification - ENERGY STAR For UPS V2.0 (Version 0)
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    Size pdf
    Size 227.4 KB
    Date 2/17/19
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    FCC Part 15B for Back UPS PRO (Version 0)
    Description
    FCC Part 15:Subpart B Class B
    Size pdf
    Size 1.8 MB
    Date 9/10/17
    Description
    FCC Part 15:Subpart B Class B
    cTUVus approval for Back UPS PRO (Version 0)
    Description
    UL 1778:2014 R8.15 ; CSA C22.2 No. 107.3-14
    Size pdf
    Size 453.2 KB
    Date 9/7/17
    Description
    UL 1778:2014 R8.15 ; CSA C22.2 No. 107.3-14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /