Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS Pro
Schneider Electric BP280S Image
Restricted Sales for Services

BP280S

Schneider Electric BP280S Image
Restricted Sales for Services
The maximum number of products that can be compared is 4. Remove already added products.

BP280S is replaced by:
Product
Qty
BE425M
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    While Supplies Last
    General
    provided equipment
    User manual
    Cord management straps
    Smart UPS signalling RS-232 cable
    CD with software
    Physical
    cable length
    1.83 m
    number of rack unit
    0U
    colour
    Beige
    depth
    33.8 cm
    height
    15 cm
    net weight
    7.55 kg
    width
    8.6 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    NEMA 5-15P
    input voltage limits
    78...152 V adjustable
    82...147 V
    input voltage
    120 V
    Output
    rated power in W
    180 W
    Maximum configurable power in W
    180 W
    UPS type
    Line interactive
    nb of power socket outlets
    2 NEMA 5-15R
    1 NEMA 5-15R surge
    output voltage
    120 V
    Conformance
    product certifications
    CSA
    standards
    FCC part 15 class B
    FCC part 68
    UL 1778
    equipment protection policy
    Lifetime : $75000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    45 dBA
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    7 h
    number of battery replacement quantity
    1
    liquid value
    0
    Communications & Management
    free slots
    0
    control panel
    LED status display with on line : on battery : replace battery and overload indicators
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    480 J
    noise suppression
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data line protection
    RJ45 modem/fax/DSL/10-100 base-T protection
    Packing Units
    Package 1 Weight
    9.27 kg
    Package 1 Height
    26.9 cm
    Package 1 width
    19.8 cm
    Package 1 Length
    46.7 cm
    SCC14
    10731304009648
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages8
    • English4
    • French2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 120 V (Sheet) (Version V1)
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 18.7 KB
    Date 4/17/09
    Description
    Safety Guide for APC 120V Products
    Back-UPS 280/420/650 (NAM) Installation and Operation (Version V0)
    Description
    Installation and operating instructions for the 120V Back-UPS Pro models BP280S BP420S and BP650S categorized by language.
    prp.document.label.format pdf
    Size 105.1 KB
    Date 3/30/99
    Description
    Installation and operating instructions for the 120V Back-UPS Pro models BP280S BP420S and BP650S categorized by language.
    prp.document.label.format pdf
    Size 28.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 111.3 KB
    Date 3/30/99
    prp.document.label.format pdf
    Size 29.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 107.6 KB
    Date 3/30/99
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate for specified products (Version V1)
    Description
    CSA Certificate for specified products
    prp.document.label.format pdf
    Size 114 KB
    Date 3/6/13
    Description
    CSA Certificate for specified products
    FCC Part 68 Certificate for Back-UPS, Smart-UPS, AV Power Conditioner, SurgeArrest (Version V1)
    Description
    FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
    prp.document.label.format pdf
    Size 152.4 KB
    Date 10/24/12
    Description
    FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.