Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS Pro
Schneider Electric BP420C Image
Restricted Sales for Services

BP420C

Schneider Electric BP420C Image
Restricted Sales for Services
The maximum number of products that can be compared is 4. Remove already added products.

BP420C is replaced by:
Product
Qty
BE425M
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    Usually in Stock
    Physical
    number of rack unit
    0U
    net weight
    10 kg
    Input
    input voltage
    120 V
    Output
    UPS type
    Line interactive
    output voltage
    120 V
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    number of battery replacement quantity
    1
    liquid value
    0
    Packing Units
    Package 1 Weight
    10.45 kg
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages3
    • English1
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 120 V (Sheet) (Version V1)
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 18.7 KB
    Date 4/17/09
    Description
    Safety Guide for APC 120V Products
    prp.document.label.format pdf
    Size 28.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 29.8 KB
    Date 4/17/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.