Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BR1000G-IN Image

BR1000G-IN

Schneider Electric BR1000G-IN Image
BR1000G-IN

APC Power-Saving Back-UPS Pro 1000 with LCD, 230V, India

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power-Saving Back-UPS Pro 1000 with LCD, 230V, India
    Includes
    Telephone Cable , USB cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (2) India 3-pin 6A (Surge Protection) , (4) India 3-pin 6A (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    India 3-pin 6A
    Cord Length
    1.52 meters
    Input voltage range for main operations
    150 - 280 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    7.4 hour(s)
    Replacement Battery
    APCRBC144
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    680 Joules
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector) , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    301.0 mm
    Maximum Width
    114.0 mm
    Maximum Depth
    382.0 mm
    Net Weight
    11.35 kg
    Shipping Weight
    12.77 kg
    Shipping Height
    381.0 mm
    Shipping Width
    229.0 mm
    Shipping Depth
    483.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    27.2 kg
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Brochure for BackUPS Pro Range (Version 0)
    Description
    4 Page brochure for BackUPS Pro Range
    Size pdf
    Size 240.7 KB
    Date 9/8/11
    Description
    4 Page brochure for BackUPS Pro Range
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BR1000G-IN/BR1500G-IN (Version 4)
    Description
    Installation and operation manual for Back-UPS BR100G-IN/BR1500G-IN
    Size pdf
    Size 420.5 KB
    Date 7/30/18
    Description
    Installation and operation manual for Back-UPS BR100G-IN/BR1500G-IN
    Certificate
    Format
    Size
    Date
    Add to My Documents
    BIS renewal for India Skus - July 2017 (Version 0)
    Description
    Extension of BIS certificate no. R-83000450 - valid from 10 July 2017 till 9th July 2019
    Size pdf
    Size 174.9 KB
    Date 8/15/17
    Description
    Extension of BIS certificate no. R-83000450 - valid from 10 July 2017 till 9th July 2019
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    Size pdf
    Size 1.6 MB
    Date 9/1/15
    Description
    IS 16242 (Part1): 2014
    Indian BIS certificate for UPS (Version 0)
    Description
    IS 16242 (Part1): 2014
    Size pdf
    Size 1.6 MB
    Date 9/1/15
    Description
    IS 16242 (Part1): 2014
    Warranty
    Format
    Size
    Date
    Add to My Documents
    Back-UPS UPS/Battery Warranty 2 Years - India (Version 2)
    Description
    2 year Warranty for the Back-UPS UPS/Battery - India
    Size pdf
    Size 31.4 KB
    Date 8/30/13
    Description
    2 year Warranty for the Back-UPS UPS/Battery - India
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /