Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS Pro
Schneider Electric BR1000MS Image

BR1000MS

Green premium brand logo
Schneider Electric BR1000MS Image
BR1000MS
Green premium brand logo

Back UPS PRO BR 1000VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    Coaxial cable
    User manual
    USB cable
    Physical
    cable length
    1.83 m
    colour
    Black
    depth
    36.8 cm
    height
    26 cm
    net weight
    10.2 kg
    width
    10 cm
    Input
    network frequency
    60 Hz +/- 3 Hz
    plug standard
    NEMA 5-15P
    input voltage limits
    88...147 V
    maximum input current
    12 A
    switching current capacity
    15 A
    input voltage
    120 V
    Output
    rated power in W
    600 W
    Maximum configurable power in W
    600 W
    output frequency
    60 Hz +/- 3 Hz sync to mains
    UPS type
    Line interactive
    Wave type
    Sine wave
    nb of power socket outlets
    6 NEMA 5-15R
    4 NEMA 5-15R surge
    output voltage
    120 V
    Conformance
    product certifications
    ENERGY STAR V2.0 (USA)
    NOM
    TUV C-US certified
    standards
    FCC part 15 class B
    equipment protection policy
    Lifetime : $250000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…40 °C
    storage altitude
    0.00…3048.00 m
    acoustic level
    45 dBA
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    1
    number of battery free slots
    0
    Battery recharge time
    16 h
    number of battery replacement quantity
    2
    liquid value
    0
    Communications & Management
    control panel
    Multifunction LCD status and control console
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    1080 J
    noise suppression
    Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data line protection
    Coaxial video/cable protection
    RJ45 network line - 10/100/1000 Base-T Ethernet
    Packing Units
    Package 1 Weight
    11.8 kg
    Package 1 Height
    35.87 cm
    Package 1 width
    22.3 cm
    Package 1 Length
    48.2 cm
    SCC14
    10731304335389
    Number of Units in Package 2
    1
    Package 2 Weight
    11.80 kg
    Package 2 Height
    482.60 mm
    Package 2 width
    228.60 mm
    Package 2 Length
    355.60 mm
    Number of Units in Package 3
    16
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Optimized Energy Efficiency
    Energy efficient product
    Contractual warranty
    Warranty
    3 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Pro Brochure (BR1000MS, BR1350MS, BR1500MS) (Version V0)
    Description
    Brochure for the Back-UPS Pro
    prp.document.label.format pdf
    Size 999.6 KB
    Date 11/28/17
    Description
    Brochure for the Back-UPS Pro
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Pro BR 1000/1350/1500 MS (Version V0)
    Description
    User manual for Back-UPS Pro BR1000MS, BR1350MS and BR1500MS
    prp.document.label.format pdf
    Size 410.3 KB
    Date 9/25/17
    Description
    User manual for Back-UPS Pro BR1000MS, BR1350MS and BR1500MS
    prp.document.label.format pdf
    Size 446.5 KB
    Date 9/25/17
    prp.document.label.format pdf
    Size 445.4 KB
    Date 9/25/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Energy Efficiency Certification - ENERGY STAR For UPS V2.0 (Version V0)
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    prp.document.label.format pdf
    Size 389 KB
    Date 8/31/20
    Description
    UL Certificate of Conformance to ENERGY STAR For UPS V2.0
    cTUVus approval for Back UPS PRO (Version V0)
    Description
    UL 1778:2014 R8.15 ; CSA C22.2 No. 107.3-14
    prp.document.label.format pdf
    Size 453.2 KB
    Date 9/7/17
    Description
    UL 1778:2014 R8.15 ; CSA C22.2 No. 107.3-14
    FCC Part 15B for Back UPS PRO (Version V0)
    Description
    FCC Part 15:Subpart B Class B
    prp.document.label.format pdf
    Size 1.8 MB
    Date 9/7/17
    Description
    FCC Part 15:Subpart B Class B
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BR1000MS : BR1000MS_ROHS_DECLARATION
    Description
    BR1000MS_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    BR1000MS_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.