Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Electric BR24BP Image

BR24BP

Schneider Electric BR24BP Image
BR24BP

Back-UPS Pro External Battery Pack (for 1500VA Back-UPS Pro models)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Back-UPS Pro External Battery Pack (for 1500VA Back-UPS Pro models)
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Battery Output Voltage
    12.0
    Batteries & Runtime
    Battery Volt-Amp-Hour Capacity
    372
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    Stand alone battery stack
    4 - 6
    Included Battery Modules
    2
    RBC Quantity
    1
    Physical
    Net Weight
    12.5 kg
    Maximum Height
    371.0 mm
    Maximum Width
    86.0 mm
    Maximum Depth
    333.0 mm
    Shipping Weight
    13.41 kg
    Shipping Width
    203.0 mm
    Shipping Height
    455.0 mm
    Shipping Depth
    416.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    0 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    UL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages16
    • English6
    • Chinese1
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Norwegian1
    • Polish1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 1.1)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Battery Care and Maintenance - India (Version 0)
    Description
    Instructions for proper care and maintenance of a UPS battery.
    Size pdf
    Size 101.9 KB
    Date 3/25/11
    Description
    Instructions for proper care and maintenance of a UPS battery.
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Size pdf
    Size 191.3 KB
    Date 7/2/08
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Smart-UPS安全指南——SMART-UPS和Back-UPS(表格) (Version 2)
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Size pdf
    Size 278.7 KB
    Date 7/2/08
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Veiligheidsgids voor de Smart-UPS - Smart-UPS & Back-UPS (blad) (Version 2)
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 137 KB
    Date 7/2/08
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 132.8 KB
    Date 7/2/08
    Guide de sécurité de londuleur Smart-UPS - Smart-UPS et Back-UPS (fiche) (Version 2)
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Size pdf
    Size 136.2 KB
    Date 7/2/08
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Smart-UPS Sicherheitsleitfaden – Smart-UPS und Back-UPS (Infoblatt) (Version 2)
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Size pdf
    Size 140.8 KB
    Date 7/2/08
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Guida alla sicurezza per Smart-UPS - Smart-UPS e Back-UPS (Scheda) (Version 2)
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 133.3 KB
    Date 7/2/08
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 134.4 KB
    Date 7/2/08
    Size pdf
    Size 176.2 KB
    Date 7/2/08
    Памятка по безопасной эксплуатации ИБП Smart-UPS и Back-UPS (информационный листок) (Version 2)
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Size pdf
    Size 185.4 KB
    Date 7/2/08
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Guía de seguridad de Smart-UPS-Smart-UPS y Back-UPS (hoja) (Version 2)
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    Size pdf
    Size 136.9 KB
    Date 7/2/08
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BR24BP External Battery Pack Specification Sheet (Version 0)
    Files in document
    pdf
    51.2 KB
    zip
    481.1 KB
    Description
    Two page brochure with top level features, benefits and specs
    Size zip
    Size 532.4 KB
    Date 6/21/11
    Files in document
    pdf
    51.2 KB
    zip
    481.1 KB
    Description
    Two page brochure with top level features, benefits and specs
    BR24BP Specification Sheet (Version 0)
    Description
    Two page brochure with top level features, benefits and specs
    Size pdf
    Size 51 KB
    Date 4/23/10
    Description
    Two page brochure with top level features, benefits and specs
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Single Phase Extended Run Battery (Version 0)
    Description
    End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
    Size pdf
    Size 348.2 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Single Phase Extended Run Battery Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /