Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 05 & Motors
Schneider Electric BRH0851M20F1A Image
Discontinued

BRH0851M20F1A

Schneider Electric BRH0851M20F1A Image
Discontinued
BRH0851M20F1A

AC servo motors BRH - 3.1 N.m - 6000 rpm - untapped shaft - with brake - IP56

Show more characteristics
BRH0851M20F1A  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Motion servo motors
    component name
    BRH
    continuous stall torque
    1.86 N.m
    peak stall torque
    3.4 N.m for LXM05AD10M2
    3.4 N.m for LXM05BD10M2
    3.4 N.m for LXM05CD10M2
    4.05 N.m for LXM05AD14N4
    4.05 N.m for LXM05BD14N4
    4.05 N.m for LXM05CD14N4
    5.27 N.m for LXM05AD17M3X
    5.27 N.m for LXM05BD17M3X
    5.27 N.m for LXM05CD17M3X
    nominal output power
    520 W for LXM05AD10M2
    520 W for LXM05AD17M3X
    520 W for LXM05BD10M2
    520 W for LXM05BD17M3X
    520 W for LXM05CD10M2
    520 W for LXM05CD17M3X
    910 W for LXM05AD14N4
    910 W for LXM05BD14N4
    910 W for LXM05CD14N4
    nominal speed
    3000 rpm for LXM05AD10M2
    3000 rpm for LXM05AD17M3X
    3000 rpm for LXM05BD10M2
    3000 rpm for LXM05BD17M3X
    3000 rpm for LXM05CD10M2
    3000 rpm for LXM05CD17M3X
    6000 rpm for LXM05AD14N4
    6000 rpm for LXM05BD14N4
    6000 rpm for LXM05CD14N4
    maximum mechanical speed
    6000 rpm
    product compatibility
    LXM05AD10M2 at 230 V single phase
    LXM05AD14N4 at 400/480 V 3 phases
    LXM05AD17M3X at 230 V 3 phases
    LXM05BD10M2 at 230 V single phase
    LXM05BD14N4 at 400/480 V 3 phases
    LXM05BD17M3X at 230 V 3 phases
    LXM05CD10M2 at 230 V single phase
    LXM05CD14N4 at 400/480 V 3 phases
    LXM05CD17M3X at 230 V 3 phases
    shaft end
    Untapped
    IP degree of protection
    IP56
    encoder type
    Single turn SinCos Hiperface
    speed feedback resolution
    16384 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    nominal torque
    1.45 N.m for LXM05AD14N4
    1.45 N.m for LXM05BD14N4
    1.45 N.m for LXM05CD14N4
    1.66 N.m for LXM05AD10M2
    1.66 N.m for LXM05AD17M3X
    1.66 N.m for LXM05BD10M2
    1.66 N.m for LXM05BD17M3X
    1.66 N.m for LXM05CD10M2
    1.66 N.m for LXM05CD17M3X
    number of poles
    10
    maximum radial force Fr
    173 N at 6000 rpm
    176 N at 5000 rpm
    181 N at 4000 rpm
    187 N at 3000 rpm
    193 N at 2000 rpm
    226 N at 1000 rpm
    Complementary
    range compatibility
    Lexium 05
    switching frequency
    8 kHz
    maximum current Irms
    11 A for LXM05AD17M3X
    11 A for LXM05BD17M3X
    11 A for LXM05CD17M3X
    6 A for LXM05AD10M2
    6 A for LXM05BD10M2
    6 A for LXM05CD10M2
    7.5 A for LXM05AD14N4
    7.5 A for LXM05BD14N4
    7.5 A for LXM05CD14N4
    torque constant
    0.6 N.m/A at 120 °C
    back emf constant
    37.9 V/krpm at 120 °C
    rotor inertia
    1.06 kg.cm² without brake
    1.59 kg.cm² with brake
    stator resistance
    3.3 Ohm
    stator inductance
    12.3 mH
    stator electrical time constant
    3.7 ms
    maximum axial force Fa
    0.2 x Fr
    net weight
    2.2 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /