Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 32 & Motors
Schneider Electric BSH0552T31A2A Image

BSH0552T31A2A

Green premium brand logo
Schneider Electric BSH0552T31A2A Image
BSH0552T31A2A
Green premium brand logo

AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    9000 rpm
    continuous stall torque
    0.8 N.m for LXM32.U90M2 at 3 A, 115 V, single phase
    0.8 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
    0.9 N.m for LXM05AD10M2, 200...240 V, single phase
    0.9 N.m for LXM05BD10M2, 200...240 V, single phase
    0.9 N.m for LXM05CD10M2, 200...240 V, single phase
    0.9 N.m for LXM05AD10M3X, 200...240 V, three phase
    0.9 N.m for LXM05BD10M3X, 200...240 V, three phase
    0.9 N.m for LXM05CD10M3X, 200...240 V, three phase
    0.9 N.m for LXM15LD13M3, 230 V, single phase
    0.9 N.m for LXM15LD13M3, 230 V, three phase
    0.77 N.m for LXM05CU70M2, 200...240 V, single phase
    0.9 N.m for LXM05AD10F1, 110...120 V, single phase
    0.9 N.m for LXM05AD17F1, 110...120 V, single phase
    0.9 N.m for LXM05BD10F1, 110...120 V, single phase
    0.9 N.m for LXM05BD17F1, 110...120 V, single phase
    0.9 N.m for LXM05CD10F1, 110...120 V, single phase
    0.9 N.m for LXM05CD17F1, 110...120 V, single phase
    peak stall torque
    1.9 N.m for LXM32.U90M2 at 3 A, 115 V, single phase
    2.5 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
    1.5 N.m for LXM15LD13M3, 230 V, single phase
    1.31 N.m for LXM05CU70M2, 200...240 V, single phase
    1.77 N.m for LXM05AD10F1, 110...120 V, single phase
    1.77 N.m for LXM05AD10M2, 200...240 V, single phase
    2.7 N.m for LXM05AD17F1, 110...120 V, single phase
    1.77 N.m for LXM05BD10F1, 110...120 V, single phase
    1.77 N.m for LXM05BD10M2, 200...240 V, single phase
    2.7 N.m for LXM05BD17F1, 110...120 V, single phase
    1.77 N.m for LXM05CD10F1, 110...120 V, single phase
    1.77 N.m for LXM05CD10M2, 200...240 V, single phase
    2.7 N.m for LXM05CD17F1, 110...120 V, single phase
    1.5 N.m for LXM15LD13M3, 230 V, three phase
    1.77 N.m for LXM05AD10M3X, 200...240 V, three phase
    1.77 N.m for LXM05BD10M3X, 200...240 V, three phase
    1.77 N.m for LXM05CD10M3X, 200...240 V, three phase
    nominal output power
    250 W for LXM32.U90M2 at 3 A, 115 V, single phase
    450 W for LXM32.U90M2 at 3 A, 230 V, single phase
    240 W for LXM05CU70M2, 200...240 V, single phase
    250 W for LXM05AD10F1, 110...120 V, single phase
    250 W for LXM05AD17F1, 110...120 V, single phase
    250 W for LXM05BD10F1, 110...120 V, single phase
    250 W for LXM05BD17F1, 110...120 V, single phase
    250 W for LXM05CD10F1, 110...120 V, single phase
    250 W for LXM05CD17F1, 110...120 V, single phase
    450 W for LXM05AD10M2, 200...240 V, single phase
    450 W for LXM05BD10M2, 200...240 V, single phase
    450 W for LXM05CD10M2, 200...240 V, single phase
    450 W for LXM15LD13M3, 230 V, single phase
    450 W for LXM05AD10M3X, 200...240 V, three phase
    450 W for LXM05BD10M3X, 200...240 V, three phase
    450 W for LXM05CD10M3X, 200...240 V, three phase
    570 W for LXM15LD13M3, 230 V, three phase
    nominal torque
    0.77 N.m for LXM32.U90M2 at 3 A, 115 V, single phase
    0.74 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
    0.72 N.m for LXM15LD13M3, 230 V, single phase
    0.77 N.m for LXM05CU70M2, 200...240 V, single phase
    0.9 N.m for LXM05AD10F1, 110...120 V, single phase
    0.9 N.m for LXM05AD10M2, 200...240 V, single phase
    0.9 N.m for LXM05AD17F1, 110...120 V, single phase
    0.9 N.m for LXM05BD10F1, 110...120 V, single phase
    0.9 N.m for LXM05BD10M2, 200...240 V, single phase
    0.9 N.m for LXM05BD17F1, 110...120 V, single phase
    0.9 N.m for LXM05CD10F1, 110...120 V, single phase
    0.9 N.m for LXM05CD10M2, 200...240 V, single phase
    0.9 N.m for LXM05CD17F1, 110...120 V, single phase
    0.68 N.m for LXM15LD13M3, 230 V, three phase
    0.9 N.m for LXM05AD10M3X, 200...240 V, three phase
    0.9 N.m for LXM05BD10M3X, 200...240 V, three phase
    0.9 N.m for LXM05CD10M3X, 200...240 V, three phase
    nominal speed
    3000 rpm for LXM32.U90M2 at 3 A, 115 V, single phase
    6000 rpm for LXM32.U90M2 at 3 A, 230 V, single phase
    3000 rpm for LXM05AD10F1, 110...120 V, single phase
    3000 rpm for LXM05BD10F1, 110...120 V, single phase
    3000 rpm for LXM05CD10F1, 110...120 V, single phase
    3000 rpm for LXM05CU70M2, 200...240 V, single phase
    6000 rpm for LXM05AD10M2, 200...240 V, single phase
    6000 rpm for LXM05BD10M2, 200...240 V, single phase
    6000 rpm for LXM05CD10M2, 200...240 V, single phase
    6000 rpm for LXM05AD10M3X, 200...240 V, three phase
    6000 rpm for LXM05BD10M3X, 200...240 V, three phase
    6000 rpm for LXM05CD10M3X, 200...240 V, three phase
    8000 rpm for LXM15LD13M3, 230 V, three phase
    3000 rpm for LXM05AD17F1, 110...120 V, single phase
    3000 rpm for LXM05BD17F1, 110...120 V, single phase
    3000 rpm for LXM05CD17F1, 110...120 V, single phase
    6000 rpm for LXM15LD13M3, 230 V, single phase
    product compatibility
    LXM05AD10F1 at 110...120 V single phase
    LXM05AD10M2 at 200...240 V single phase
    LXM05AD17F1 at 110...120 V single phase
    LXM05BD10F1 at 110...120 V single phase
    LXM05BD10M2 at 200...240 V single phase
    LXM05BD17F1 at 110...120 V single phase
    LXM05CD10F1 at 110...120 V single phase
    LXM05CD10M2 at 200...240 V single phase
    LXM05CD17F1 at 110...120 V single phase
    LXM05CU70M2 at 200...240 V single phase
    LXM15LD13M3 at 230 V single phase
    LXM32.U90M2 at 115 V single phase
    LXM32.U90M2 at 230 V single phase
    LXM05AD10M3X at 200...240 V three phase
    LXM05BD10M3X at 200...240 V three phase
    LXM05CD10M3X at 200...240 V three phase
    LXM15LD13M3 at 230 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 standard
    IP67 with IP67 kit
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 32
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    2.2 A
    maximum continuous power
    0.67 W
    maximum current Irms
    6 A for LXM32.U90M2 at 115 V
    8.8 A for LXM32.U90M2 at 230 V
    10.3 A for LXM15LD13M3
    8.8 A for LXM05AD10F1
    8.8 A for LXM05AD17F1
    8.8 A for LXM05CU70M2
    8.8 A for LXM05AD10M2
    8.8 A for LXM05AD10M3X
    8.8 A for LXM05BD10F1
    8.8 A for LXM05BD17F1
    8.8 A for LXM05BD10M2
    8.8 A for LXM05BD10M3X
    8.8 A for LXM05CD10F1
    8.8 A for LXM05CD17F1
    8.8 A for LXM05CD10M2
    8.8 A for LXM05CD10M3X
    maximum permanent current
    8.8 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    9 mm
    shaft length
    20 mm
    key width
    12 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    55 mm
    number of motor stacks
    2
    torque constant
    0.36 N.m/A at 120 °C
    back emf constant
    22 V/krpm at 120 °C
    number of motor poles
    6
    rotor inertia
    0.096 kg.cm²
    stator resistance
    5.2 Ohm at 20 °C
    stator inductance
    10.6 mH at 20 °C
    stator electrical time constant
    2.04 ms at 20 °C
    maximum radial force Fr
    190 N at 7000 rpm
    190 N at 8000 rpm
    200 N at 6000 rpm
    220 N at 5000 rpm
    230 N at 4000 rpm
    260 N at 3000 rpm
    290 N at 2000 rpm
    370 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    154.4 mm
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    63 mm
    net weight
    1.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servo motors BSH.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for BSH0552T31A2A: AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 182.2 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.5 KB
    Date 8/18/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 950.9 KB
    Date 8/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    Description
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    Description
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    Description
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    AC servo motor BSH - 0.9 N.m - 6000 rpm - keyed shaft - without brake - IP65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screw M3 x 9 mm/M3 x 0.35 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    39.5

    25.5

    39.5

    39.5

    154.5

    181

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b

    b1

    1.55

    1.00

    1.55

    1.55

    6.08

    7.12


  • Performance Curves

    115 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U90M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    230 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U90M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /