Welcome to the Schneider Electric corporate Website

Select your location

View all Lexium 05 & Motors
Schneider Electric BSH0553M12F1A Image
Discontinued

BSH0553M12F1A

Schneider Electric BSH0553M12F1A Image
Discontinued
BSH0553M12F1A

AC servo motor BSH - 1.3 N.m - 4000 rpm - keyed shaft - with brake - IP50

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    8000 rpm
    continuous stall torque
    1.3 N.m for LXM05AD10M2, 200...240 V, single phase
    1.3 N.m for LXM05BD10M2, 200...240 V, single phase
    1.3 N.m for LXM05CD10M2, 200...240 V, single phase
    1.3 N.m for LXM15LU60N4, 400 V, three phase
    1.3 N.m for LXM15LU60N4, 480 V, three phase
    1.3 N.m for LXM05AD10M3X, 200...240 V, three phase
    1.3 N.m for LXM05BD10M3X, 200...240 V, three phase
    1.3 N.m for LXM05CD10M3X, 200...240 V, three phase
    peak stall torque
    3.5 N.m for LXM05AD10M2, 200...240 V, single phase
    3.5 N.m for LXM05BD10M2, 200...240 V, single phase
    3.5 N.m for LXM05CD10M2, 200...240 V, single phase
    3.5 N.m for LXM15LU60N4, 400 V, three phase
    3.5 N.m for LXM15LU60N4, 480 V, three phase
    3.5 N.m for LXM05AD10M3X, 200...240 V, three phase
    3.5 N.m for LXM05BD10M3X, 200...240 V, three phase
    3.5 N.m for LXM05CD10M3X, 200...240 V, three phase
    nominal output power
    190 W for LXM05AD10M2, 200...240 V, single phase
    190 W for LXM05BD10M2, 200...240 V, single phase
    190 W for LXM05CD10M2, 200...240 V, single phase
    190 W for LXM05AD10M3X, 200...240 V, three phase
    190 W for LXM05BD10M3X, 200...240 V, three phase
    190 W for LXM05CD10M3X, 200...240 V, three phase
    460 W for LXM15LU60N4, 400 V, three phase
    524 W for LXM15LU60N4, 480 V, three phase
    nominal torque
    1.2 N.m for LXM05AD10M2, 200...240 V, single phase
    1.2 N.m for LXM05BD10M2, 200...240 V, single phase
    1.2 N.m for LXM05CD10M2, 200...240 V, single phase
    1.1 N.m for LXM15LU60N4, 400 V, three phase
    1.1 N.m for LXM15LU60N4, 480 V, three phase
    1.2 N.m for LXM05AD10M3X, 200...240 V, three phase
    1.2 N.m for LXM05BD10M3X, 200...240 V, three phase
    1.2 N.m for LXM05CD10M3X, 200...240 V, three phase
    nominal speed
    1500 rpm for LXM05AD10M2, 200...240 V, single phase
    1500 rpm for LXM05BD10M2, 200...240 V, single phase
    1500 rpm for LXM05CD10M2, 200...240 V, single phase
    1500 rpm for LXM05AD10M3X, 200...240 V, three phase
    1500 rpm for LXM05BD10M3X, 200...240 V, three phase
    1500 rpm for LXM05CD10M3X, 200...240 V, three phase
    4000 rpm for LXM15LU60N4, 400 V, three phase
    5000 rpm for LXM15LU60N4, 480 V, three phase
    product compatibility
    LXM05AD10M2 at 200...240 V single phase
    LXM05BD10M2 at 200...240 V single phase
    LXM05CD10M2 at 200...240 V single phase
    LXM05AD10M3X at 200...240 V three phase
    LXM05BD10M3X at 200...240 V three phase
    LXM05CD10M3X at 200...240 V three phase
    LXM15LU60N4 at 400 V three phase
    LXM15LU60N4 at 480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn x 4096 turns
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    0.9 A
    maximum continuous power
    0.97 W
    maximum current Irms
    3.4 A for LXM05CD10M3X
    3.6 A for LXM15LU60N4
    3.4 A for LXM05AD10M2
    3.4 A for LXM05AD10M3X
    3.4 A for LXM05BD10M2
    3.4 A for LXM05BD10M3X
    3.4 A for LXM05CD10M2
    maximum permanent current
    3.4 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    9 mm
    shaft length
    20 mm
    key width
    12 mm
    feedback type
    Multiturn SinCos Hiperface
    holding torque
    0.8 N.m holding brake
    motor flange size
    55 mm
    number of motor stacks
    3
    torque constant
    1.18 N.m/A at 120 °C
    1.33 N.m/A at 120 °C
    back emf constant
    78 V/krpm at 120 °C
    79 V/krpm at 120 °C
    number of motor poles
    6
    rotor inertia
    0.2113 kg.cm²
    stator resistance
    32 Ohm at 20 °C
    38.4 Ohm at 20 °C
    stator inductance
    48 mH at 20 °C
    92.2 mH at 20 °C
    stator electrical time constant
    1.5 ms at 20 °C
    2.4 ms at 20 °C
    maximum radial force Fr
    190 N at 8000 rpm
    200 N at 7000 rpm
    210 N at 6000 rpm
    230 N at 5000 rpm
    240 N at 4000 rpm
    270 N at 3000 rpm
    310 N at 2000 rpm
    390 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    10 W
    type of cooling
    Natural convection
    length
    203 mm
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    63 mm
    product weight
    1.9 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.5 KB
    Date 8/18/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /