Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 32 & Motors
Schneider Electric BSH0701T11A1A Image

BSH0701T11A1A

Green premium brand logo
Schneider Electric BSH0701T11A1A Image
BSH0701T11A1A
Green premium brand logo

AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    8000 rpm
    continuous stall torque
    1.3 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
    1.4 N.m for LXM05AD10M3X, 200...240 V, three phase
    1.4 N.m for LXM05BD10M3X, 200...240 V, three phase
    1.4 N.m for LXM05CD10M3X, 200...240 V, three phase
    1.4 N.m for LXM15LD13M3, 230 V, single phase
    1.4 N.m for LXM05AD10F1, 110...120 V, single phase
    1.4 N.m for LXM05AD17M2, 200...240 V, single phase
    1.4 N.m for LXM05BD10F1, 110...120 V, single phase
    1.4 N.m for LXM05BD17M2, 200...240 V, single phase
    1.4 N.m for LXM05CD10F1, 110...120 V, single phase
    1.4 N.m for LXM05CD17M2, 200...240 V, single phase
    1.4 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
    0.7 N.m for LXM15LU60N4, 400 V, three phase
    0.7 N.m for LXM15LU60N4, 480 V, three phase
    0.91 N.m for LXM15LU60N4, 230 V, three phase
    1.4 N.m for LXM15LD10N4, 230 V, three phase
    1.4 N.m for LXM15LD10N4, 400 V, three phase
    1.4 N.m for LXM15LD10N4, 480 V, three phase
    1.4 N.m for LXM15LD13M3, 230 V, three phase
    1.4 N.m for LXM15LD21M3, 230 V, three phase
    1.4 N.m for LXM05AD17M3X, 200...240 V, three phase
    1.4 N.m for LXM05BD17M3X, 200...240 V, three phase
    1.4 N.m for LXM05CD17M3X, 200...240 V, three phase
    peak stall torque
    3.5 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
    3.19 N.m for LXM15LD13M3, 230 V, single phase
    2.42 N.m for LXM05AD10F1, 110...120 V, single phase
    3.19 N.m for LXM05AD17M2, 200...240 V, single phase
    2.42 N.m for LXM05BD10F1, 110...120 V, single phase
    3.19 N.m for LXM05BD17M2, 200...240 V, single phase
    2.42 N.m for LXM05CD10F1, 110...120 V, single phase
    3.19 N.m for LXM05CD17M2, 200...240 V, single phase
    3.5 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
    1.9 N.m for LXM15LU60N4, 400 V, three phase
    1.9 N.m for LXM15LU60N4, 480 V, three phase
    1.9 N.m for LXM15LU60N4, 230 V, three phase
    2.91 N.m for LXM15LD10N4, 230 V, three phase
    2.91 N.m for LXM15LD10N4, 400 V, three phase
    2.91 N.m for LXM15LD10N4, 480 V, three phase
    3.19 N.m for LXM15LD13M3, 230 V, three phase
    3.19 N.m for LXM15LD21M3, 230 V, three phase
    2.42 N.m for LXM05AD10M3X, 200...240 V, three phase
    3.19 N.m for LXM05AD17M3X, 200...240 V, three phase
    2.42 N.m for LXM05BD10M3X, 200...240 V, three phase
    3.19 N.m for LXM05BD17M3X, 200...240 V, three phase
    2.42 N.m for LXM05CD10M3X, 200...240 V, three phase
    3.19 N.m for LXM05CD17M3X, 200...240 V, three phase
    nominal output power
    500 W for LXM32.U90M2 at 3 A, 230 V, single phase
    350 W for LXM32.D18M2 at 6 A, 115 V, single phase
    400 W for LXM05AD10M3X, 200...240 V, three phase
    400 W for LXM05BD10M3X, 200...240 V, three phase
    400 W for LXM05CD10M3X, 200...240 V, three phase
    380 W for LXM05AD10F1, 110...120 V, single phase
    380 W for LXM05BD10F1, 110...120 V, single phase
    380 W for LXM05CD10F1, 110...120 V, single phase
    400 W for LXM05AD17M2, 200...240 V, single phase
    400 W for LXM05BD17M2, 200...240 V, single phase
    400 W for LXM05CD17M2, 200...240 V, single phase
    654 W for LXM15LD13M3, 230 V, single phase
    1000 W for LXM15LD10N4, 400 V, three phase
    1000 W for LXM15LD10N4, 480 V, three phase
    400 W for LXM05AD17M3X, 200...240 V, three phase
    400 W for LXM05BD17M3X, 200...240 V, three phase
    400 W for LXM05CD17M3X, 200...240 V, three phase
    440 W for LXM15LU60N4, 230 V, three phase
    564 W for LXM15LD10N4, 230 V, three phase
    586 W for LXM15LU60N4, 400 V, three phase
    586 W for LXM15LU60N4, 480 V, three phase
    654 W for LXM15LD13M3, 230 V, three phase
    654 W for LXM15LD21M3, 230 V, three phase
    nominal torque
    0.94 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
    1.25 N.m for LXM15LD13M3, 230 V, single phase
    1.36 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
    0.7 N.m for LXM15LU60N4, 230 V, three phase
    0.7 N.m for LXM15LU60N4, 400 V, three phase
    0.7 N.m for LXM15LU60N4, 480 V, three phase
    1.23 N.m for LXM15LD10N4, 400 V, three phase
    1.23 N.m for LXM15LD10N4, 480 V, three phase
    1.25 N.m for LXM15LD10N4, 230 V, three phase
    1.25 N.m for LXM15LD13M3, 230 V, three phase
    1.25 N.m for LXM15LD21M3, 230 V, three phase
    nominal speed
    5000 rpm for LXM32.U90M2 at 3 A, 230 V, single phase
    3000 rpm for LXM05AD10F1, 110...120 V, single phase
    3000 rpm for LXM05BD10F1, 110...120 V, single phase
    3000 rpm for LXM05CD10F1, 110...120 V, single phase
    3000 rpm for LXM05AD10M3X, 200...240 V, three phase
    3000 rpm for LXM05BD10M3X, 200...240 V, three phase
    3000 rpm for LXM05CD10M3X, 200...240 V, three phase
    8000 rpm for LXM15LD10N4, 400 V, three phase
    3000 rpm for LXM05AD17M2, 200...240 V, single phase
    3000 rpm for LXM05BD17M2, 200...240 V, single phase
    3000 rpm for LXM05CD17M2, 200...240 V, single phase
    3000 rpm for LXM05AD17M3X, 200...240 V, three phase
    3000 rpm for LXM05BD17M3X, 200...240 V, three phase
    3000 rpm for LXM05CD17M3X, 200...240 V, three phase
    5000 rpm for LXM15LD13M3, 230 V, single phase
    2500 rpm for LXM32.D18M2 at 6 A, 115 V, single phase
    5000 rpm for LXM15LD10N4, 230 V, three phase
    5000 rpm for LXM15LD13M3, 230 V, three phase
    5000 rpm for LXM15LD21M3, 230 V, three phase
    6000 rpm for LXM15LU60N4, 230 V, three phase
    8000 rpm for LXM15LD10N4, 480 V, three phase
    8000 rpm for LXM15LU60N4, 400 V, three phase
    8000 rpm for LXM15LU60N4, 480 V, three phase
    product compatibility
    LXM05AD10F1 at 110...120 V single phase
    LXM05AD17M2 at 200...240 V single phase
    LXM05BD10F1 at 110...120 V single phase
    LXM05BD17M2 at 200...240 V single phase
    LXM05CD10F1 at 110...120 V single phase
    LXM05CD17M2 at 200...240 V single phase
    LXM15LD13M3 at 230 V single phase
    LXM32.U90M2 at 230 V single phase
    LXM32.D18M2 at 115 V single phase
    LXM15LU60N4 at 230 V three phase
    LXM05AD10M3X at 200...240 V three phase
    LXM05BD10M3X at 200...240 V three phase
    LXM05CD10M3X at 200...240 V three phase
    LXM15LD13M3 at 230 V three phase
    LXM15LU60N4 at 400 V three phase
    LXM15LU60N4 at 480 V three phase
    LXM15LD10N4 at 400 V three phase
    LXM05AD17M3X at 200...240 V three phase
    LXM05BD17M3X at 200...240 V three phase
    LXM05CD17M3X at 200...240 V three phase
    LXM15LD10N4 at 230 V three phase
    LXM15LD10N4 at 480 V three phase
    LXM15LD21M3 at 230 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 32
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    3.2 A
    maximum continuous power
    1.06 W
    maximum current Irms
    10 A for LXM32.D18M2
    9 A for LXM32.U90M2
    9.9 A for LXM15LD13M3
    9.9 A for LXM15LD21M3
    9.9 A for LXM15LU60N4
    9.9 A for LXM15LD10N4
    maximum permanent current
    10.1 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    11 mm
    shaft length
    23 mm
    key width
    18 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    70 mm
    number of motor stacks
    1
    torque constant
    0.44 N.m/A at 120 °C
    back emf constant
    26 V/krpm at 120 °C
    number of motor poles
    6
    rotor inertia
    0.25 kg.cm²
    stator resistance
    3.3 Ohm at 20 °C
    stator inductance
    12.3 mH at 20 °C
    stator electrical time constant
    3.73 ms at 20 °C
    maximum radial force Fr
    360 N at 6000 rpm
    380 N at 5000 rpm
    410 N at 4000 rpm
    460 N at 3000 rpm
    520 N at 2000 rpm
    660 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    154 mm
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    net weight
    2.2 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.1 kg
    Package 1 Height
    12.3 cm
    Package 1 width
    12.8 cm
    Package 1 Length
    37.7 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English9
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.2 MB
    Date 6/18/20
    prp.document.label.format pdf
    Size 8.1 MB
    Date 6/18/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servomotors BSH.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servomotors BSH.
    prp.document.label.format pdf
    Size 3.7 MB
    Date 1/1/17
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/1/17
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/1/17
    prp.document.label.format pdf
    Size 3.5 MB
    Date 2/1/17
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/1/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 393.5 KB
    Date 8/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0701T11A1A : AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    Description
    AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 950.9 KB
    Date 8/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0701T11A1A : AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    Description
    AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH0701T11A1A : AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    Description
    AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    AC servo motor BSH - 0.7 N.m - 8000 rpm - keyed shaft - without brake - IP50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    154

    180

    23

    18

    2.5

    4 N9

    2.5+0.10

    11 k6

    M4 x 10

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    c3

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    6.06

    7.08

    0.90

    0.70

    0.09

    0.16 N9

    0.01+0.0040

    0.43 k6

    M4 x 0.39


  • Performance Curves

    115 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    230 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•U90M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque