Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 05 & Motors
Schneider Electric BSH1402T11F1P Image

BSH1402T11F1P

Green premium brand logo
Schneider Electric BSH1402T11F1P Image
BSH1402T11F1P
Green premium brand logo

AC servo motor BSH - 14.4 N.m - 3000 rpm - keyed shaft - with brake - IP50

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    19.5 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
    19.5 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
    14.4 N.m for LXM05AD42M3X, 200...240 V, three phase
    14.4 N.m for LXM05BD42M3X, 200...240 V, three phase
    14.4 N.m for LXM05CD42M3X, 200...240 V, three phase
    peak stall torque
    59.3 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
    59.3 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
    24.56 N.m for LXM05AD42M3X, 200...240 V, three phase
    24.56 N.m for LXM05BD42M3X, 200...240 V, three phase
    nominal output power
    3900 W for LXM32.D72N4 at 24 A, 400 V, three phase
    3900 W for LXM32.D72N4 at 24 A, 480 V, three phase
    2900 W for LXM05AD42M3X, 200...240 V, three phase
    2900 W for LXM05BD42M3X, 200...240 V, three phase
    2900 W for LXM05CD42M3X, 200...240 V, three phase
    nominal torque
    12.3 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
    12.3 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
    9.2 N.m for LXM05AD42M3X, 200...240 V, three phase
    9.2 N.m for LXM05BD42M3X, 200...240 V, three phase
    9.2 N.m for LXM05CD42M3X, 200...240 V, three phase
    nominal speed
    3000 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
    3000 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
    3000 rpm for LXM05AD42M3X, 200...240 V, three phase
    3000 rpm for LXM05BD42M3X, 200...240 V, three phase
    3000 rpm for LXM05CD42M3X, 200...240 V, three phase
    product compatibility
    LXM05AD42M3X at 200...240 V three phase
    LXM05BD42M3X at 200...240 V three phase
    LXM05CD42M3X at 200...240 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 32
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    22.5 A
    maximum continuous power
    4.2 W
    maximum current Irms
    72 A for LXM32.D72N4
    75.2 A for LXM05AD42M3X
    75.2 A for LXM05BD42M3X
    75.2 A for LXM05CD42M3X
    maximum permanent current
    75.2 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    40 mm
    feedback type
    Single turn SinCos Hiperface
    holding torque
    23 N.m holding brake
    motor flange size
    140 mm
    number of motor stacks
    2
    torque constant
    1.47 N.m/A at 120 °C
    back emf constant
    101 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    14.48 kg.cm²
    stator resistance
    0.6 Ohm at 20 °C
    stator inductance
    7.4 mH at 20 °C
    stator electrical time constant
    12.1 ms at 20 °C
    maximum radial force Fr
    1680 N at 3000 rpm
    1930 N at 2000 rpm
    2430 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    24 W
    type of cooling
    Natural convection
    length
    310.5 mm
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    net weight
    17.7 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.5 KB
    Date 8/18/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)
    (3)
    For screws M8 x 19 mm/M8 x 0.75 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    192.5

    54

    25.5

    198.5

    60

    39.5

    273

    311

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    7.57

    2.12

    1.00

    7.81

    2.36

    1.55

    10.74

    12.24


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /