Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 05 & Motors
Schneider Electric BSH2051M22F1A Image

BSH2051M22F1A

Schneider Electric BSH2051M22F1A Image
BSH2051M22F1A

AC servo motor BSH - 36 N.m - 1500 rpm - untapped shaft - with brake - IP65

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    3800 rpm
    continuous stall torque
    36 N.m for LXM15MD40N4, 400 V, three phase
    36 N.m for LXM15MD40N4, 480 V, three phase
    36 N.m for LXM15MD56N4, 400 V, three phase
    36 N.m for LXM15MD56N4, 480 V, three phase
    36 N.m for LXM15HC11N4X, 400 V, three phase
    36 N.m for LXM15HC11N4X, 480 V, three phase
    34.4 N.m for LXM05AD57N4, 380...480 V, three phase
    34.4 N.m for LXM05BD57N4, 380...480 V, three phase
    34.4 N.m for LXM05CD57N4, 380...480 V, three phase
    peak stall torque
    68.33 N.m for LXM15MD40N4, 400 V, three phase
    68.33 N.m for LXM15MD40N4, 480 V, three phase
    68.33 N.m for LXM15MD56N4, 400 V, three phase
    68.33 N.m for LXM15MD56N4, 480 V, three phase
    68.33 N.m for LXM15HC11N4X, 400 V, three phase
    68.33 N.m for LXM15HC11N4X, 480 V, three phase
    110 N.m for LXM05AD57N4, 380...480 V, three phase
    110 N.m for LXM05BD57N4, 380...480 V, three phase
    110 N.m for LXM05CD57N4, 380...480 V, three phase
    nominal output power
    4500 W for LXM05AD57N4, 380...480 V, three phase
    4500 W for LXM05BD57N4, 380...480 V, three phase
    4500 W for LXM05CD57N4, 380...480 V, three phase
    5000 W for LXM15HC11N4X, 400 V, three phase
    5000 W for LXM15MD40N4, 400 V, three phase
    5000 W for LXM15MD56N4, 400 V, three phase
    5500 W for LXM15HC11N4X, 480 V, three phase
    5500 W for LXM15MD40N4, 480 V, three phase
    5500 W for LXM15MD56N4, 480 V, three phase
    nominal torque
    28.2 N.m for LXM05AD57N4, 380...480 V, three phase
    28.2 N.m for LXM05BD57N4, 380...480 V, three phase
    28.2 N.m for LXM05CD57N4, 380...480 V, three phase
    31.2 N.m for LXM15HC11N4X, 480 V, three phase
    31.2 N.m for LXM15MD40N4, 480 V, three phase
    31.2 N.m for LXM15MD56N4, 480 V, three phase
    32 N.m for LXM15HC11N4X, 400 V, three phase
    32 N.m for LXM15MD40N4, 400 V, three phase
    32 N.m for LXM15MD56N4, 400 V, three phase
    nominal speed
    1500 rpm for LXM15MD40N4, 400 V, three phase
    1500 rpm for LXM05AD57N4, 380...480 V, three phase
    1500 rpm for LXM05BD57N4, 380...480 V, three phase
    1500 rpm for LXM05CD57N4, 380...480 V, three phase
    1500 rpm for LXM15HC11N4X, 400 V, three phase
    1500 rpm for LXM15MD56N4, 400 V, three phase
    1700 rpm for LXM15HC11N4X, 480 V, three phase
    1700 rpm for LXM15MD40N4, 480 V, three phase
    1700 rpm for LXM15MD56N4, 480 V, three phase
    product compatibility
    LXM15MD40N4 at 400 V three phase
    LXM15MD40N4 at 480 V three phase
    LXM05AD57N4 at 380...480 V three phase
    LXM05BD57N4 at 380...480 V three phase
    LXM05CD57N4 at 380...480 V three phase
    LXM15MD56N4 at 400 V three phase
    LXM15MD56N4 at 480 V three phase
    LXM15HC11N4X at 400 V three phase
    LXM15HC11N4X at 480 V three phase
    shaft end
    Untapped
    IP degree of protection
    IP65 standard
    IP67 with IP67 kit
    speed feedback resolution
    131072 points/turn x 4096 turns
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    11.1 A
    maximum continuous power
    7.44 W
    maximum current Irms
    40.4 A for LXM15MD40N4
    40.4 A for LXM15MD56N4
    40.4 A for LXM15HC11N4X
    40.4 A for LXM05AD57N4
    40.4 A for LXM05BD57N4
    40.4 A for LXM05CD57N4
    maximum permanent current
    45.2 A
    switching frequency
    4 kHz
    second shaft
    Without second shaft end
    shaft diameter
    38 mm
    shaft length
    80 mm
    feedback type
    Multiturn SinCos Hiperface
    holding torque
    80 N.m holding brake
    motor flange size
    205 mm
    number of motor stacks
    1
    torque constant
    3.3 N.m/A at 120 °C
    back emf constant
    208 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    93 kg.cm²
    stator resistance
    1.1 Ohm at 20 °C
    stator inductance
    21.3 mH at 20 °C
    stator electrical time constant
    19.36 ms at 20 °C
    19.4 ms at 20 °C
    maximum radial force Fr
    2580 N at 3000 rpm
    2960 N at 2000 rpm
    3730 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    40 W
    type of cooling
    Natural convection
    length
    370.5 mm
    centring collar diameter
    180 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    14 mm
    circle diameter of the mounting holes
    215 mm
    net weight
    38.6 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 393.5 KB
    Date 8/18/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /