Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BV1000I-AR Image

BV1000I-AR

Schneider Electric BV1000I-AR Image
BV1000I-AR

APC Easy UPS BV 1000VA, AVR, 230V, Argentina

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Easy UPS BV 1000VA, AVR, 230V, Argentina
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Argentina
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) Argentina outlet (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IRAM 2073
    Cord Length
    1.5 meters
    Input voltage range for main operations
    170 - 280 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Communications & Management
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    156 Joules
    Physical
    Maximum Height
    93.0 mm
    Maximum Width
    161.0 mm
    Maximum Depth
    305.0 mm
    Net Weight
    5.7 kg
    Shipping Weight
    6.0 kg
    Shipping Height
    237.0 mm
    Shipping Width
    143.0 mm
    Shipping Depth
    373.0 mm
    Color
    Black
    SCC Codes
    1073130434158 8
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-2000.1 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 90 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Protection Class
    IP 20
    Conformance
    Approvals
    EN/IEC 62040-1 , EN/IEC 62040-2 , IRAM
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
    REACH SVHC
    Lead, CAS#7439-92-1 30%
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    EASY UPS BV500I/650I/800I/1000I -AR (Version V0)
    Description
    User manual for Easy UPS BV500I-AR, BV650I-AR, BV800I-AR and BV1000I-AR
    prp.document.label.format pdf
    Size 663.3 KB
    Date 7/30/18
    Description
    User manual for Easy UPS BV500I-AR, BV650I-AR, BV800I-AR and BV1000I-AR
    prp.document.label.format pdf
    Size 644.9 KB
    Date 7/30/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS BV Series Brochure -AR (Version V0)
    Description
    Family Overview Brochure-AR
    prp.document.label.format pdf
    Size 470 KB
    Date 12/11/18
    Description
    Family Overview Brochure-AR
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IRAM certificate EasyUPS BV 230V Argentina (Version V0)
    Description
    IEC 62040-1:2008 + A1:2013
    prp.document.label.format pdf
    Size 373.1 KB
    Date 9/16/18
    Description
    IEC 62040-1:2008 + A1:2013
    CB certificate for APC EASY UPS BV 1000/800/650/500VA, AVR, 230V (Version V0)
    Description
    IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/11/18
    Description
    IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    EMC APC Easy UPS BV 500/650/800/1000 230V (Version V0)
    Description
    EN 62040-2:2006+AC:2006; EN 61000-3-2:2014; EN 61000-3-3:2013; EN 61000-4-2:2009; EN 61000-4-3:2006+A2:2010; EN 61000-4-4:2012; EN 61000-4-5:2014; EN 61000-4-6: 2014; EN 61000-4-8:2010, EN 61000-4-11:2004; EN 61000-2-2:2002; IEC 62040-2:2005
    prp.document.label.format pdf
    Size 264.8 KB
    Date 1/1/18
    Description
    EN 62040-2:2006+AC:2006; EN 61000-3-2:2014; EN 61000-3-3:2013; EN 61000-4-2:2009; EN 61000-4-3:2006+A2:2010; EN 61000-4-4:2012; EN 61000-4-5:2014; EN 61000-4-6: 2014; EN 61000-4-8:2010, EN 61000-4-11:2004; EN 61000-2-2:2002; IEC 62040-2:2005
    Presentation
    Format
    Size
    Date
    Add to My Documents
    APC Easy UPS BV-Series Presentation-AR (Version V0)
    Files in document
    Description
    Product Overiview Presentation-BV-AR series
    prp.document.label.format zip
    Size 15.9 MB
    Date 12/11/18
    Files in document
    Description
    Product Overiview Presentation-BV-AR series
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /