Welcome to the Schneider Electric corporate Website

Select your location

View all   Easy UPS 1 Ph BVS Series
Schneider Electric BVS500I-AZ Image

BVS500I-AZ

Schneider Electric BVS500I-AZ Image
BVS500I-AZ

Easy UPS 1Ph BVS 500 VA AVR 230 V Australia

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    mounting support
    Wall-mount
    Complementary
    display type
    LED indicator
    type of signal
    Sine wave
    network frequency
    50...60 Hz
    power range
    500 VA
    electrical connection
    Output: 4 outlet Australian
    Input: 1 cable
    local signalling
    Alarm, distinctive for low battery
    Alarm, continuous or intermittent tone for overload
    LCD display for status and alert
    cable length
    1.52 m
    battery type
    Lead-acid battery
    Sealed rechargable
    Internal battery
    charging time
    8 h
    Environment
    relative humidity
    0…90 %, non-condensing
    operating altitude
    0...1968.3 m
    ambient air temperature for operation
    0…40 °C
    product certifications
    CE
    RCM
    Contractual warranty
    Warranty
    2 years
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    SCHNEIDER EASY UPS BVS500/800I-AZ (Version V1)
    Description
    User manual for Schneider Electric Easy-UPS BVS500I-AZ and BVS800I-AZ
    prp.document.label.format pdf
    Size 821.2 KB
    Date 4/22/19
    Description
    User manual for Schneider Electric Easy-UPS BVS500I-AZ and BVS800I-AZ
    prp.document.label.format pdf
    Size 13.5 MB
    Date 6/6/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 463.7 KB
    Date 6/1/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EMC Schneider BVS 500/650/800/1000 230V (Version V0)
    Description
    EN 62040-2:2006+AC:2006; EN 61000-3-2:2014; EN 61000-3-3:2013; EN 61000-4-2:2009; EN 61000-4-3:2006+A2:2010; EN 61000-4-4:2012; EN 61000-4-5:2014; EN 61000-4-6: 2014; EN 61000-4-8:2010, EN 61000-4-11:2004; EN 61000-2-2:2002; IEC 62040-2:2005
    prp.document.label.format pdf
    Size 217 KB
    Date 10/31/18
    Description
    EN 62040-2:2006+AC:2006; EN 61000-3-2:2014; EN 61000-3-3:2013; EN 61000-4-2:2009; EN 61000-4-3:2006+A2:2010; EN 61000-4-4:2012; EN 61000-4-5:2014; EN 61000-4-6: 2014; EN 61000-4-8:2010, EN 61000-4-11:2004; EN 61000-2-2:2002; IEC 62040-2:2005
    CB certificate for SE EASY UPS BVS 1000/800/650/500VA, AVR, 230V (Version V0)
    Description
    IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/11/18
    Description
    IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /