Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy UPS 1 Ph BVS Series
Schneider Electric BVS800I-AZ Image

BVS800I-AZ

Schneider Electric BVS800I-AZ Image
BVS800I-AZ

Easy UPS 1Ph BVS 800 VA AVR 230 V Australia

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    mounting support
    Wall-mount
    Complementary
    display type
    LED indicator
    power range
    800 VA
    electrical connection
    Output: 4 outlet Australian
    Input: 1 cable
    local signalling
    Alarm, distinctive for low battery
    Alarm, continuous or intermittent tone for overload
    LCD display for status and alert
    cable length
    1.52 m
    battery type
    Lead-acid battery
    Sealed rechargable
    Internal battery
    charging time
    8 h
    Environment
    relative humidity
    0…90 %, non-condensing
    operating altitude
    0...1968.3 m
    ambient air temperature for operation
    0…40 °C
    product certifications
    CE
    RCM
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.602 kg
    Package 1 Height
    2.362 cm
    Package 1 width
    1.422 cm
    Package 1 Length
    3.734 cm
    SCC14
    10731304346460
    Contractual warranty
    Warranty
    2 years
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    SCHNEIDER EASY UPS BVS500/800I-AZ (Version V1)
    Description
    User manual for Schneider Electric Easy-UPS BVS500I-AZ and BVS800I-AZ
    prp.document.label.format pdf
    Size 821.2 KB
    Date 4/22/19
    Description
    User manual for Schneider Electric Easy-UPS BVS500I-AZ and BVS800I-AZ
    prp.document.label.format pdf
    Size 13.5 MB
    Date 6/6/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 463.7 KB
    Date 6/1/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EMC Schneider BVS 500/650/800/1000 230V (Version V0)
    Description
    EN 62040-2:2006+AC:2006; EN 61000-3-2:2014; EN 61000-3-3:2013; EN 61000-4-2:2009; EN 61000-4-3:2006+A2:2010; EN 61000-4-4:2012; EN 61000-4-5:2014; EN 61000-4-6: 2014; EN 61000-4-8:2010, EN 61000-4-11:2004; EN 61000-2-2:2002; IEC 62040-2:2005
    prp.document.label.format pdf
    Size 217 KB
    Date 10/31/18
    Description
    EN 62040-2:2006+AC:2006; EN 61000-3-2:2014; EN 61000-3-3:2013; EN 61000-4-2:2009; EN 61000-4-3:2006+A2:2010; EN 61000-4-4:2012; EN 61000-4-5:2014; EN 61000-4-6: 2014; EN 61000-4-8:2010, EN 61000-4-11:2004; EN 61000-2-2:2002; IEC 62040-2:2005
    CB certificate for SE EASY UPS BVS 1000/800/650/500VA, AVR, 230V (Version V0)
    Description
    IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/11/18
    Description
    IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.