Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Back-UPS Pro
Schneider Electric BX1000G-CA Image
To be discontinued

BX1000G-CA

Green premium brand logo
Schneider Electric BX1000G-CA Image
To be discontinued
BX1000G-CA
Green premium brand logo

APC Power-Saving Back-UPS 1000, 120V, Canada

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    USB cable
    Physical
    cable length
    1.83 m
    colour
    Black
    depth
    38.2 cm
    height
    25 cm
    net weight
    10.72 kg
    width
    10 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    NEMA 5-15P
    input voltage limits
    88...139 V
    maximum input current
    12 A
    switching current capacity
    15 A
    input voltage
    120 V
    Output
    rated power in W
    600 W
    Maximum configurable power in W
    600 W
    output frequency
    50/60 Hz +/- 3 Hz sync to mains
    UPS type
    Line interactive
    Wave type
    Stepped approximation to a sinewave
    nb of power socket outlets
    4 NEMA 5-15R
    4 NEMA 5-15R surge
    bypass type
    Built-in bypass
    output voltage
    120 V
    Conformance
    product certifications
    DOC/Industry Canada
    UL listed
    equipment protection policy
    Lifetime : $150000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...9842 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…14999.82 m
    acoustic level
    45 dBA
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    16 h
    number of battery replacement quantity
    1
    liquid value
    0
    Communications & Management
    control panel
    Multifunction LCD status and control console
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rate
    354 J
    noise suppression
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data line protection
    RJ45 modem/fax protection (two wire single line)
    RJ45 10/100 Base-T Ethernet protection
    Cable modem/video protection
    Packing Units
    Package 1 Weight
    11.7 kg
    Package 1 Height
    33.7 cm
    Package 1 width
    22.5 cm
    Package 1 Length
    48.7 cm
    SCC14
    10731304278792
    Number of Units in Package 2
    1
    Package 2 Weight
    23.95 kg
    Package 2 Length
    499.87 mm
    Number of Units in Package 3
    16
    Package 3 Weight
    393.28 kg
    Package 3 Length
    116.84 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Optimized Energy Efficiency
    Energy efficient product
    Contractual warranty
    Warranty
    3 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS XS 1000 (Version V3)
    Description
    User manual for Back-UPS XS 1000
    prp.document.label.format pdf
    Size 183.9 KB
    Date 7/25/14
    Description
    User manual for Back-UPS XS 1000
    prp.document.label.format pdf
    Size 453.7 KB
    Date 7/25/14
    prp.document.label.format pdf
    Size 688 KB
    Date 7/25/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cTUVus approval for Back UPS RS (Version V1)
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    prp.document.label.format pdf
    Size 1,017.1 KB
    Date 3/11/19
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    OLD] cTUVus approval for Back UPS RS (Version V0)
    Description
    UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
    prp.document.label.format pdf
    Size 171.9 KB
    Date 12/18/16
    Description
    UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
    OLD] cTUVus approval for Back UPS RS (Version V0)
    Description
    UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
    prp.document.label.format pdf
    Size 175.9 KB
    Date 10/25/16
    Description
    UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
    BR1000G & BX1000G FCC Part15B Certification (Version V0)
    Description
    Compliance to FCC Part 15B for BX/BR1000 series
    prp.document.label.format pdf
    Size 163.2 KB
    Date 1/7/10
    Description
    Compliance to FCC Part 15B for BX/BR1000 series
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 2 (Version V1)
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    prp.document.label.format pdf
    Size 85.6 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BX1000G-CA : APC Power-Saving Back-UPS 1000, 120V, Canada
    Description
    APC Power-Saving Back-UPS 1000, 120V, Canada
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    APC Power-Saving Back-UPS 1000, 120V, Canada
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 2 for Back-UPS (Version V1)
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 1,021.6 KB
    Date 1/28/19
    Files in document
    pdf
    379.6 KB
    pdf
    641.9 KB
    Description
    Product Environmental Profile 2 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.