Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX1000L-LM Image

BX1000L-LM

Schneider Electric BX1000L-LM Image
BX1000L-LM

APC Back-UPS 1000VA, 120V, AVR, LAM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 1000VA, 120V, AVR, LAM
    Includes
    Installation guide , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Belize , Bermuda , Bolivia , Cayman Islands , Chile , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , El Salvador , Grenada , Guatemala , Guyana , Haiti , Honduras , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60Hz +/- 3 Hz
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    110V
    120V
    Input Frequency
    60 Hz +/- 5 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.22 meters
    Input voltage range for main operations
    80 - 138 (Line to Neutral) V
    Maximum Input Current
    8 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    6 hour(s)
    Communications & Management
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    160 Joules
    Physical
    Maximum Height
    182.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    320.0 mm
    Net Weight
    8.2 kg
    Shipping Weight
    9.0 kg
    Shipping Height
    197.0 mm
    Shipping Width
    285.0 mm
    Shipping Depth
    395.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-600 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Conformance
    Approvals
    NOM , TUV
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX1000L-LM (Version V1)
    Description
    User Manual of Back-UPS BX1000L-LM for Latin America
    prp.document.label.format pdf
    Size 245.1 KB
    Date 9/1/15
    Description
    User Manual of Back-UPS BX1000L-LM for Latin America
    prp.document.label.format pdf
    Size 232.8 KB
    Date 9/1/15
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX800L-LM, BX1000L-LM Specification Sheet (Version V0)
    Description
    Two page brochure with top level features, benefits and specs.
    prp.document.label.format pdf
    Size 133.7 KB
    Date 9/1/15
    Description
    Two page brochure with top level features, benefits and specs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    FCC certificate for BX1000L-LM (Version V0)
    Description
    CFR 47 FCC Part 15, Subpart B, Class A
    prp.document.label.format pdf
    Size 604.9 KB
    Date 1/26/17
    Description
    CFR 47 FCC Part 15, Subpart B, Class A
    FCC report for BX1000L-LM (Version V0)
    Description
    CFR 47 FCC Part 15, Subpart B, Class A
    prp.document.label.format pdf
    Size 2.8 MB
    Date 1/26/17
    Description
    CFR 47 FCC Part 15, Subpart B, Class A
    prp.document.label.format pdf
    Size 926.4 KB
    Date 11/20/15
    Description
    NOM-001-SCFI-1993
    cTUVus certificate for APC BACK-UPS 600/800/1000VA, 120V, AVR, LAM (Version V0)
    Description
    UL1778:2014; CSA C22.2 No.107.3-14/R:2014
    prp.document.label.format pdf
    Size 327.4 KB
    Date 11/20/15
    Description
    UL1778:2014; CSA C22.2 No.107.3-14/R:2014
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /