Welcome to the Schneider Electric corporate Website

Select your location

View all   Back-UPS
Schneider Electric BX1100U-LM Image

BX1100U-LM

Schneider Electric BX1100U-LM Image
BX1100U-LM

APC Back-UPS 1100VA, 120V, AVR, USB, LAM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Back-UPS 1100VA, 120V, AVR, USB, LAM
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Bahamas , Barbados , Belize , Bermuda , Cayman Islands , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Paraguay , Puerto Rico , Trinidad And Tobago , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    660 Watts / 1100 VA
    Max Configurable Power (Watts)
    660 Watts / 1100 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.16 meters
    Input voltage range for main operations
    82 - 143 V
    Maximum Input Current
    9 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    APCRBC113
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    375 Joules
    Filtering
    Full time multi-pole noise filtering :10% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
    Physical
    Maximum Height
    215.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    336.0 mm
    Net Weight
    12.0 kg
    Shipping Weight
    12.92 kg
    Shipping Height
    295.0 mm
    Shipping Width
    245.0 mm
    Shipping Depth
    440.0 mm
    Master Carton Units
    2.0
    Master Carton Weight
    25.88 kg
    SCC Codes
    1073130431182 6
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    NOM
    Standard warranty
    3 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS BX800U-LM and BX1100U-LM (Version V0)
    Description
    User Guide for Back-UPS BX800U-LM and BX1100U-LM
    prp.document.label.format pdf
    Size 199.3 KB
    Date 3/17/14
    Description
    User Guide for Back-UPS BX800U-LM and BX1100U-LM
    prp.document.label.format pdf
    Size 229.1 KB
    Date 3/17/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    FCC Part 15 certificate for APC BACK-UPS 1100VA, 120V, AVR, USB, LAM (Version V0)
    Description
    FCC Part 15:Subpart B (10-1-10 Edition) Class B; CISPR 22:2008 Class B
    prp.document.label.format pdf
    Size 76.2 KB
    Date 11/20/15
    Description
    FCC Part 15:Subpart B (10-1-10 Edition) Class B; CISPR 22:2008 Class B
    prp.document.label.format pdf
    Size 729.1 KB
    Date 11/20/15
    Description
    UL 1778:2014 R8.15
    NOM BX1100U-LM (Version V0)
    Description
    Agency Approval NOM certifiate for the BX1100U-LM
    prp.document.label.format pdf
    Size 392.6 KB
    Date 11/20/15
    Description
    Agency Approval NOM certifiate for the BX1100U-LM
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version V0)
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    prp.document.label.format pdf
    Size 404.8 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Back-UPS Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version V0)
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
    prp.document.label.format zip
    Size 921.3 KB
    Date 7/31/12
    Files in document
    pdf
    460.6 KB
    pdf
    460.6 KB
    Description
    Product Environmental Profile 1 for the Back-UPS Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.